HOMEABOUT USPRODUCTSTRAININGNEWS & EVENTSSUPPORT & RESOURCESCONTACT USHELPVIEW QUOTE
Product SearchBuildingsHomesApplications & DownloadsCross ReferenceProduct Selection Tool
Air Quality
Building Automation
Combustion Products LAR
Commercial Combustion
Commercial Components
>Actuators and Motors
>Commercial Thermostats
>Controllers
>Dampers
>Economizers
>Lighting Controls
>Manual Switches
>Pneumatic Products
>Sail Switches
>Sensors
>Submeters
>Timers
>Tools and Materials
>Valves
>Variable Frequency Drives
Training Materials & Product Literature


Loading ...
Environmental & Combustion Controls
C7600B2008
Wall mounted Solid State Humidity Sensor

Locate Distributors Product Specifications   Literature and Documents
Overview
Used with any controller capable of processing a 4-20 mA or 2-10 Vdc signal.

Loading ...
Features

• Provide humidity sensing through a long-lasting thick-film capacitive polyimide sensing element that is both accurate and stable over time.
• Vents in top cover provide for airflow to humidity sensing element inside.
• Mounts easily because of compact size and lightweight construction.
• Remains operational after exposure to all outdoor air humidity extremes. 5% RH accuracy from 30% to 70% RH.
Product Specifications  Back To Top
Description Solid State Humidity Sensor
Application Humidity
Application Type Junction box mount
Sensor Type 2-10Vdc directly proportional
Mounting Wall mount
Operating Humidity Range (% RH) 10 to 90% RH, non-condensing
Operating Temperature Range (F) 32 F to 125 F
Operating Temperature Range (C) 0 C to 52 C
Shipping Temperature Range (F) -40 F to +150 F
Shipping Temperature Range (C) -40 C to +65 C
Dimensions (in.) 3 1/4 in. high x 2 in. wide x 1 5/8 in. deep
Dimensions (mm) 83 mm high x 51 mm wide x 41 mm deep
Comments Three 22-gauge wires
Used With T775U

Literature and other Resources Download Back To Top
Product Data - (C7600B Solid State Humidity Sensors)
Product Data - (C7600A Solid State Humidity Sensors)
Humidity Sensor Dimension(LineArt)
Humidity Sensor Dimension(LineArt - Web Quality Image)
Humidity Sensor Dimension(LineArt)
Humidity Sensor Dimension(LineArt - Web Quality Image)
Dimensions for C7600B, H7655A Humidity Sensor Dimension(LineArt)
Dimensions for C7600B, H7655A Humidity Sensor Dimension(LineArt - Web Quality Image)
Dimesnsions for C7600A,C Humidity Sensor Dimension(LineArt)
Dimesnsions for C7600A,C Humidity Sensor Dimension(LineArt - Web Quality Image)
controller Main(LineArt)
controller Main(LineArt - Web Quality Image)
Solid State Humidity Sensor Main(Photo_BW - Web Quality Image)
Solid State Humidity Sensor Main(Photo_BW - Print Quality Image)
humidity sensor Callouts(LineArt)
humidity sensor Callouts(LineArt - Web Quality Image)
Wiring for C7600B Wiring(LineArt)
Wiring for C7600B Wiring(LineArt - Web Quality Image)
Download

Welcome

Login to My Account 
New User Registration


Dimensional Diagram
View Diagram