HOMEABOUT USPRODUCTSTRAININGNEWS & EVENTSSUPPORT & RESOURCESCONTACT USHELPVIEW QUOTE
Product SearchBuildingsHomesApplications & DownloadsCross ReferenceProduct Selection Tool
Air Quality
Building Automation
Combustion Products LAR
Commercial Combustion
Commercial Components
>Actuators and Motors
>Commercial Thermostats
>Controllers
>Dampers
>Economizers
>Lighting Controls
>Manual Switches
>Pneumatic Products
>Sail Switches
>Sensors
>Submeters
>Timers
>Tools and Materials
>Valves
>Variable Frequency Drives
Training Materials & Product Literature


Loading ...
Environmental & Combustion Controls
C7232A1032
Wall mounted Non-dispersive Infrared (NDIR) Carbon Dioxide Sensor

Locate Distributors Product Specifications   Literature and Documents
Overview
The Carbon Dioxide (CO2) Sensors and Controllers are stand-alone carbon dioxide (CO2) sensors for use in determining ventilation necessity with HVAC controllers. The sensor measures the CO2 concentration in the ventilated space or duct. The sensors are used in ventilation and air conditioning systems to control the amount of fresh outdoor air supplied to maintain acceptable levels of CO2 in the space.

Loading ...
Features

• Models available with LCD that provides sensor readings and status information.
• Non-Dispersion-Infrared (NDIR) technology used to measure carbon dioxide gas.
• Gold-plated sensor provides long-term calibration stability.
• C7232 provides voltage or current output based on CO2 levels.
• SPST relay output.
• Used for CO2 based ventilation control (Demand Control Ventilation (DCV)).
• Automatic Background Calibration (ABC) algorithm based on long-term evaluation reduces required typical zero-drift check maintenance.
Product Specifications  Back To Top
Description Carbon Dioxide Sensor, Non-dispersive Infrared (NDIR), Wall Mount
Mounting Wall mount
Display No
Carbon Dioxide Range 0 to 2000 ppm, adjustable
Analog Current Output 0/2 - 10 Vdc or 0/4 - 20 mA selectable, w/ one relay output
Relay Output One: Normally Open SPST
Electrical Connections Six leadwires, 20-gauge, 6 in. long
Voltage 24 Vac/dc ±20%,
Frequency 60 Hz
Frequency 50 Hz
Operating Temperature Range (F) 32 F to 122 F
Operating Temperature Range (C) 0 C to 50 C
Timing (response) 1 minute
Sensor Type Non-dispersive Infrared (NDIR)
Accuracy 5% full scale
Dimensions (in.) 5 1/16 in. high x 3 5/32 in. wide x 2 in. deep
Dimensions (mm) 128 mm high x 80 mm wide x 25 mm deep
Includes No Honeywell Logo
Contact Ratings 1 A @ 50 Vac/24 Vdc

Literature and other Resources Download Back To Top
Sell Sheet - (C7232 CO2 Sensor Family Expands)
Product Data - (C7232B Sensor and Controller Carbon Dioxide Sensor)
System Engineering Guide - (C7232 Solid State Eonomizer System (consisting of:))
C7046C Air Temperature Sensor dimensions Dimension(LineArt)
C7046C Air Temperature Sensor dimensions Dimension(LineArt - Web Quality Image)
Mounting C7046 Air Temperature Sensor on a flat duct or plenum surface Installation(LineArt)
Mounting C7046 Air Temperature Sensor on a flat duct or plenum surface Installation(LineArt - Web Quality Image)
Mounting C7046 Air Temperature Sensor in a junction box Installation(LineArt)
Mounting C7046 Air Temperature Sensor in a junction box Installation(LineArt - Web Quality Image)
Temperature Controller imension Drawing, dimensions Dimension(LineArt)
Temperature Controller imension Drawing, dimensions Dimension(LineArt - Web Quality Image)
C7232B dimensions Dimension(LineArt)
C7232B dimensions Dimension(LineArt - Web Quality Image)
Sensor Installation(LineArt)
Sensor Installation(LineArt - Web Quality Image)
Carbon Dioxide Sensor Main(Photo_BW - Web Quality Image)
Carbon Dioxide Sensor Main(Photo_BW - Print Quality Image)
Carbon Dioxide Sensor Main(Photo_Color - Web Quality Image)
Carbon Dioxide Sensor Main(Photo_Color - Print Quality Image)
C7232 default jumper settings Callouts(LineArt)
C7232 default jumper settings Callouts(LineArt - Web Quality Image)
Economizer Systems Multiple Parts(Photo_BW - Web Quality Image)
Economizer Systems Multiple Parts(Photo_BW - Print Quality Image)
Excel Installation(LineArt)
Excel Installation(LineArt - Web Quality Image)
Excel Exploded(LineArt)
Excel Exploded(LineArt - Web Quality Image)
Wiring the C7232 Wiring(LineArt)
Wiring the C7232 Wiring(LineArt - Web Quality Image)
Excel Installation(LineArt)
Excel Installation(LineArt - Web Quality Image)
Download

Welcome

Login to My Account 
New User Registration