HOMEABOUT USPRODUCTSTRAININGNEWS & EVENTSSUPPORT & RESOURCESCONTACT USHELPVIEW QUOTE
Product SearchBuildingsHomesApplications & DownloadsCross ReferenceProduct Selection Tool
Air Quality
Building Automation
Combustion Products LAR
Commercial Combustion
Commercial Components
>Actuators and Motors
>Commercial Thermostats
>Controllers
>Dampers
>Economizers
>Lighting Controls
>Manual Switches
>Pneumatic Products
>Sail Switches
>Sensors
>Submeters
>Timers
>Tools and Materials
>Valves
>Variable Frequency Drives
Training Materials & Product Literature


Loading ...
Environmental & Combustion Controls
C7170B1000
PT 1000 Temperature Sensor

Locate Distributors Product Specifications   Literature and Documents
Overview
Primary electronic temperature sensor for the R7380J,L, W7100 and W7505 load inputs for immersion, strap-on and duct mounting.

Loading ...
Features

• Requires no setting or calibration.
• Sensor can be located up to 1195 ft. (340 m) from controller.
• Pigtail leads.
Product Specifications  Back To Top
Description PT 1000 Temperature Sensor
Application Intended for monitoring or controlling temperature in conjunction with an electronic control
Sensor Type PT1000, 1097 ohms @ 77 F PTC
Insertion Length (in.) 3 in.
Insertion Length (mm) 76 mm
Mounting Immersion or strap-on discharge
Operating Humidity Range (% RH) 90% RH at 90 F, non-condensing
Operating Temperature Range (F) -40 F to +250 F
Operating Temperature Range (C) -40 C to +125 C
Shipping Temperature Range (F) -40 F to +302 F
Shipping Temperature Range (C) -40 C to +150 C
Dimensions (in.) 3/8 in. dia. x 2 5/8 in. long
Dimensions (mm) 10 mm dia. x 66 mm long
Comments Use immersion well 121371A copper or 121371E steel.
Used With Excel 500, T775 Series 2000

Literature and other Resources Download Back To Top
Product Data - (C7170A Encapsulated Temperature Sensor)
Download

Welcome

Login to My Account 
New User Registration