HOMEABOUT USPRODUCTSTRAININGNEWS & EVENTSSUPPORT & RESOURCESCONTACT USHELPVIEW QUOTE
Product SearchBuildingsHomesApplications & DownloadsCross ReferenceProduct Selection Tool
Air Quality
Building Automation
Combustion Products LAR
Commercial Combustion
Commercial Components
>Actuators and Motors
>Commercial Thermostats
>Controllers
>Dampers
>Economizers
>Lighting Controls
>Manual Switches
>Pneumatic Products
>Sail Switches
>Sensors
>Submeters
>Timers
>Tools and Materials
>Valves
>Variable Frequency Drives
Training Materials & Product Literature


Loading ...
Environmental & Combustion Controls
C7170A1010
PT 3000 Temperature Sensor

Locate Distributors Product Specifications   Literature and Documents
Overview
Primary electronic temperature sensor for the R7380J,L, W7100 and W7505 load inputs for immersion, strap-on and duct mounting.

Loading ...
Features

• Requires no setting or calibration.
• Sensor can be located up to 1195 ft. (340 m) from controller.
• Pigtail leads.
Product Specifications  Back To Top
Description PT 3000 Temperature Sensor with 180" leads
Application Intended for monitoring or controlling temperature in conjunction with an electronic control
Sensor Type PT3000, 3484 ohms @ 77 F PTC
Insertion Length (in.) 3 in.
Insertion Length (mm) 76 mm
Mounting Immersion or strap-on discharge
Operating Humidity Range (% RH) 90% RH at 90 F, non-condensing
Operating Temperature Range (F) -40 F to +250 F
Operating Temperature Range (C) -40 C to +125 C
Shipping Temperature Range (F) -40 F to +302 F
Shipping Temperature Range (C) -40 C to +150 C
Dimensions (in.) 3/8 in. dia. x 2 5/8 in. long
Dimensions (mm) 10 mm dia. x 66 mm long
Comments 180 in. pigtail leads
Comments Use immersion well 121371A copper or 121371E steel.
Used With R7380J,L, W7100, W7600, W7620

Literature and other Resources Download Back To Top
Product Data - (C7170A Encapsulated Temperature Sensor)
Download

Welcome

Login to My Account 
New User Registration