Quality & Safety
Our Company
Our History
Homes
Buildings University
Press Releases
Communications
Product Information
Upcoming Events
Homes
Buildings
Bulletins
Links
Point of Purchase Items
General
Catalog
Account
Ordering
Demo
HOME
ABOUT US
PRODUCTS
TRAINING
NEWS & EVENTS
SUPPORT & RESOURCES
CONTACT US
HELP
VIEW QUOTE
Product Search
Buildings
Homes
Applications & Downloads
Cross Reference
Product Selection Tool
Air Quality
Building Automation
Combustion Products LAR
Commercial Combustion
Commercial Components
>
Actuators and Motors
>
Commercial Thermostats
>
Controllers
>
Dampers
>
Economizers
>
Lighting Controls
>
Manual Switches
>
Pneumatic Products
>
Sail Switches
>
Sensors
>
Submeters
>
Timers
>
Tools and Materials
>
Valves
>
Variable Frequency Drives
Training Materials & Product Literature
Loading ...
Tradeline Catalog Printed Version (66 MB)
Tradeline Catalog CD-ROM version (66 MB)
ACI Contractor
Residential Contractor
Distributor
> Temperature Sensors
> T775 Series 2000 Sensors
C7130B1009
Wall mount Room Sensor
Locate Distributors
Product Specifications
Literature and Documents
Overview
The T775 temperature sensors are 1097 Ohm sensors for use with the T775 Series 2000 electronic standalone controller in commercial heating and cooling applications.
Loading ...
Features
• Use the T775-SENS-OAT to measure outside air temperature. Some typical applications for the 50021579-001 and T775-SENSWT/WR sensors include:
• Monitoring return air temperatures
• Monitoring discharge air temperatures
• Monitoring mixed air temperatures All sensors:
• Fast response time and highly accurate
• 1/2 in. (6.35 mm) stainless steel probe with a thermally conductive epoxy
• 1,097 Ohms PTC at 77×F (25C)
• The 50021579-001 is a standard temperature sensor for indoor applications
• The T775-SENS-WR is a water resistant sensor with 5 ft leads
• The T775-SENS-WT is a water tight sensor with 6 ft leads
• The T775-SENS-OAT is for sensing outdoor air temperature and is housed in a weatherproof case for outdoor use (knockouts allow for 1/2 in. conduit connection)
• Two year warranty
Product Specifications
Back To Top
Description
PT 1000 Temperature Sensor
Application
Intended for monitoring or controlling temperature in conjunction with an electronic control
Sensor Type
PT1000, 1097 ohms @ 77 F PTC
Mounting
Wall mount
Operating Temperature Range (F)
-40 F to +100 F
Operating Temperature Range (C)
-40 C to +38 C
Maximum Ambient Temperature (F)
150 F
Maximum Ambient Temperature (C)
66 C
Shipping Temperature Range (F)
-40 F to +150 F
Shipping Temperature Range (C)
-40 C to +65 C
Dimensions (in.)
2 13/16 in. high x 4 5/8 in. wide
Dimensions (mm)
71.4mm high x 118 mm wide
Used With
Excel 500, T775 Series 2000
Literature and other Resources Download
Back To Top
Brochure - (C7130 Sensors Product Overview)
Installation Instructions - (C7130A Wall-Mount Air Temperature Sensors)
Wall-Mount Air Temperature Sensor Wiring(LineArt)
Wall-Mount Air Temperature Sensor Wiring(LineArt - Web Quality Image)
Download
Welcome
Login to My Account
New User Registration
Find Quote