Quality & Safety
Our Company
Our History
Homes
Buildings University
Press Releases
Communications
Product Information
Upcoming Events
Homes
Buildings
Bulletins
Links
Point of Purchase Items
General
Catalog
Account
Ordering
Demo
HOME
ABOUT US
PRODUCTS
TRAINING
NEWS & EVENTS
SUPPORT & RESOURCES
CONTACT US
HELP
VIEW QUOTE
Product Search
Buildings
Homes
Applications & Downloads
Cross Reference
Product Selection Tool
Air Quality
Building Automation
Combustion Products LAR
Commercial Combustion
Commercial Components
>
Actuators and Motors
>
Commercial Thermostats
>
Controllers
>
Dampers
>
Economizers
>
Lighting Controls
>
Manual Switches
>
Pneumatic Products
>
Sail Switches
>
Sensors
>
Submeters
>
Timers
>
Tools and Materials
>
Valves
>
Variable Frequency Drives
Training Materials & Product Literature
Loading ...
Tradeline Catalog Printed Version (66 MB)
Tradeline Catalog CD-ROM version (66 MB)
ACI Contractor
Residential Contractor
Distributor
> Temperature Sensors
> C7130
C7130A1001
PT 3000 Temperature Sensor
Locate Distributors
Product Specifications
Literature and Documents
Overview
The C7130A,B Wall-Mount Air Temperature Sensors provide the input required by the R7380J,L, W7100, W7600, W7620, and Excel 500 Control Systems to sense air temperature in indoor spaces.
Loading ...
Features
• C7130A Wall-mount Temperature Sensor:
• Intended for use as an indoor air sensor with the R7380J,L Indicating Controller, the W7100 Discharge Controller, the W7600 Direct Digital Controller, and the W7620 Direct Digital Controller.
• C7130B Wall-mount Temperature Sensor:
• Intended for use as an indoor air sensor with the Excel 500 Controller.
Product Specifications
Back To Top
Description
PT 3000 Temperature Sensor
Application
Intended for monitoring or controlling temperature in conjunction with an electronic control
Sensor Type
PT3000, 3484 ohms @ 77 F PTC
Mounting
Wall mount
Operating Temperature Range (F)
-40 F to +100 F
Operating Temperature Range (C)
-40 C to +38 C
Maximum Ambient Temperature (F)
150 F
Maximum Ambient Temperature (C)
66 C
Shipping Temperature Range (F)
-40 F to +150 F
Shipping Temperature Range (C)
-40 C to +65 C
Dimensions (in.)
2 13/16 in. high x 4 5/8 in. wide
Dimensions (mm)
71.4mm high x 118 mm wide
Used With
R7380J,L, W7100, W7600, W7620
Literature and other Resources Download
Back To Top
Brochure - (C7130 Sensors Product Overview)
Installation Instructions - (C7130A Wall-Mount Air Temperature Sensors)
Wall-Mount Air Temperature Sensor Wiring(LineArt)
Wall-Mount Air Temperature Sensor Wiring(LineArt - Web Quality Image)
Download
Welcome
Login to My Account
New User Registration
Find Quote