Loading ...
|
Features |
|
|
• Use to troubleshoot system operation. • Platinum positive temperature coefficient sensor. • Factory calibrated; no settings or field calibration required. |
|
Product Specifications |
Back To Top |
|
|
|
Description |
PT3000 Platinum Averaging Discharge Air Sensor |
|
Application |
Averaging Duct Temperature Sensors |
|
Sensor Type |
PT3000, 3484 ohms @ 25C PTC |
|
Insertion Length (in.) |
13 in. |
|
Insertion Length (mm) |
330 mm |
| |