HOMEABOUT USPRODUCTSTRAININGNEWS & EVENTSSUPPORT & RESOURCESCONTACT USHELPVIEW QUOTE
Product SearchBuildingsHomesApplications & DownloadsCross ReferenceProduct Selection Tool
Thermostats
>Programmable Thermostats
>Non-Programmable Thermostats
>Wireless Thermostats
>Thermostat Parts and Accessories
>Heating Relays
>Residential Switches and Timers
Whole House Air Quality
HVAC Zoning
Residential Combustion
EnviraCOM Communications
Water Control
Training Materials & Product Literature


Loading ...
Environmental & Combustion Controls
C7100A1015
PT3000 Platinum Averaging Discharge Air Sensor

Locate Distributors Product Specifications   Literature and Documents
Overview
Discharge Temperature Sensor is used to sense temperature in discharge duct.

Loading ...
Features

• Use with PC8900 Control Panel and W8900 Remote Module.
• Use to troubleshoot system operation.
• Platinum positive temperature coefficient sensor.
• Factory calibrated; no settings or field calibration required.
Product Specifications  Back To Top
Description PT3000 Platinum Averaging Discharge Air Sensor
Application Averaging Duct Temperature Sensors
Sensor Type PT3000, 3484 ohms @ 77 F PTC
Insertion Length (in.) 13 in.
Insertion Length (mm) 330 mm
Mounting Discharge Duct
Operating Temperature Range (F) 40 F to 220 F
Operating Temperature Range (C) 4 C to 104 C
Maximum Ambient Temperature (F) 250 F
Maximum Ambient Temperature (C) 121 C
Shipping Temperature Range (F) -30 F to +150 F
Shipping Temperature Range (C) -34 C to +66 C
Dimensions (in.) 1 13/16 in. high x 1 13/16 in. wide x 13 1/4 in. deep
Dimensions (mm) 46 mm high x 46 mm wide x 336 mm deep
Comments Recessed 1/4 in. (6 mm) quick-connect terminals. 3/4 in. (19 mm) diameter sensor probe.
Used With W7100, W8900

Literature and other Resources Download Back To Top
Installation Instructions - (C7100A Averaging Temperature Sensors)
Product Data - (C7100D Averaging Temperature Sensors)
mounting C7100 Averaging Temperature sensor Installation(LineArt)
mounting C7100 Averaging Temperature sensor Installation(LineArt - Web Quality Image)
mounting C7100 Averaging Temperature sensor Installation(LineArt)
mounting C7100 Averaging Temperature sensor Installation(LineArt - Web Quality Image)
C7100 Discharge sensor for Perfect Climate Comfort Center Ad Slick(LineArt)
C7100 Discharge sensor for Perfect Climate Comfort Center Ad Slick(LineArt - Web Quality Image)
Mounting PC8900 and Wallplate Installation(LineArt)
Mounting PC8900 and Wallplate Installation(LineArt - Web Quality Image)
Typical Installation for C7098 Outdoor Sensor Installation(LineArt)
Typical Installation for C7098 Outdoor Sensor Installation(LineArt - Web Quality Image)
Wiring for PC8900 Control Panel to W8900 Remote Module Wiring(LineArt)
Wiring for PC8900 Control Panel to W8900 Remote Module Wiring(LineArt - Web Quality Image)
Hookup diagram for heating/cooling system using R8239 for PC8900 W8900 Wiring(LineArt)
Hookup diagram for heating/cooling system using R8239 for PC8900 W8900 Wiring(LineArt - Web Quality Image)
Hookup diagram for electric baseboard or ceiling cable system for PC8900 W8900 Wiring(LineArt)
Hookup diagram for electric baseboard or ceiling cable system for PC8900 W8900 Wiring(LineArt - Web Quality Image)
PC8900 W8900 System Trouble shooting chart Chart(LineArt)
PC8900 W8900 System Trouble shooting chart Chart(LineArt - Web Quality Image)
Wiring for C7189 Remote Sensor to W8900 Remote Module Wiring(LineArt)
Wiring for C7189 Remote Sensor to W8900 Remote Module Wiring(LineArt - Web Quality Image)
Wiring for C7089 Outdoor sensor to W8900 Remote Module Wiring(LineArt)
Wiring for C7089 Outdoor sensor to W8900 Remote Module Wiring(LineArt - Web Quality Image)
Dimension for Discharge Air Sensor C7100 Dimension(LineArt)
Dimension for Discharge Air Sensor C7100 Dimension(LineArt - Web Quality Image)
Mounting Remote Module W8900 Installation(LineArt)
Mounting Remote Module W8900 Installation(LineArt - Web Quality Image)
Mounting wallplate for PC8900 Installation(LineArt)
Mounting wallplate for PC8900 Installation(LineArt - Web Quality Image)
Typical location for C7198 Remote Sensor Installation(LineArt)
Typical location for C7198 Remote Sensor Installation(LineArt - Web Quality Image)
Hookup diagram for 2-stage heating with single transformer for PC8900 W8900 Wiring(LineArt)
Hookup diagram for 2-stage heating with single transformer for PC8900 W8900 Wiring(LineArt - Web Quality Image)
Hookup diagram for multiple transformer for PC8900 W8900 Wiring(LineArt)
Hookup diagram for multiple transformer for PC8900 W8900 Wiring(LineArt - Web Quality Image)
Hookup diagram for heating/cooling system using R8222N for PC8900 W8900 Wiring(LineArt)
Hookup diagram for heating/cooling system using R8222N for PC8900 W8900 Wiring(LineArt - Web Quality Image)
Hookup diagram for single transformer for PC8900 W8900 Wiring(LineArt)
Hookup diagram for single transformer for PC8900 W8900 Wiring(LineArt - Web Quality Image)
Hookup diagram for single stage heat pump system for PC8900 W8900 Wiring(LineArt)
Hookup diagram for single stage heat pump system for PC8900 W8900 Wiring(LineArt - Web Quality Image)
Hookup diagram for 2-stage heat/1-stage cool pump system for PC8900 W8900 Wiring(LineArt)
Hookup diagram for 2-stage heat/1-stage cool pump system for PC8900 W8900 Wiring(LineArt - Web Quality Image)
Hookup diagram for 2-stage heat pump system for PC8900 W8900 Wiring(LineArt)
Hookup diagram for 2-stage heat pump system for PC8900 W8900 Wiring(LineArt - Web Quality Image)
Hookup diagram for 3-stageheat/2-stage cool heat pump system for PC8900 W8900 Wiring(LineArt)
Hookup diagram for 3-stageheat/2-stage cool heat pump system for PC8900 W8900 Wiring(LineArt - Web Quality Image)
Hookup diagram heat pump with heat changeover system for PC8900 Wiring(LineArt)
Hookup diagram heat pump with heat changeover system for PC8900 Wiring(LineArt - Web Quality Image)
Hookup diagram for heat pump application with cooling changeover Wiring(LineArt)
Hookup diagram for heat pump application with cooling changeover Wiring(LineArt - Web Quality Image)
Hookup diagram for gas burning ignition system for PC8900 Wiring(LineArt)
Hookup diagram for gas burning ignition system for PC8900 Wiring(LineArt - Web Quality Image)
Hookup diagram for a oil heating/electric cooling system for PC8900 W8900 Wiring(LineArt)
Hookup diagram for a oil heating/electric cooling system for PC8900 W8900 Wiring(LineArt - Web Quality Image)
Hookup diagram for a 3-wire zone heating system for PC8900 W8900 Wiring(LineArt)
Hookup diagram for a 3-wire zone heating system for PC8900 W8900 Wiring(LineArt - Web Quality Image)
Hookup diagram for a connecting a W8900 with Zone Control Wiring(LineArt)
Hookup diagram for a connecting a W8900 with Zone Control Wiring(LineArt - Web Quality Image)
Hookup diagram for Heat pump application with Zone control Wiring(LineArt)
Hookup diagram for Heat pump application with Zone control Wiring(LineArt - Web Quality Image)
Hookup diagram for Heat pump application with Zone control Wiring(LineArt)
Hookup diagram for Heat pump application with Zone control Wiring(LineArt - Web Quality Image)
Hookup diagram for Heat pump application with Zone control Wiring(LineArt)
Hookup diagram for Heat pump application with Zone control Wiring(LineArt - Web Quality Image)
Hookup diagram for Heat pump application with Zone control Wiring(LineArt)
Hookup diagram for Heat pump application with Zone control Wiring(LineArt - Web Quality Image)
Hookup diagram connecting cooling humidity control Wiring(LineArt)
Hookup diagram connecting cooling humidity control Wiring(LineArt - Web Quality Image)
Hookup diagram connecting humidifier for humidity control Wiring(LineArt)
Hookup diagram connecting humidifier for humidity control Wiring(LineArt - Web Quality Image)
Diagram of Intelligent Recovery for PC8900 for Fall to Winter Graph(LineArt)
Diagram of Intelligent Recovery for PC8900 for Fall to Winter Graph(LineArt - Web Quality Image)
Diagram of Intelligent Recovery for PC8900 for Winter to Spring Graph(LineArt)
Diagram of Intelligent Recovery for PC8900 for Winter to Spring Graph(LineArt - Web Quality Image)
Diagram of Intelligent Recovery for PC8900 for heat pump for mild weather Graph(LineArt)
Diagram of Intelligent Recovery for PC8900 for heat pump for mild weather Graph(LineArt - Web Quality Image)
Diagram of Intelligent Recovery for PC8900 for heat pump for moderate weather Graph(LineArt)
Diagram of Intelligent Recovery for PC8900 for heat pump for moderate weather Graph(LineArt - Web Quality Image)
Diagram of Intelligent Recovery for PC8900 for heat pump for severe weather Graph(LineArt)
Diagram of Intelligent Recovery for PC8900 for heat pump for severe weather Graph(LineArt - Web Quality Image)
PC8900 W8900 System Trouble shooting chart Chart(LineArt)
PC8900 W8900 System Trouble shooting chart Chart(LineArt - Web Quality Image)
PC8900 W8900 System Trouble shooting chart Chart(LineArt)
PC8900 W8900 System Trouble shooting chart Chart(LineArt - Web Quality Image)
PC8900 W8900 System Trouble shooting chart Chart(LineArt)
PC8900 W8900 System Trouble shooting chart Chart(LineArt - Web Quality Image)
PC8900 W8900 System Trouble shooting chart Chart(LineArt)
PC8900 W8900 System Trouble shooting chart Chart(LineArt - Web Quality Image)
PC8900 Button and LCD Press Check for outside Humidity or Temp LCD(LineArt)
PC8900 Button and LCD Press Check for outside Humidity or Temp LCD(LineArt - Web Quality Image)
PC8900 Button and LCD Press Select Period LCD(LineArt)
PC8900 Button and LCD Press Select Period LCD(LineArt - Web Quality Image)
PC8900 Button and LCD Press Set Clock LCD(LineArt)
PC8900 Button and LCD Press Set Clock LCD(LineArt - Web Quality Image)
PC8900 Button and LCD Press Day to Set Day LCD(LineArt)
PC8900 Button and LCD Press Day to Set Day LCD(LineArt - Web Quality Image)
PC8900 Button and LCD Press Time buttons LCD(LineArt)
PC8900 Button and LCD Press Time buttons LCD(LineArt - Web Quality Image)
PC8900 Button and LCD Press Cancel to Clear Program LCD(LineArt)
PC8900 Button and LCD Press Cancel to Clear Program LCD(LineArt - Web Quality Image)
PC8900 Button and LCD Press Select Period LCD(LineArt)
PC8900 Button and LCD Press Select Period LCD(LineArt - Web Quality Image)
PC8900 Button and LCD Press Day to Set Day LCD(LineArt)
PC8900 Button and LCD Press Day to Set Day LCD(LineArt - Web Quality Image)
PC8900 Button and LCD Press Time buttons LCD(LineArt)
PC8900 Button and LCD Press Time buttons LCD(LineArt - Web Quality Image)
PC8900 Button and LCD Heat and Cool Setpoints LCD(LineArt)
PC8900 Button and LCD Heat and Cool Setpoints LCD(LineArt - Web Quality Image)
PC8900 Button and LCD Press Arrow head keys LCD(LineArt)
PC8900 Button and LCD Press Arrow head keys LCD(LineArt - Web Quality Image)
PC8900 Button and LCD with Ventilation is chosen LCD(LineArt)
PC8900 Button and LCD with Ventilation is chosen LCD(LineArt - Web Quality Image)
PC8900 Button and LCD with Ventilation is chosen LCD(LineArt)
PC8900 Button and LCD with Ventilation is chosen LCD(LineArt - Web Quality Image)
PC8900 Button and LCD Press Fan for Fan setting LCD(LineArt)
PC8900 Button and LCD Press Fan for Fan setting LCD(LineArt - Web Quality Image)
PC8900 Button and LCD Press Select Period LCD(LineArt)
PC8900 Button and LCD Press Select Period LCD(LineArt - Web Quality Image)
PC8900 Button and LCD Press Time buttons LCD(LineArt)
PC8900 Button and LCD Press Time buttons LCD(LineArt - Web Quality Image)
PC8900 Button and LCD Press Arrow head keys for setpoints LCD(LineArt)
PC8900 Button and LCD Press Arrow head keys for setpoints LCD(LineArt - Web Quality Image)
PC8900 Button and LCD with Ventilation is chosen LCD(LineArt)
PC8900 Button and LCD with Ventilation is chosen LCD(LineArt - Web Quality Image)
PC8900 Button and LCD Press Fan for Fan setting LCD(LineArt)
PC8900 Button and LCD Press Fan for Fan setting LCD(LineArt - Web Quality Image)
PC8900 Button and LCD Press Select Period LCD(LineArt)
PC8900 Button and LCD Press Select Period LCD(LineArt - Web Quality Image)
PC8900 Button and LCD Press Time buttons LCD(LineArt)
PC8900 Button and LCD Press Time buttons LCD(LineArt - Web Quality Image)
PC8900 Button and LCD Press Fan for Fan setting LCD(LineArt)
PC8900 Button and LCD Press Fan for Fan setting LCD(LineArt - Web Quality Image)
PC8900 Button and LCD Press Select Period LCD(LineArt)
PC8900 Button and LCD Press Select Period LCD(LineArt - Web Quality Image)
PC8900 Button and LCD Press Time buttons LCD(LineArt)
PC8900 Button and LCD Press Time buttons LCD(LineArt - Web Quality Image)
PC8900 Button and LCD Press Ventilation to set LCD(LineArt)
PC8900 Button and LCD Press Ventilation to set LCD(LineArt - Web Quality Image)
PC8900 Button and LCD Press Fan for Fan setting LCD(LineArt)
PC8900 Button and LCD Press Fan for Fan setting LCD(LineArt - Web Quality Image)
PC8900 Button and LCD Press Cancel LCD(LineArt)
PC8900 Button and LCD Press Cancel LCD(LineArt - Web Quality Image)
PC8900 Button and LCD Programming System Setting LCD(LineArt)
PC8900 Button and LCD Programming System Setting LCD(LineArt - Web Quality Image)
PC8900 Button and LCD Press Humidity LCD(LineArt)
PC8900 Button and LCD Press Humidity LCD(LineArt - Web Quality Image)
PC8900 Button and LCD Press Humidity and Arrow keys LCD(LineArt)
PC8900 Button and LCD Press Humidity and Arrow keys LCD(LineArt - Web Quality Image)
PC8900 Button and LCD Run Program LCD(LineArt)
PC8900 Button and LCD Run Program LCD(LineArt - Web Quality Image)
PC8900 Button and LCD Heat and Cool Setpoints LCD(LineArt)
PC8900 Button and LCD Heat and Cool Setpoints LCD(LineArt - Web Quality Image)
PC8900 Button and LCD Press Arrow head keys for setpoints LCD(LineArt)
PC8900 Button and LCD Press Arrow head keys for setpoints LCD(LineArt - Web Quality Image)
PC8900 Button and LCD copying a Day Program LCD(LineArt)
PC8900 Button and LCD copying a Day Program LCD(LineArt - Web Quality Image)
PC8900 Button and LCD Select Period LCD(LineArt)
PC8900 Button and LCD Select Period LCD(LineArt - Web Quality Image)
PC8900 Button and LCD Press Day LCD(LineArt)
PC8900 Button and LCD Press Day LCD(LineArt - Web Quality Image)
PC8900 Button and LCD Select Period LCD(LineArt)
PC8900 Button and LCD Select Period LCD(LineArt - Web Quality Image)
PC8900 Button and LCD Heat and Cool Setpoints LCD(LineArt)
PC8900 Button and LCD Heat and Cool Setpoints LCD(LineArt - Web Quality Image)
PC8900 Button and LCD Press Time button LCD(LineArt)
PC8900 Button and LCD Press Time button LCD(LineArt - Web Quality Image)
PC8900 Button and LCD Press Humidity button for Frost Setting LCD(LineArt)
PC8900 Button and LCD Press Humidity button for Frost Setting LCD(LineArt - Web Quality Image)
PC8900 Button and LCD Press Arrow keys button for Frost Setting LCD(LineArt)
PC8900 Button and LCD Press Arrow keys button for Frost Setting LCD(LineArt - Web Quality Image)
PC8900 Button and LCD TO Hold Programming LCD(LineArt)
PC8900 Button and LCD TO Hold Programming LCD(LineArt - Web Quality Image)
PC8900 Button and LCD Heat and Cool Setpoints LCD(LineArt)
PC8900 Button and LCD Heat and Cool Setpoints LCD(LineArt - Web Quality Image)
PC8900 Button and LCD Press Arrow head keys for setpoints LCD(LineArt)
PC8900 Button and LCD Press Arrow head keys for setpoints LCD(LineArt - Web Quality Image)
PC8900 Button and LCD Press Fan to set fan during hold LCD(LineArt)
PC8900 Button and LCD Press Fan to set fan during hold LCD(LineArt - Web Quality Image)
PC8900 Button and LCD Press Ventilation to set ventilation during hold LCD(LineArt)
PC8900 Button and LCD Press Ventilation to set ventilation during hold LCD(LineArt - Web Quality Image)
PC8900 Button and LCD Press Day to Set Desired Day LCD(LineArt)
PC8900 Button and LCD Press Day to Set Desired Day LCD(LineArt - Web Quality Image)
PC8900 Button and LCD Press Time button LCD(LineArt)
PC8900 Button and LCD Press Time button LCD(LineArt - Web Quality Image)
PC8900 Button and LCD Press Cancel LCD(LineArt)
PC8900 Button and LCD Press Cancel LCD(LineArt - Web Quality Image)
PC8900 Button and LCD Press Day to Set Desired Day LCD(LineArt)
PC8900 Button and LCD Press Day to Set Desired Day LCD(LineArt - Web Quality Image)
PC8900 Button and LCD Select Period LCD(LineArt)
PC8900 Button and LCD Select Period LCD(LineArt - Web Quality Image)
PC8900 Button and LCD Press Cancel LCD(LineArt)
PC8900 Button and LCD Press Cancel LCD(LineArt - Web Quality Image)
PC8900 Button and LCD Press Check for current Humidity LCD(LineArt)
PC8900 Button and LCD Press Check for current Humidity LCD(LineArt - Web Quality Image)
PC8900 Button and LCD Press Humidity for setpoint LCD(LineArt)
PC8900 Button and LCD Press Humidity for setpoint LCD(LineArt - Web Quality Image)
PC8900 Button and LCD Heat and Cool Setpoints LCD(LineArt)
PC8900 Button and LCD Heat and Cool Setpoints LCD(LineArt - Web Quality Image)
PC8900 Button and LCD Press Check for Heat can Cool setpoints LCD(LineArt)
PC8900 Button and LCD Press Check for Heat can Cool setpoints LCD(LineArt - Web Quality Image)
PC8900 Button and LCD Press Check for Ventilation setting LCD(LineArt)
PC8900 Button and LCD Press Check for Ventilation setting LCD(LineArt - Web Quality Image)
PC8900 Button and LCD Press Check for Fan setting LCD(LineArt)
PC8900 Button and LCD Press Check for Fan setting LCD(LineArt - Web Quality Image)
PC8900 Button and LCD Press Check for Ventilation setting LCD(LineArt)
PC8900 Button and LCD Press Check for Ventilation setting LCD(LineArt - Web Quality Image)
PC8900 Button and LCD Press Check for System Cool setting LCD(LineArt)
PC8900 Button and LCD Press Check for System Cool setting LCD(LineArt - Web Quality Image)
C7089 and C7100 Temperature Sensors temperature performance characteristics Graph(LineArt)
C7089 and C7100 Temperature Sensors temperature performance characteristics Graph(LineArt - Web Quality Image)
C7189 Remote Temperature Sensors temperature performance characteristics Graph(LineArt)
C7189 Remote Temperature Sensors temperature performance characteristics Graph(LineArt - Web Quality Image)
PC8900 LCD All segments on Display LCD(LineArt)
PC8900 LCD All segments on Display LCD(LineArt - Web Quality Image)
PC8900 LCD System Setting AUTO SYS N LCD(LineArt)
PC8900 LCD System Setting AUTO SYS N LCD(LineArt - Web Quality Image)
PC8900 LCD System Setting MIN OFF Y LCD(LineArt)
PC8900 LCD System Setting MIN OFF Y LCD(LineArt - Web Quality Image)
PC8900 LCD System Setting SENS REM N LCD(LineArt)
PC8900 LCD System Setting SENS REM N LCD(LineArt - Web Quality Image)
PC8900 LCD System Setting SENS DIS N LCD(LineArt)
PC8900 LCD System Setting SENS DIS N LCD(LineArt - Web Quality Image)
PC8900 LCD System Setting SENS LOC Y LCD(LineArt)
PC8900 LCD System Setting SENS LOC Y LCD(LineArt - Web Quality Image)
PC8900 LCD System Setting SSNS OUT N LCD(LineArt)
PC8900 LCD System Setting SSNS OUT N LCD(LineArt - Web Quality Image)
PC8900 LCD System Setting VENT ER V LCD(LineArt)
PC8900 LCD System Setting VENT ER V LCD(LineArt - Web Quality Image)
PC8900 LCD System Setting COMM N LCD(LineArt)
PC8900 LCD System Setting COMM N LCD(LineArt - Web Quality Image)
PC8900 LCD System Setting REV VLV B LCD(LineArt)
PC8900 LCD System Setting REV VLV B LCD(LineArt - Web Quality Image)
PC8900 LCD System Setting HEAT HUM Y LCD(LineArt)
PC8900 LCD System Setting HEAT HUM Y LCD(LineArt - Web Quality Image)
PC8900 LCD System Setting COOL HUM Y LCD(LineArt)
PC8900 LCD System Setting COOL HUM Y LCD(LineArt - Web Quality Image)
PC8900 LCD System Setting SHOW TEMP F LCD(LineArt)
PC8900 LCD System Setting SHOW TEMP F LCD(LineArt - Web Quality Image)
PC8900 LCD System Setting SHOW CLK 12 LCD(LineArt)
PC8900 LCD System Setting SHOW CLK 12 LCD(LineArt - Web Quality Image)
PC8900 LCD System Setting RECO VER Y LCD(LineArt)
PC8900 LCD System Setting RECO VER Y LCD(LineArt - Web Quality Image)
PC8900 LCD System Setting AUTO SYS Y LCD(LineArt)
PC8900 LCD System Setting AUTO SYS Y LCD(LineArt - Web Quality Image)
PC8900 LCD System Setting MIN OFF N LCD(LineArt)
PC8900 LCD System Setting MIN OFF N LCD(LineArt - Web Quality Image)
PC8900 LCD System Setting SENS REM Y LCD(LineArt)
PC8900 LCD System Setting SENS REM Y LCD(LineArt - Web Quality Image)
PC8900 LCD System Setting SENS DIS Y LCD(LineArt)
PC8900 LCD System Setting SENS DIS Y LCD(LineArt - Web Quality Image)
PC8900 LCD System Setting SENS LOC N LCD(LineArt)
PC8900 LCD System Setting SENS LOC N LCD(LineArt - Web Quality Image)
PC8900 LCD System Setting SSNS OUT Y LCD(LineArt)
PC8900 LCD System Setting SSNS OUT Y LCD(LineArt - Web Quality Image)
PC8900 LCD System Setting VENT DMP LCD(LineArt)
PC8900 LCD System Setting VENT DMP LCD(LineArt - Web Quality Image)
PC8900 LCD System Setting VENT NO LCD(LineArt)
PC8900 LCD System Setting VENT NO LCD(LineArt - Web Quality Image)
PC8900 LCD System Setting COMM Y LCD(LineArt)
PC8900 LCD System Setting COMM Y LCD(LineArt - Web Quality Image)
PC8900 LCD System Setting REV VLV O LCD(LineArt)
PC8900 LCD System Setting REV VLV O LCD(LineArt - Web Quality Image)
PC8900 LCD System Setting HEAT HUM N LCD(LineArt)
PC8900 LCD System Setting HEAT HUM N LCD(LineArt - Web Quality Image)
PC8900 LCD System Setting COOL HUM N LCD(LineArt)
PC8900 LCD System Setting COOL HUM N LCD(LineArt - Web Quality Image)
PC8900 LCD System Setting SHOW TEMP C LCD(LineArt)
PC8900 LCD System Setting SHOW TEMP C LCD(LineArt - Web Quality Image)
PC8900 LCD System Setting SHOW CLK 24 LCD(LineArt)
PC8900 LCD System Setting SHOW CLK 24 LCD(LineArt - Web Quality Image)
PC8900 LCD System Setting RECO VER N LCD(LineArt)
PC8900 LCD System Setting RECO VER N LCD(LineArt - Web Quality Image)
PC8900 LCD System Setting ELEC HT Y LCD(LineArt)
PC8900 LCD System Setting ELEC HT Y LCD(LineArt - Web Quality Image)
PC8900 LCD System Setting ELEC HT N LCD(LineArt)
PC8900 LCD System Setting ELEC HT N LCD(LineArt - Web Quality Image)
PC8900 LCD System Setting OVER RUN N LCD(LineArt)
PC8900 LCD System Setting OVER RUN N LCD(LineArt - Web Quality Image)
PC8900 LCD System Setting OVER RUN Y LCD(LineArt)
PC8900 LCD System Setting OVER RUN Y LCD(LineArt - Web Quality Image)
Drawing of PC8900 Front initial display Front(LineArt)
Drawing of PC8900 Front initial display Front(LineArt - Web Quality Image)
Diagram of Intelligent Recovery for PC8900 Graph(LineArt)
Diagram of Intelligent Recovery for PC8900 Graph(LineArt - Web Quality Image)
Hookup diagram for Heat pump application with Zone control Wiring(LineArt)
Hookup diagram for Heat pump application with Zone control Wiring(LineArt - Web Quality Image)
Diagram of Intelligent Recovery for PC8900 for Heat pump Applications Graph(LineArt)
Diagram of Intelligent Recovery for PC8900 for Heat pump Applications Graph(LineArt - Web Quality Image)
Download

Welcome

Login to My Account 
New User Registration