HOMEABOUT USPRODUCTSTRAININGNEWS & EVENTSSUPPORT & RESOURCESCONTACT USHELPVIEW QUOTE
Product SearchBuildingsHomesApplications & DownloadsCross ReferenceProduct Selection Tool
Thermostats
>Programmable Thermostats
>Non-Programmable Thermostats
>Wireless Thermostats
>Thermostat Parts and Accessories
>Heating Relays
>Residential Switches and Timers
Whole House Air Quality
HVAC Zoning
Residential Combustion
EnviraCOM Communications
Water Control
Training Materials & Product Literature


Loading ...
Environmental & Combustion Controls
C7089U1006
C7089 Remote Outdoor Sensor

Locate Distributors Product Specifications   Literature and Documents
Overview
Remote outdoor temperature sensor, when installed, the current outdoor temperature is displayed. Also can be used to manage dual fuel and lock-out expensive auxiliary heat in heat pump applications.

Loading ...
Features

• Mounting clip allows easy sensor positioning on siding or soffit.
• Includes 60 in. leadwires.
• Factory calibrated; no field calibration required.
• Maximum wire run of 200 feet.
Product Specifications  Back To Top
Description Outdoor Sensor used to measure the outdoor temperatre for use with VisionPro and VisionPRO IAQ
Application Outdoor sensor for VisionPRO and VisionPRO IAQ Thermostats
Dimensions (in.) 2 1/4 in. x 3/8 in. with 60 in. leadwires.
Dimensions (mm) 57 mm x 10 mm with 1524 mm leadwires.
Mounting Mounting Clip provided and screws provided.
Operating Humidity Range (% RH) 5 to 95% RH, non-condensing
Temperature Range, Ambient (F) -40 F to +120 F
Temperature Range, Ambient (C) -40 C to +49 C
Used With VisionPRO® Series Thermostats, VisionPRO® IAQ Thermostat

Literature and other Resources Download Back To Top
Installation Instructions - (C7089U1006 Outdoor Temperature Sensor - English, French, Spanish)
Entering the Installer setup LCD(LineArt)
Entering the Installer setup LCD(LineArt - Web Quality Image)
VisionPro® IAQ Total Home Comfort System, installing Equipment Interface Module Wiring(LineArt)
VisionPro® IAQ Total Home Comfort System, installing Equipment Interface Module Wiring(LineArt - Web Quality Image)
VisionPro® IAQ, typical 1H/1C conventional hookup with single transformer Wiring(LineArt)
VisionPro® IAQ, typical 1H/1C conventional hookup with single transformer Wiring(LineArt - Web Quality Image)
VisionPro® IAQ, typical 1H/1C conventional hookup with oil primary Wiring(LineArt)
VisionPro® IAQ, typical 1H/1C conventional hookup with oil primary Wiring(LineArt - Web Quality Image)
3H/2C, 2H/2C, 2H/1C, 1H/2C, 1H/1C conventional hookup with one transformer Wiring(LineArt)
3H/2C, 2H/2C, 2H/1C, 1H/2C, 1H/1C conventional hookup with one transformer Wiring(LineArt - Web Quality Image)
Typical hookup of heat pump system (up to 4H/2C heat pump) Wiring(LineArt)
Typical hookup of heat pump system (up to 4H/2C heat pump) Wiring(LineArt - Web Quality Image)
Typical hookup of non-powered humidifier Wiring(LineArt)
Typical hookup of non-powered humidifier Wiring(LineArt - Web Quality Image)
Typical hookup of powered humidifier Wiring(LineArt)
Typical hookup of powered humidifier Wiring(LineArt - Web Quality Image)
Typical hookup of variable speed blower for dehumidification in low speed Wiring(LineArt)
Typical hookup of variable speed blower for dehumidification in low speed Wiring(LineArt - Web Quality Image)
Typical hookup of powered whole house dehumidifier (contacts normally open) Wiring(LineArt)
Typical hookup of powered whole house dehumidifier (contacts normally open) Wiring(LineArt - Web Quality Image)
Typical hookup of fresh air damper Wiring(LineArt)
Typical hookup of fresh air damper Wiring(LineArt - Web Quality Image)
Typical hookup of powered ventilation Wiring(LineArt)
Typical hookup of powered ventilation Wiring(LineArt - Web Quality Image)
Hookup of Honeywell DH90 with fresh air intake for ventilation Wiring(LineArt)
Hookup of Honeywell DH90 with fresh air intake for ventilation Wiring(LineArt - Web Quality Image)
Setting dehumidification level Callouts(LineArt)
Setting dehumidification level Callouts(LineArt - Web Quality Image)
Balance point with auxiliary lockout temperature Graph(LineArt)
Balance point with auxiliary lockout temperature Graph(LineArt - Web Quality Image)
Entering the Installer setup LCD(LineArt)
Entering the Installer setup LCD(LineArt - Web Quality Image)
Entering the Installer setup LCD(LineArt)
Entering the Installer setup LCD(LineArt - Web Quality Image)
Thermostat keys Callouts(LineArt)
Thermostat keys Callouts(LineArt - Web Quality Image)
Thernostat display Callouts(LineArt)
Thernostat display Callouts(LineArt - Web Quality Image)
User setup, press and release the system key LCD(LineArt)
User setup, press and release the system key LCD(LineArt - Web Quality Image)
User setup, press and hold the center blank key LCD(LineArt)
User setup, press and hold the center blank key LCD(LineArt - Web Quality Image)
Edit schedule, press Sched key LCD(LineArt)
Edit schedule, press Sched key LCD(LineArt - Web Quality Image)
Fan control, programmed fan display LCD(LineArt)
Fan control, programmed fan display LCD(LineArt - Web Quality Image)
Setting temperature overrides, temporary temperature hold LCD(LineArt)
Setting temperature overrides, temporary temperature hold LCD(LineArt - Web Quality Image)
Setting temperature overrides, permanent hold LCD(LineArt)
Setting temperature overrides, permanent hold LCD(LineArt - Web Quality Image)
Setting temperature overrides, vacation hold LCD(LineArt)
Setting temperature overrides, vacation hold LCD(LineArt - Web Quality Image)
Locked screen LCD(LineArt)
Locked screen LCD(LineArt - Web Quality Image)
Filter change reminder LCD(LineArt)
Filter change reminder LCD(LineArt - Web Quality Image)
Adaptative Intelligent (temperature) Recovery LCD(LineArt)
Adaptative Intelligent (temperature) Recovery LCD(LineArt - Web Quality Image)
Minimum Off-timer LCD(LineArt)
Minimum Off-timer LCD(LineArt - Web Quality Image)
Setting dehumidification level with air conditioner Front(LineArt)
Setting dehumidification level with air conditioner Front(LineArt - Web Quality Image)
Display when controlling a whole-house dehumidifier Front(LineArt)
Display when controlling a whole-house dehumidifier Front(LineArt - Web Quality Image)
Humidifier Pad change reminder LCD(LineArt)
Humidifier Pad change reminder LCD(LineArt - Web Quality Image)
UV Lamp change reminder LCD(LineArt)
UV Lamp change reminder LCD(LineArt - Web Quality Image)
Setting humidification level with frost protection Front(LineArt)
Setting humidification level with frost protection Front(LineArt - Web Quality Image)
Ventilation control options Front(LineArt)
Ventilation control options Front(LineArt - Web Quality Image)
Ventilation control setup Front(LineArt)
Ventilation control setup Front(LineArt - Web Quality Image)
Setting temperature overrides, Southern Dehumidification Away Setting LCD(LineArt)
Setting temperature overrides, Southern Dehumidification Away Setting LCD(LineArt - Web Quality Image)
Wiring a single C7189U1005 Indoor Sensor Wiring(LineArt)
Wiring a single C7189U1005 Indoor Sensor Wiring(LineArt - Web Quality Image)
Wiring multiple C7189U1005 Sensors Wiring(LineArt)
Wiring multiple C7189U1005 Sensors Wiring(LineArt - Web Quality Image)
Wiring C7089U1006 Outdoor Sensor to the Equipment Interface Module Wiring(LineArt)
Wiring C7089U1006 Outdoor Sensor to the Equipment Interface Module Wiring(LineArt - Web Quality Image)
VisionPRO® IAQ Comfort System, dimensions Dimension(LineArt)
VisionPRO® IAQ Comfort System, dimensions Dimension(LineArt - Web Quality Image)
VisionPro® IAQ Total Home Comfort System, inserting wires in terminal block Installation(LineArt)
VisionPro® IAQ Total Home Comfort System, inserting wires in terminal block Installation(LineArt - Web Quality Image)
Mounting thermostat to wallplate Installation(LineArt)
Mounting thermostat to wallplate Installation(LineArt - Web Quality Image)
VisionPro® IAQ Total Home Comfort System, mounting the wallplate Installation(LineArt)
VisionPro® IAQ Total Home Comfort System, mounting the wallplate Installation(LineArt - Web Quality Image)
Humidity settings menu LCD(LineArt)
Humidity settings menu LCD(LineArt - Web Quality Image)
Humidity level display LCD(LineArt)
Humidity level display LCD(LineArt - Web Quality Image)
Wiring key Wiring(LineArt)
Wiring key Wiring(LineArt - Web Quality Image)
Download

Welcome

Login to My Account 
New User Registration