HOMEABOUT USPRODUCTSNEWS & EVENTSSUPPORT & RESOURCESCONTACT USHELPVIEW QUOTE
Product SearchBuildingsHomesApplications & DownloadsCross ReferenceProduct Selection Tool
Thermostats
Whole House Air Quality
>Air Cleaners
>Ultraviolet Air Treatment
>Ventilation
>Humidification
>Carbon Monoxide Detection
HVAC Zoning
Residential Combustion
EnviraCOM Communications
Water Control
Training Materials & Product Literature


Loading ...
Environmental & Combustion Controls
C7089H1007
Outdoor Temperature Sensor.

Locate Distributors Product Specifications   Literature and Documents
Overview
The C7089H Outdoor Temperature Sensor provides outdoor temperature information for the H1008A Automatic Humidity Control and is recommended for H1008A installations with heat pump and multi-stage systems. The H1008A Automatic Humidity Control uses the C7089H Outdoor Temperature Sensor to provide true automatic temperature compensating humidity control.

Loading ...
Product Specifications  Back To Top
Description Outdoor temperature sensor to be used with the H1008A.
Application Temperature sensor
Type Outdoor Temperature Sensor
Color Black
Operating Humidity Range (% RH) 5 to 95% RH, non-condensing
Dimensions (in.) 1 1/2 in. x 1/4 in.
Dimensions (mm) 38 mm x 6 mm
Includes 6 in. leadwires
Used With H1008D, H1008A
Tradeline Value Tradeline

Literature and other Resources Download Back To Top
Installation Instructions - (C7089U1006 Outdoor Temperature Sensor - English, French, Spanish)
Installation Instructions - (C7089A Outdoor Sensor - Perfect Climate Comfort Center-TRADELINE)
Installation Instructions - (C7089B Outdoor Sensor)
Installation Instructions - (C7089H Outdoor Temperature Sensor —Tradeline Capteur de temperature exterieure)
Download

Welcome

Login to My Account 
New User Registration