HOMEABOUT USPRODUCTSTRAININGNEWS & EVENTSSUPPORT & RESOURCESCONTACT USHELPVIEW QUOTE
Product SearchBuildingsHomesApplications & DownloadsCross ReferenceProduct Selection Tool
Thermostats
>Programmable Thermostats
>Non-Programmable Thermostats
>Wireless Thermostats
>Thermostat Parts and Accessories
>Heating Relays
>Residential Switches and Timers
Whole House Air Quality
HVAC Zoning
Residential Combustion
EnviraCOM Communications
Water Control
Training Materials & Product Literature


Loading ...
Environmental & Combustion Controls
C7089B1000
C7089 Remote Outdoor Sensor for Chronotherm IV and PC8900 Thermostats

Locate Distributors Product Specifications   Literature and Documents
Overview
Remote outdoor temperature sensor, when installed, the current outdoor temperature is displayed. Also can be used to manage dual fuel and lock-out expensive auxiliary heat in heat pump applications.

Loading ...
Features

• Mounting clip allows easy sensor positioning on siding or soffit.
• Includes 60 in. leadwires.
• Factory calibrated; no field calibration required.
• Maximum wire run of 200 feet.
Product Specifications  Back To Top
Description Outdoor sensor used to measure outdoor temperature.
Application Outdoor sensor for Chronotherm IV thermostats and TZ-4 Zone Panel
Dimensions (in.) 2 1/4 in. x 3/8 in. with 60 in. leadwires.
Dimensions (mm) 57 mm x 10 mm with 1524 mm leadwires.
Mounting Mounting Clip provided and screws provided.
Operating Humidity Range (% RH) 5 to 95% RH, non-condensing
Temperature Range, Ambient (F) -40 F to +128 F
Temperature Range, Ambient (C) -40 C to +53 C
Used With Chronotherm® IV T8600 and T8500 Thermostat families
Used With Chronotherm IV T8600 and T8500 Thermostat families and TZ-4 Zone Panel
Tradeline Value Tradeline

Literature and other Resources Download Back To Top
Installation Guide - (C7089 RedLINK Wireless Accessories, Remote control, Outdoor air sensor, English, French, Spanish)
Installation Instructions - (C7089U1006 Outdoor Temperature Sensor - English, French, Spanish)
Installation Instructions - (C7089H Outdoor Temperature Sensor —Tradeline Capteur de temperature exterieure)
Installation Instructions - (C7089A Outdoor Sensor - Perfect Climate Comfort Center-TRADELINE)
Installation Instructions - (C7089B Outdoor Sensor)
Thermostat, Sensor and Module for VisionPRO IAQ Multiple Parts(Photo_BW - Web Quality Image)
Thermostat, Sensor and Module for VisionPRO IAQ Multiple Parts(Photo_BW - Print Quality Image)
Thermostat, Sensor and Module for VisionPRO IAQ Multiple Parts(Photo_Color - Web Quality Image)
Thermostat, Sensor and Module for VisionPRO IAQ Multiple Parts(Photo_Color - Print Quality Image)
C7089R-1013_6inch_hires Front(Photo_Color - Web Quality Image)
Outdoor Temperature Sensor 3 Inch Main(Photo_BW - Web Quality Image)
Outdoor Temperature Sensor 3 Inch Main(Photo_BW - Print Quality Image)
Outdoor Temperature Sensor 6 Inch Main(Photo_BW - Web Quality Image)
Outdoor Temperature Sensor 6 Inch Main(Photo_BW - Print Quality Image)
Outdoor Temperature Sensor 3 Inch Main(Photo_Color - Web Quality Image)
Outdoor Temperature Sensor 3 Inch Main(Photo_Color - Print Quality Image)
Outdoor Temperature Sensor 6 Inch Main(Photo_Color - Web Quality Image)
Outdoor Temperature Sensor 6 Inch Main(Photo_Color - Print Quality Image)
Entering the Installer setup LCD(LineArt)
Entering the Installer setup LCD(LineArt - Web Quality Image)
VisionPro® IAQ Total Home Comfort System, installing Equipment Interface Module Wiring(LineArt)
VisionPro® IAQ Total Home Comfort System, installing Equipment Interface Module Wiring(LineArt - Web Quality Image)
VisionPro® IAQ, typical 1H/1C conventional hookup with single transformer Wiring(LineArt)
VisionPro® IAQ, typical 1H/1C conventional hookup with single transformer Wiring(LineArt - Web Quality Image)
VisionPro® IAQ, typical 1H/1C conventional hookup with oil primary Wiring(LineArt)
VisionPro® IAQ, typical 1H/1C conventional hookup with oil primary Wiring(LineArt - Web Quality Image)
3H/2C, 2H/2C, 2H/1C, 1H/2C, 1H/1C conventional hookup with one transformer Wiring(LineArt)
3H/2C, 2H/2C, 2H/1C, 1H/2C, 1H/1C conventional hookup with one transformer Wiring(LineArt - Web Quality Image)
Typical hookup of heat pump system (up to 4H/2C heat pump) Wiring(LineArt)
Typical hookup of heat pump system (up to 4H/2C heat pump) Wiring(LineArt - Web Quality Image)
Typical hookup of non-powered humidifier Wiring(LineArt)
Typical hookup of non-powered humidifier Wiring(LineArt - Web Quality Image)
Typical hookup of powered humidifier Wiring(LineArt)
Typical hookup of powered humidifier Wiring(LineArt - Web Quality Image)
Typical hookup of variable speed blower for dehumidification in low speed Wiring(LineArt)
Typical hookup of variable speed blower for dehumidification in low speed Wiring(LineArt - Web Quality Image)
Typical hookup of powered whole house dehumidifier (contacts normally open) Wiring(LineArt)
Typical hookup of powered whole house dehumidifier (contacts normally open) Wiring(LineArt - Web Quality Image)
Typical hookup of fresh air damper Wiring(LineArt)
Typical hookup of fresh air damper Wiring(LineArt - Web Quality Image)
Typical hookup of powered ventilation Wiring(LineArt)
Typical hookup of powered ventilation Wiring(LineArt - Web Quality Image)
Hookup of Honeywell DH90 with fresh air intake for ventilation Wiring(LineArt)
Hookup of Honeywell DH90 with fresh air intake for ventilation Wiring(LineArt - Web Quality Image)
Setting dehumidification level Callouts(LineArt)
Setting dehumidification level Callouts(LineArt - Web Quality Image)
Balance point with auxiliary lockout temperature Graph(LineArt)
Balance point with auxiliary lockout temperature Graph(LineArt - Web Quality Image)
Entering the Installer setup LCD(LineArt)
Entering the Installer setup LCD(LineArt - Web Quality Image)
Entering the Installer setup LCD(LineArt)
Entering the Installer setup LCD(LineArt - Web Quality Image)
Thermostat keys Callouts(LineArt)
Thermostat keys Callouts(LineArt - Web Quality Image)
Thernostat display Callouts(LineArt)
Thernostat display Callouts(LineArt - Web Quality Image)
User setup, press and release the system key LCD(LineArt)
User setup, press and release the system key LCD(LineArt - Web Quality Image)
User setup, press and hold the center blank key LCD(LineArt)
User setup, press and hold the center blank key LCD(LineArt - Web Quality Image)
Edit schedule, press Sched key LCD(LineArt)
Edit schedule, press Sched key LCD(LineArt - Web Quality Image)
Fan control, programmed fan display LCD(LineArt)
Fan control, programmed fan display LCD(LineArt - Web Quality Image)
Setting temperature overrides, temporary temperature hold LCD(LineArt)
Setting temperature overrides, temporary temperature hold LCD(LineArt - Web Quality Image)
Setting temperature overrides, permanent hold LCD(LineArt)
Setting temperature overrides, permanent hold LCD(LineArt - Web Quality Image)
Setting temperature overrides, vacation hold LCD(LineArt)
Setting temperature overrides, vacation hold LCD(LineArt - Web Quality Image)
Locked screen LCD(LineArt)
Locked screen LCD(LineArt - Web Quality Image)
Filter change reminder LCD(LineArt)
Filter change reminder LCD(LineArt - Web Quality Image)
Adaptative Intelligent (temperature) Recovery LCD(LineArt)
Adaptative Intelligent (temperature) Recovery LCD(LineArt - Web Quality Image)
Minimum Off-timer LCD(LineArt)
Minimum Off-timer LCD(LineArt - Web Quality Image)
Setting dehumidification level with air conditioner Front(LineArt)
Setting dehumidification level with air conditioner Front(LineArt - Web Quality Image)
Display when controlling a whole-house dehumidifier Front(LineArt)
Display when controlling a whole-house dehumidifier Front(LineArt - Web Quality Image)
Humidifier Pad change reminder LCD(LineArt)
Humidifier Pad change reminder LCD(LineArt - Web Quality Image)
UV Lamp change reminder LCD(LineArt)
UV Lamp change reminder LCD(LineArt - Web Quality Image)
Setting humidification level with frost protection Front(LineArt)
Setting humidification level with frost protection Front(LineArt - Web Quality Image)
Ventilation control options Front(LineArt)
Ventilation control options Front(LineArt - Web Quality Image)
Ventilation control setup Front(LineArt)
Ventilation control setup Front(LineArt - Web Quality Image)
Setting temperature overrides, Southern Dehumidification Away Setting LCD(LineArt)
Setting temperature overrides, Southern Dehumidification Away Setting LCD(LineArt - Web Quality Image)
Wiring a single C7189U1005 Indoor Sensor Wiring(LineArt)
Wiring a single C7189U1005 Indoor Sensor Wiring(LineArt - Web Quality Image)
Wiring multiple C7189U1005 Sensors Wiring(LineArt)
Wiring multiple C7189U1005 Sensors Wiring(LineArt - Web Quality Image)
Wiring C7089U1006 Outdoor Sensor to the Equipment Interface Module Wiring(LineArt)
Wiring C7089U1006 Outdoor Sensor to the Equipment Interface Module Wiring(LineArt - Web Quality Image)
VisionPRO® IAQ Comfort System, dimensions Dimension(LineArt)
VisionPRO® IAQ Comfort System, dimensions Dimension(LineArt - Web Quality Image)
VisionPro® IAQ Total Home Comfort System, inserting wires in terminal block Installation(LineArt)
VisionPro® IAQ Total Home Comfort System, inserting wires in terminal block Installation(LineArt - Web Quality Image)
Mounting thermostat to wallplate Installation(LineArt)
Mounting thermostat to wallplate Installation(LineArt - Web Quality Image)
VisionPro® IAQ Total Home Comfort System, mounting the wallplate Installation(LineArt)
VisionPro® IAQ Total Home Comfort System, mounting the wallplate Installation(LineArt - Web Quality Image)
Humidity settings menu LCD(LineArt)
Humidity settings menu LCD(LineArt - Web Quality Image)
Humidity level display LCD(LineArt)
Humidity level display LCD(LineArt - Web Quality Image)
Wiring key Wiring(LineArt)
Wiring key Wiring(LineArt - Web Quality Image)
otdoor temperature sensor Front(Photo_BW - Web Quality Image)
otdoor temperature sensor Front(Photo_BW - Print Quality Image)
Outdoor temperature sensor Front(Photo_Color - Web Quality Image)
Outdoor temperature sensor Front(Photo_Color - Print Quality Image)
outdoor temperature sensor Front(Photo_Color - Web Quality Image)
outdoor temperature sensor Front(Photo_Color - Print Quality Image)
Outdoor temperature sensor Front(Photo_Color - Web Quality Image)
Outdoor temperature sensor Front(Photo_Color - Print Quality Image)
Envirazone System Kit for Conventional Systems Multiple Parts(Photo_BW - Web Quality Image)
Envirazone System Kit for Conventional Systems Multiple Parts(Photo_BW - Print Quality Image)
Envirazone System Kit for Conventional Systems Multiple Parts(Photo_BW - Web Quality Image)
Envirazone System Kit for Conventional Systems Multiple Parts(Photo_BW - Print Quality Image)
Envirazone System Kit for Conventional Systems Multiple Parts(Photo_Color - Web Quality Image)
Envirazone System Kit for Conventional Systems Multiple Parts(Photo_Color - Print Quality Image)
Envirazone System Kit for Conventional Systems Multiple Parts(Photo_Color - Web Quality Image)
Envirazone System Kit for Conventional Systems Multiple Parts(Photo_Color - Print Quality Image)
C7089 Outdoor Sensor for Perfect Climate Comfort Center Ad Slick(LineArt)
C7089 Outdoor Sensor for Perfect Climate Comfort Center Ad Slick(LineArt - Web Quality Image)
wire C7089 Outdoor Sensor to the thermostat Installation(LineArt)
wire C7089 Outdoor Sensor to the thermostat Installation(LineArt - Web Quality Image)
wire C7089 Outdoor Sensor to the thermostat Installation(LineArt)
wire C7089 Outdoor Sensor to the thermostat Installation(LineArt - Web Quality Image)
Outdoor Remote Sensor Main(Photo_BW - Web Quality Image)
Outdoor Remote Sensor Main(Photo_BW - Print Quality Image)
Outdoor Remote Sensor Main(Photo_Color - Web Quality Image)
Outdoor Remote Sensor Main(Photo_Color - Print Quality Image)
C7089U Outdoor Sensor Mounting Clip dimensions Dimension(LineArt)
C7089U Outdoor Sensor Mounting Clip dimensions Dimension(LineArt - Web Quality Image)
PC8900 W8900 System Trouble shooting chart Chart(LineArt)
PC8900 W8900 System Trouble shooting chart Chart(LineArt - Web Quality Image)
Wiring for C7189 Remote Sensor to W8900 Remote Module Wiring(LineArt)
Wiring for C7189 Remote Sensor to W8900 Remote Module Wiring(LineArt - Web Quality Image)
Wiring for C7089 Outdoor sensor to W8900 Remote Module Wiring(LineArt)
Wiring for C7089 Outdoor sensor to W8900 Remote Module Wiring(LineArt - Web Quality Image)
Mounting Remote Module W8900 Installation(LineArt)
Mounting Remote Module W8900 Installation(LineArt - Web Quality Image)
Mounting wallplate for PC8900 Installation(LineArt)
Mounting wallplate for PC8900 Installation(LineArt - Web Quality Image)
Typical location for C7198 Remote Sensor Installation(LineArt)
Typical location for C7198 Remote Sensor Installation(LineArt - Web Quality Image)
Hookup diagram for 2-stage heating with single transformer for PC8900 W8900 Wiring(LineArt)
Hookup diagram for 2-stage heating with single transformer for PC8900 W8900 Wiring(LineArt - Web Quality Image)
Hookup diagram for multiple transformer for PC8900 W8900 Wiring(LineArt)
Hookup diagram for multiple transformer for PC8900 W8900 Wiring(LineArt - Web Quality Image)
Hookup diagram for heating/cooling system using R8222N for PC8900 W8900 Wiring(LineArt)
Hookup diagram for heating/cooling system using R8222N for PC8900 W8900 Wiring(LineArt - Web Quality Image)
Hookup diagram for single transformer for PC8900 W8900 Wiring(LineArt)
Hookup diagram for single transformer for PC8900 W8900 Wiring(LineArt - Web Quality Image)
Hookup diagram for single stage heat pump system for PC8900 W8900 Wiring(LineArt)
Hookup diagram for single stage heat pump system for PC8900 W8900 Wiring(LineArt - Web Quality Image)
Hookup diagram for 2-stage heat/1-stage cool pump system for PC8900 W8900 Wiring(LineArt)
Hookup diagram for 2-stage heat/1-stage cool pump system for PC8900 W8900 Wiring(LineArt - Web Quality Image)
Hookup diagram for 2-stage heat pump system for PC8900 W8900 Wiring(LineArt)
Hookup diagram for 2-stage heat pump system for PC8900 W8900 Wiring(LineArt - Web Quality Image)
Hookup diagram for 3-stageheat/2-stage cool heat pump system for PC8900 W8900 Wiring(LineArt)
Hookup diagram for 3-stageheat/2-stage cool heat pump system for PC8900 W8900 Wiring(LineArt - Web Quality Image)
Hookup diagram heat pump with heat changeover system for PC8900 Wiring(LineArt)
Hookup diagram heat pump with heat changeover system for PC8900 Wiring(LineArt - Web Quality Image)
Hookup diagram for heat pump application with cooling changeover Wiring(LineArt)
Hookup diagram for heat pump application with cooling changeover Wiring(LineArt - Web Quality Image)
Dimensions for outdoor sensor C7089 Dimension(LineArt)
Dimensions for outdoor sensor C7089 Dimension(LineArt - Web Quality Image)
Hookup diagram for gas burning ignition system for PC8900 Wiring(LineArt)
Hookup diagram for gas burning ignition system for PC8900 Wiring(LineArt - Web Quality Image)
Hookup diagram for a oil heating/electric cooling system for PC8900 W8900 Wiring(LineArt)
Hookup diagram for a oil heating/electric cooling system for PC8900 W8900 Wiring(LineArt - Web Quality Image)
Hookup diagram for a 3-wire zone heating system for PC8900 W8900 Wiring(LineArt)
Hookup diagram for a 3-wire zone heating system for PC8900 W8900 Wiring(LineArt - Web Quality Image)
Hookup diagram for a connecting a W8900 with Zone Control Wiring(LineArt)
Hookup diagram for a connecting a W8900 with Zone Control Wiring(LineArt - Web Quality Image)
Hookup diagram for Heat pump application with Zone control Wiring(LineArt)
Hookup diagram for Heat pump application with Zone control Wiring(LineArt - Web Quality Image)
Hookup diagram for Heat pump application with Zone control Wiring(LineArt)
Hookup diagram for Heat pump application with Zone control Wiring(LineArt - Web Quality Image)
Hookup diagram for Heat pump application with Zone control Wiring(LineArt)
Hookup diagram for Heat pump application with Zone control Wiring(LineArt - Web Quality Image)
Hookup diagram for Heat pump application with Zone control Wiring(LineArt)
Hookup diagram for Heat pump application with Zone control Wiring(LineArt - Web Quality Image)
Hookup diagram connecting cooling humidity control Wiring(LineArt)
Hookup diagram connecting cooling humidity control Wiring(LineArt - Web Quality Image)
Hookup diagram connecting humidifier for humidity control Wiring(LineArt)
Hookup diagram connecting humidifier for humidity control Wiring(LineArt - Web Quality Image)
Diagram of Intelligent Recovery for PC8900 for Fall to Winter Graph(LineArt)
Diagram of Intelligent Recovery for PC8900 for Fall to Winter Graph(LineArt - Web Quality Image)
Diagram of Intelligent Recovery for PC8900 for Winter to Spring Graph(LineArt)
Diagram of Intelligent Recovery for PC8900 for Winter to Spring Graph(LineArt - Web Quality Image)
Diagram of Intelligent Recovery for PC8900 for heat pump for mild weather Graph(LineArt)
Diagram of Intelligent Recovery for PC8900 for heat pump for mild weather Graph(LineArt - Web Quality Image)
Diagram of Intelligent Recovery for PC8900 for heat pump for moderate weather Graph(LineArt)
Diagram of Intelligent Recovery for PC8900 for heat pump for moderate weather Graph(LineArt - Web Quality Image)
Diagram of Intelligent Recovery for PC8900 for heat pump for severe weather Graph(LineArt)
Diagram of Intelligent Recovery for PC8900 for heat pump for severe weather Graph(LineArt - Web Quality Image)
PC8900 W8900 System Trouble shooting chart Chart(LineArt)
PC8900 W8900 System Trouble shooting chart Chart(LineArt - Web Quality Image)
PC8900 W8900 System Trouble shooting chart Chart(LineArt)
PC8900 W8900 System Trouble shooting chart Chart(LineArt - Web Quality Image)
PC8900 W8900 System Trouble shooting chart Chart(LineArt)
PC8900 W8900 System Trouble shooting chart Chart(LineArt - Web Quality Image)
PC8900 W8900 System Trouble shooting chart Chart(LineArt)
PC8900 W8900 System Trouble shooting chart Chart(LineArt - Web Quality Image)
PC8900 Button and LCD Press Check for outside Humidity or Temp LCD(LineArt)
PC8900 Button and LCD Press Check for outside Humidity or Temp LCD(LineArt - Web Quality Image)
PC8900 Button and LCD Press Select Period LCD(LineArt)
PC8900 Button and LCD Press Select Period LCD(LineArt - Web Quality Image)
PC8900 Button and LCD Press Set Clock LCD(LineArt)
PC8900 Button and LCD Press Set Clock LCD(LineArt - Web Quality Image)
PC8900 Button and LCD Press Day to Set Day LCD(LineArt)
PC8900 Button and LCD Press Day to Set Day LCD(LineArt - Web Quality Image)
PC8900 Button and LCD Press Time buttons LCD(LineArt)
PC8900 Button and LCD Press Time buttons LCD(LineArt - Web Quality Image)
PC8900 Button and LCD Press Cancel to Clear Program LCD(LineArt)
PC8900 Button and LCD Press Cancel to Clear Program LCD(LineArt - Web Quality Image)
PC8900 Button and LCD Press Select Period LCD(LineArt)
PC8900 Button and LCD Press Select Period LCD(LineArt - Web Quality Image)
PC8900 Button and LCD Press Day to Set Day LCD(LineArt)
PC8900 Button and LCD Press Day to Set Day LCD(LineArt - Web Quality Image)
PC8900 Button and LCD Press Time buttons LCD(LineArt)
PC8900 Button and LCD Press Time buttons LCD(LineArt - Web Quality Image)
PC8900 Button and LCD Heat and Cool Setpoints LCD(LineArt)
PC8900 Button and LCD Heat and Cool Setpoints LCD(LineArt - Web Quality Image)
PC8900 Button and LCD Press Arrow head keys LCD(LineArt)
PC8900 Button and LCD Press Arrow head keys LCD(LineArt - Web Quality Image)
PC8900 Button and LCD with Ventilation is chosen LCD(LineArt)
PC8900 Button and LCD with Ventilation is chosen LCD(LineArt - Web Quality Image)
PC8900 Button and LCD with Ventilation is chosen LCD(LineArt)
PC8900 Button and LCD with Ventilation is chosen LCD(LineArt - Web Quality Image)
PC8900 Button and LCD Press Fan for Fan setting LCD(LineArt)
PC8900 Button and LCD Press Fan for Fan setting LCD(LineArt - Web Quality Image)
PC8900 Button and LCD Press Select Period LCD(LineArt)
PC8900 Button and LCD Press Select Period LCD(LineArt - Web Quality Image)
PC8900 Button and LCD Press Time buttons LCD(LineArt)
PC8900 Button and LCD Press Time buttons LCD(LineArt - Web Quality Image)
PC8900 Button and LCD Press Arrow head keys for setpoints LCD(LineArt)
PC8900 Button and LCD Press Arrow head keys for setpoints LCD(LineArt - Web Quality Image)
PC8900 Button and LCD with Ventilation is chosen LCD(LineArt)
PC8900 Button and LCD with Ventilation is chosen LCD(LineArt - Web Quality Image)
PC8900 Button and LCD Press Fan for Fan setting LCD(LineArt)
PC8900 Button and LCD Press Fan for Fan setting LCD(LineArt - Web Quality Image)
PC8900 Button and LCD Press Select Period LCD(LineArt)
PC8900 Button and LCD Press Select Period LCD(LineArt - Web Quality Image)
PC8900 Button and LCD Press Time buttons LCD(LineArt)
PC8900 Button and LCD Press Time buttons LCD(LineArt - Web Quality Image)
PC8900 Button and LCD Press Fan for Fan setting LCD(LineArt)
PC8900 Button and LCD Press Fan for Fan setting LCD(LineArt - Web Quality Image)
PC8900 Button and LCD Press Select Period LCD(LineArt)
PC8900 Button and LCD Press Select Period LCD(LineArt - Web Quality Image)
PC8900 Button and LCD Press Time buttons LCD(LineArt)
PC8900 Button and LCD Press Time buttons LCD(LineArt - Web Quality Image)
PC8900 Button and LCD Press Ventilation to set LCD(LineArt)
PC8900 Button and LCD Press Ventilation to set LCD(LineArt - Web Quality Image)
PC8900 Button and LCD Press Fan for Fan setting LCD(LineArt)
PC8900 Button and LCD Press Fan for Fan setting LCD(LineArt - Web Quality Image)
PC8900 Button and LCD Press Cancel LCD(LineArt)
PC8900 Button and LCD Press Cancel LCD(LineArt - Web Quality Image)
PC8900 Button and LCD Programming System Setting LCD(LineArt)
PC8900 Button and LCD Programming System Setting LCD(LineArt - Web Quality Image)
PC8900 Button and LCD Press Humidity LCD(LineArt)
PC8900 Button and LCD Press Humidity LCD(LineArt - Web Quality Image)
PC8900 Button and LCD Press Humidity and Arrow keys LCD(LineArt)
PC8900 Button and LCD Press Humidity and Arrow keys LCD(LineArt - Web Quality Image)
PC8900 Button and LCD Run Program LCD(LineArt)
PC8900 Button and LCD Run Program LCD(LineArt - Web Quality Image)
PC8900 Button and LCD Heat and Cool Setpoints LCD(LineArt)
PC8900 Button and LCD Heat and Cool Setpoints LCD(LineArt - Web Quality Image)
PC8900 Button and LCD Press Arrow head keys for setpoints LCD(LineArt)
PC8900 Button and LCD Press Arrow head keys for setpoints LCD(LineArt - Web Quality Image)
PC8900 Button and LCD copying a Day Program LCD(LineArt)
PC8900 Button and LCD copying a Day Program LCD(LineArt - Web Quality Image)
PC8900 Button and LCD Select Period LCD(LineArt)
PC8900 Button and LCD Select Period LCD(LineArt - Web Quality Image)
PC8900 Button and LCD Press Day LCD(LineArt)
PC8900 Button and LCD Press Day LCD(LineArt - Web Quality Image)
PC8900 Button and LCD Select Period LCD(LineArt)
PC8900 Button and LCD Select Period LCD(LineArt - Web Quality Image)
PC8900 Button and LCD Heat and Cool Setpoints LCD(LineArt)
PC8900 Button and LCD Heat and Cool Setpoints LCD(LineArt - Web Quality Image)
PC8900 Button and LCD Press Time button LCD(LineArt)
PC8900 Button and LCD Press Time button LCD(LineArt - Web Quality Image)
PC8900 Button and LCD Press Humidity button for Frost Setting LCD(LineArt)
PC8900 Button and LCD Press Humidity button for Frost Setting LCD(LineArt - Web Quality Image)
PC8900 Button and LCD Press Arrow keys button for Frost Setting LCD(LineArt)
PC8900 Button and LCD Press Arrow keys button for Frost Setting LCD(LineArt - Web Quality Image)
PC8900 Button and LCD TO Hold Programming LCD(LineArt)
PC8900 Button and LCD TO Hold Programming LCD(LineArt - Web Quality Image)
PC8900 Button and LCD Heat and Cool Setpoints LCD(LineArt)
PC8900 Button and LCD Heat and Cool Setpoints LCD(LineArt - Web Quality Image)
PC8900 Button and LCD Press Arrow head keys for setpoints LCD(LineArt)
PC8900 Button and LCD Press Arrow head keys for setpoints LCD(LineArt - Web Quality Image)
PC8900 Button and LCD Press Fan to set fan during hold LCD(LineArt)
PC8900 Button and LCD Press Fan to set fan during hold LCD(LineArt - Web Quality Image)
PC8900 Button and LCD Press Ventilation to set ventilation during hold LCD(LineArt)
PC8900 Button and LCD Press Ventilation to set ventilation during hold LCD(LineArt - Web Quality Image)
PC8900 Button and LCD Press Day to Set Desired Day LCD(LineArt)
PC8900 Button and LCD Press Day to Set Desired Day LCD(LineArt - Web Quality Image)
PC8900 Button and LCD Press Time button LCD(LineArt)
PC8900 Button and LCD Press Time button LCD(LineArt - Web Quality Image)
PC8900 Button and LCD Press Cancel LCD(LineArt)
PC8900 Button and LCD Press Cancel LCD(LineArt - Web Quality Image)
PC8900 Button and LCD Press Day to Set Desired Day LCD(LineArt)
PC8900 Button and LCD Press Day to Set Desired Day LCD(LineArt - Web Quality Image)
PC8900 Button and LCD Select Period LCD(LineArt)
PC8900 Button and LCD Select Period LCD(LineArt - Web Quality Image)
PC8900 Button and LCD Press Cancel LCD(LineArt)
PC8900 Button and LCD Press Cancel LCD(LineArt - Web Quality Image)
PC8900 Button and LCD Press Check for current Humidity LCD(LineArt)
PC8900 Button and LCD Press Check for current Humidity LCD(LineArt - Web Quality Image)
PC8900 Button and LCD Press Humidity for setpoint LCD(LineArt)
PC8900 Button and LCD Press Humidity for setpoint LCD(LineArt - Web Quality Image)
PC8900 Button and LCD Heat and Cool Setpoints LCD(LineArt)
PC8900 Button and LCD Heat and Cool Setpoints LCD(LineArt - Web Quality Image)
PC8900 Button and LCD Press Check for Heat can Cool setpoints LCD(LineArt)
PC8900 Button and LCD Press Check for Heat can Cool setpoints LCD(LineArt - Web Quality Image)
PC8900 Button and LCD Press Check for Ventilation setting LCD(LineArt)
PC8900 Button and LCD Press Check for Ventilation setting LCD(LineArt - Web Quality Image)
PC8900 Button and LCD Press Check for Fan setting LCD(LineArt)
PC8900 Button and LCD Press Check for Fan setting LCD(LineArt - Web Quality Image)
PC8900 Button and LCD Press Check for Ventilation setting LCD(LineArt)
PC8900 Button and LCD Press Check for Ventilation setting LCD(LineArt - Web Quality Image)
PC8900 Button and LCD Press Check for System Cool setting LCD(LineArt)
PC8900 Button and LCD Press Check for System Cool setting LCD(LineArt - Web Quality Image)
C7089 and C7100 Temperature Sensors temperature performance characteristics Graph(LineArt)
C7089 and C7100 Temperature Sensors temperature performance characteristics Graph(LineArt - Web Quality Image)
C7189 Remote Temperature Sensors temperature performance characteristics Graph(LineArt)
C7189 Remote Temperature Sensors temperature performance characteristics Graph(LineArt - Web Quality Image)
PC8900 LCD All segments on Display LCD(LineArt)
PC8900 LCD All segments on Display LCD(LineArt - Web Quality Image)
PC8900 LCD System Setting AUTO SYS N LCD(LineArt)
PC8900 LCD System Setting AUTO SYS N LCD(LineArt - Web Quality Image)
PC8900 LCD System Setting MIN OFF Y LCD(LineArt)
PC8900 LCD System Setting MIN OFF Y LCD(LineArt - Web Quality Image)
PC8900 LCD System Setting SENS REM N LCD(LineArt)
PC8900 LCD System Setting SENS REM N LCD(LineArt - Web Quality Image)
PC8900 LCD System Setting SENS DIS N LCD(LineArt)
PC8900 LCD System Setting SENS DIS N LCD(LineArt - Web Quality Image)
PC8900 LCD System Setting SENS LOC Y LCD(LineArt)
PC8900 LCD System Setting SENS LOC Y LCD(LineArt - Web Quality Image)
PC8900 LCD System Setting SSNS OUT N LCD(LineArt)
PC8900 LCD System Setting SSNS OUT N LCD(LineArt - Web Quality Image)
PC8900 LCD System Setting VENT ER V LCD(LineArt)
PC8900 LCD System Setting VENT ER V LCD(LineArt - Web Quality Image)
PC8900 LCD System Setting COMM N LCD(LineArt)
PC8900 LCD System Setting COMM N LCD(LineArt - Web Quality Image)
PC8900 LCD System Setting REV VLV B LCD(LineArt)
PC8900 LCD System Setting REV VLV B LCD(LineArt - Web Quality Image)
PC8900 LCD System Setting HEAT HUM Y LCD(LineArt)
PC8900 LCD System Setting HEAT HUM Y LCD(LineArt - Web Quality Image)
PC8900 LCD System Setting COOL HUM Y LCD(LineArt)
PC8900 LCD System Setting COOL HUM Y LCD(LineArt - Web Quality Image)
PC8900 LCD System Setting SHOW TEMP F LCD(LineArt)
PC8900 LCD System Setting SHOW TEMP F LCD(LineArt - Web Quality Image)
PC8900 LCD System Setting SHOW CLK 12 LCD(LineArt)
PC8900 LCD System Setting SHOW CLK 12 LCD(LineArt - Web Quality Image)
PC8900 LCD System Setting RECO VER Y LCD(LineArt)
PC8900 LCD System Setting RECO VER Y LCD(LineArt - Web Quality Image)
PC8900 LCD System Setting AUTO SYS Y LCD(LineArt)
PC8900 LCD System Setting AUTO SYS Y LCD(LineArt - Web Quality Image)
PC8900 LCD System Setting MIN OFF N LCD(LineArt)
PC8900 LCD System Setting MIN OFF N LCD(LineArt - Web Quality Image)
PC8900 LCD System Setting SENS REM Y LCD(LineArt)
PC8900 LCD System Setting SENS REM Y LCD(LineArt - Web Quality Image)
PC8900 LCD System Setting SENS DIS Y LCD(LineArt)
PC8900 LCD System Setting SENS DIS Y LCD(LineArt - Web Quality Image)
PC8900 LCD System Setting SENS LOC N LCD(LineArt)
PC8900 LCD System Setting SENS LOC N LCD(LineArt - Web Quality Image)
PC8900 LCD System Setting SSNS OUT Y LCD(LineArt)
PC8900 LCD System Setting SSNS OUT Y LCD(LineArt - Web Quality Image)
PC8900 LCD System Setting VENT DMP LCD(LineArt)
PC8900 LCD System Setting VENT DMP LCD(LineArt - Web Quality Image)
PC8900 LCD System Setting VENT NO LCD(LineArt)
PC8900 LCD System Setting VENT NO LCD(LineArt - Web Quality Image)
PC8900 LCD System Setting COMM Y LCD(LineArt)
PC8900 LCD System Setting COMM Y LCD(LineArt - Web Quality Image)
PC8900 LCD System Setting REV VLV O LCD(LineArt)
PC8900 LCD System Setting REV VLV O LCD(LineArt - Web Quality Image)
PC8900 LCD System Setting HEAT HUM N LCD(LineArt)
PC8900 LCD System Setting HEAT HUM N LCD(LineArt - Web Quality Image)
PC8900 LCD System Setting COOL HUM N LCD(LineArt)
PC8900 LCD System Setting COOL HUM N LCD(LineArt - Web Quality Image)
PC8900 LCD System Setting SHOW TEMP C LCD(LineArt)
PC8900 LCD System Setting SHOW TEMP C LCD(LineArt - Web Quality Image)
PC8900 LCD System Setting SHOW CLK 24 LCD(LineArt)
PC8900 LCD System Setting SHOW CLK 24 LCD(LineArt - Web Quality Image)
PC8900 LCD System Setting RECO VER N LCD(LineArt)
PC8900 LCD System Setting RECO VER N LCD(LineArt - Web Quality Image)
PC8900 LCD System Setting ELEC HT Y LCD(LineArt)
PC8900 LCD System Setting ELEC HT Y LCD(LineArt - Web Quality Image)
PC8900 LCD System Setting ELEC HT N LCD(LineArt)
PC8900 LCD System Setting ELEC HT N LCD(LineArt - Web Quality Image)
PC8900 LCD System Setting OVER RUN N LCD(LineArt)
PC8900 LCD System Setting OVER RUN N LCD(LineArt - Web Quality Image)
PC8900 LCD System Setting OVER RUN Y LCD(LineArt)
PC8900 LCD System Setting OVER RUN Y LCD(LineArt - Web Quality Image)
Drawing of PC8900 Front initial display Front(LineArt)
Drawing of PC8900 Front initial display Front(LineArt - Web Quality Image)
Diagram of Intelligent Recovery for PC8900 Graph(LineArt)
Diagram of Intelligent Recovery for PC8900 Graph(LineArt - Web Quality Image)
Hookup diagram for Heat pump application with Zone control Wiring(LineArt)
Hookup diagram for Heat pump application with Zone control Wiring(LineArt - Web Quality Image)
Diagram of Intelligent Recovery for PC8900 for Heat pump Applications Graph(LineArt)
Diagram of Intelligent Recovery for PC8900 for Heat pump Applications Graph(LineArt - Web Quality Image)
Mounting PC8900 and Wallplate Installation(LineArt)
Mounting PC8900 and Wallplate Installation(LineArt - Web Quality Image)
Typical Installation for C7098 Outdoor Sensor Installation(LineArt)
Typical Installation for C7098 Outdoor Sensor Installation(LineArt - Web Quality Image)
Wiring for PC8900 Control Panel to W8900 Remote Module Wiring(LineArt)
Wiring for PC8900 Control Panel to W8900 Remote Module Wiring(LineArt - Web Quality Image)
Hookup diagram for heating/cooling system using R8239 for PC8900 W8900 Wiring(LineArt)
Hookup diagram for heating/cooling system using R8239 for PC8900 W8900 Wiring(LineArt - Web Quality Image)
Hookup diagram for electric baseboard or ceiling cable system for PC8900 W8900 Wiring(LineArt)
Hookup diagram for electric baseboard or ceiling cable system for PC8900 W8900 Wiring(LineArt - Web Quality Image)
Outdoor Temperature Sensor Wiring(LineArt)
Outdoor Temperature Sensor Wiring(LineArt - Web Quality Image)
Outdoor Temperature Sensor Exploded(LineArt)
Outdoor Temperature Sensor Exploded(LineArt - Web Quality Image)
Outdoor Temperature Sensor Wiring(LineArt)
Outdoor Temperature Sensor Wiring(LineArt - Web Quality Image)
Thermostat Sensor Subbase Installation(LineArt)
Thermostat Sensor Subbase Installation(LineArt - Web Quality Image)
Outdoor Sensor Ad Slick(LineArt)
Outdoor Sensor Ad Slick(LineArt - Web Quality Image)
Download

Welcome

Login to My Account 
New User Registration