HOMEABOUT USPRODUCTSNEWS & EVENTSSUPPORT & RESOURCESCONTACT USHELPVIEW QUOTE
Product SearchBuildingsHomesApplications & DownloadsCross ReferenceProduct Selection Tool
Thermostats
>Programmable Thermostats
>Non-Programmable Thermostats
>Thermostat Parts and Accessories
Whole House Air Quality
HVAC Zoning
Residential Combustion
EnviraCOM Communications
Water Control
Training Materials & Product Literature


Loading ...
Environmental & Combustion Controls
C7089A1002
C7089 Remote Outdoor Sensor

Locate Distributors Product Specifications   Literature and Documents
Overview
Remote outdoor temperature sensor, when installed, the current outdoor temperature is displayed. Also can be used to manage dual fuel and lock-out expensive auxiliary heat in heat pump applications.

Loading ...
Features

• Used for Dual Fuel application with thermostats that control dual fuel.
• Used to prevent condensation build-up on windows with whole-house humidifiers on thermostats that have condensation protection.
• Mounting clip allows easy sensor positioning on siding or soffit.
• Includes 60 in. leadwires.
• Factory calibrated; no field calibration required.
• Maximum wire run of 200 feet.
Product Specifications  Back To Top
Description Outdoor sensor used to measure outdoor temperature.
Application Outdoor sensor for PC8900/W8900 Perfect Climate Comfort Control Center
Dimensions (in.) 2 1/4 in. x 3/8 in. with 60 in. leadwires.
Dimensions (mm) 57 mm x 10 mm with 1524 mm leadwires.
Mounting Mounting Clip provided and screws provided.
Operating Humidity Range (% RH) 5 to 95% RH, non-condensing
Temperature Range, Ambient (F) -40 F to +128 F
Temperature Range, Ambient (C) -40 C to +53 C
Includes Mounting Clip
Used With PC8900/W8900
Tradeline Value Tradeline

Literature and other Resources Download Back To Top
Installation Instructions - (C7089U1006 Outdoor Temperature Sensor - English, French, Spanish)
Installation Instructions - (C7089A Outdoor Sensor - Perfect Climate Comfort Center-TRADELINE)
Installation Instructions - (C7089B Outdoor Sensor)
Installation Instructions - (C7089H Outdoor Temperature Sensor —Tradeline Capteur de temperature exterieure)
Download

Welcome

Login to My Account 
New User Registration