HOMEABOUT USPRODUCTSTRAININGNEWS & EVENTSSUPPORT & RESOURCESCONTACT USHELPVIEW QUOTE
Product SearchBuildingsHomesApplications & DownloadsCross ReferenceProduct Selection Tool
Air Quality
Building Automation
Combustion Products LAR
Commercial Combustion
Commercial Components
>Actuators and Motors
>Commercial Thermostats
>Controllers
>Dampers
>Economizers
>Lighting Controls
>Manual Switches
>Pneumatic Products
>Sail Switches
>Sensors
>Submeters
>Timers
>Tools and Materials
>Valves
>Variable Frequency Drives
Training Materials & Product Literature


Loading ...
Environmental & Combustion Controls
C7056A1001
Wall Mounted Sensor

Locate Distributors Product Specifications   Literature and Documents
Overview
High Accuracy Indoor temperature sensor for use with the W7000 load control system, the W7025 data processing panel, and the W9076 digital temperature indicator.

Loading ...
Features

• Provides indoor temperature sensing capability in a small attractive wall mount package.
• Interchangeable with the standard accuracy sensor.
Product Specifications  Back To Top
Description Wall Mounted Sensor
Application Indoor temperature sensing
Sensor Type special
Mounting Wall mount
Operating Humidity Range (% RH) 90% RH at 90 F, non-condensing
Operating Temperature Range (F) -40 F to +127 F
Operating Temperature Range (C) -40 C to +53 C
Shipping Temperature Range (F) -20 F to +130 F
Shipping Temperature Range (C) -29 C to +54 C
Dimensions (in.) 2 13/16 in. high x 4 5/8 in. wide
Dimensions (mm) 71.4mm high x 118 mm wide
Used With W7010/20, W7025, W7000, W9076

Literature and other Resources Download Back To Top
Product Data - (C7056A1001 Indoor Temperature Sensor)
Download

Welcome

Login to My Account 
New User Registration