HOMEABOUT USPRODUCTSTRAININGNEWS & EVENTSSUPPORT & RESOURCESCONTACT USHELPVIEW QUOTE
Product SearchBuildingsHomesApplications & DownloadsCross ReferenceProduct Selection Tool
Air Quality
Building Automation
Combustion Products LAR
Commercial Combustion
Commercial Components
>Actuators and Motors
>Commercial Thermostats
>Controllers
>Dampers
>Economizers
>Lighting Controls
>Manual Switches
>Pneumatic Products
>Sail Switches
>Sensors
>Submeters
>Timers
>Tools and Materials
>Valves
>Variable Frequency Drives
Training Materials & Product Literature


Loading ...
Environmental & Combustion Controls
C7046C1000
3K ohm Air Temperature Sensor

Locate Distributors Product Specifications   Literature and Documents
Overview
Air Temperature Sensors function as primary and/or secondary sensors in electronic control systems.

Loading ...
Features

• No settings or calibration required.
• Solid state components not affected by dust or dirt.
• Fast reacting.
• Rugged aluminum insertion probe.
• Mounts on duct or plenum surface with integral mounting flange, or in a 2 x 4 in. junction box.
Product Specifications  Back To Top
Description 3K ohm Air Temperature Sensor
Application Primary and/or secondary sensors in electronic control systems
Sensor Type 3K ohm @ 77 F NTC
Insertion Length (in.) 8 in.
Insertion Length (mm) 203 mm
Mounting Mounts on flat duct or plenum surface with integral mounting flange or in a 2 in. x 4 in. (51 mm x 102 mm) junction box.
Operating Temperature Range (F) 40 F to 150 F
Operating Temperature Range (C) 4 C to 66 C
Maximum Ambient Temperature (F) 250 F
Maximum Ambient Temperature (C) 121 C
Shipping Temperature Range (F) -30 F to +160 F
Shipping Temperature Range (C) -34 C to +71 C
Dimensions (in.) 1 in. high x 2 in. wide x 9 in. deep
Dimensions (mm) 25 mm high x 51 mm wide x 229 mm deep
Includes 6 in. leadwires
Comments Quick response time. Sensor probe diameter is 1/4 in. (6 mm). 6 in. leadwires.
Used With W973

Literature and other Resources Download Back To Top
Brochure - (C7046 Sensors Product Overview)
Installation Instructions - (C7046A Air Temperature Sensors)
Product Data - (C7046D Air Temperature Sensors)
System Engineering Guide - (C7046C Solid State Eonomizer System (consisting of:))
C7046A-D AIR TEMPERATURE SENSOR Graph(LineArt)
C7046A-D AIR TEMPERATURE SENSOR Graph(LineArt - Web Quality Image)
C7046A-D AIR TEMPERATURE SENSOR Dimension(LineArt)
C7046A-D AIR TEMPERATURE SENSOR Dimension(LineArt - Web Quality Image)
C7046A-D AIR TEMPERATURE SENSOR Installation(LineArt)
C7046A-D AIR TEMPERATURE SENSOR Installation(LineArt - Web Quality Image)
C7046A-D AIR TEMPERATURE SENSOR Installation(LineArt)
C7046A-D AIR TEMPERATURE SENSOR Installation(LineArt - Web Quality Image)
C7046A-D AIR TEMPERATURE SENSOR Wiring(LineArt)
C7046A-D AIR TEMPERATURE SENSOR Wiring(LineArt - Web Quality Image)
W7080 MULTIZONE SYSTEM Wiring(LineArt)
W7080 MULTIZONE SYSTEM Wiring(LineArt - Web Quality Image)
C7046A-D AIR TEMPERATURE SENSOR Graph(LineArt)
C7046A-D AIR TEMPERATURE SENSOR Graph(LineArt - Web Quality Image)
C7046C Air Temperature Sensor dimensions Dimension(LineArt)
C7046C Air Temperature Sensor dimensions Dimension(LineArt - Web Quality Image)
Mounting C7046 Air Temperature Sensor on a flat duct or plenum surface Installation(LineArt)
Mounting C7046 Air Temperature Sensor on a flat duct or plenum surface Installation(LineArt - Web Quality Image)
Mounting C7046 Air Temperature Sensor in a junction box Installation(LineArt)
Mounting C7046 Air Temperature Sensor in a junction box Installation(LineArt - Web Quality Image)
Temperature Sensor Main(Photo_BW - Web Quality Image)
Temperature Sensor Main(Photo_BW - Print Quality Image)
Temperature Sensor Main(Photo_Color - Web Quality Image)
Temperature Sensor Main(Photo_Color - Print Quality Image)
Economizer Sensor Wiring(LineArt)
Economizer Sensor Wiring(LineArt - Web Quality Image)
Actuator Parts Ad Slick(LineArt)
Actuator Parts Ad Slick(LineArt - Web Quality Image)
Download

Welcome

Login to My Account 
New User Registration