HOMEABOUT USPRODUCTSTRAININGNEWS & EVENTSSUPPORT & RESOURCESCONTACT USHELPVIEW QUOTE
Product SearchBuildingsHomesApplications & DownloadsCross ReferenceProduct Selection Tool
Air Quality
Building Automation
Combustion Products LAR
Commercial Combustion
Commercial Components
>Actuators and Motors
>Commercial Thermostats
>Controllers
>Dampers
>Economizers
>Lighting Controls
>Manual Switches
>Pneumatic Products
>Sail Switches
>Sensors
>Submeters
>Timers
>Tools and Materials
>Valves
>Variable Frequency Drives
Training Materials & Product Literature


Loading ...
Environmental & Combustion Controls
C7043A1007
1000 ohm Thermistor Immersion Sensor

Locate Distributors Product Specifications   Literature and Documents
Overview
Temperature sensors are electronic sensors for use with chiller controls.

Loading ...
Features

• Leadwires and wire nuts provided for wiring convenience.
• Immersion well assembly provided for mounting in water supply.
• Thermistor element provides accurate sensing of system water temperature changes.
Product Specifications  Back To Top
Description 1000 ohm Thermistor Immersion Sensor
Application Chilled water
Sensor Type 1000 ohm @ 77F NTC
Insertion Length (in.) 6 in., includes 3 inch insulation depth
Insertion Length (mm) 152 mm, includes 76 mm insulation depth
Setpoint Temperature Range (F) 35 F to 55 F
Setpoint Temperature Range (C) 2 C to 13 C
Operating Temperature Range (F) -40 F to +240 F
Operating Temperature Range (C) -40 C to +116 C
Maximum Ambient Temperature (F) 240 F
Maximum Ambient Temperature (C) 116 C
Dimensions (in.) 2 3/4 in. high x 2 3/4 wide x 8 3/16 in. deep
Dimensions (mm) 70 mm high x 70 mm wide x 208 in. deep
Includes Thermistor
Used With W901A

Literature and other Resources Download Back To Top
Temperature sensor for immersion for Chillers and Boiler Controls Main(Photo_BW - Web Quality Image)
Temperature sensor for immersion for Chillers and Boiler Controls Main(Photo_BW - Print Quality Image)
Temperature Sensitive Element for Immersion for Boiler Control Main(Photo_BW - Web Quality Image)
Temperature Sensitive Element for Immersion for Boiler Control Main(Photo_BW - Print Quality Image)
Immersion Sensor Main(Photo_Color - Web Quality Image)
Immersion Sensor Main(Photo_Color - Print Quality Image)
Temperature Sensitive Element for Immersion for Boiler Control Main(Photo_Color - Web Quality Image)
Temperature Sensitive Element for Immersion for Boiler Control Main(Photo_Color - Print Quality Image)
Download

Welcome

Login to My Account 
New User Registration