HOMEABOUT USPRODUCTSTRAININGNEWS & EVENTSSUPPORT & RESOURCESCONTACT USHELPVIEW QUOTE
Product SearchBuildingsHomesApplications & DownloadsCross ReferenceProduct Selection Tool
Air Quality
Building Automation
Combustion Products LAR
Commercial Combustion
Commercial Components
>Actuators and Motors
>Commercial Thermostats
>Controllers
>Dampers
>Economizers
>Lighting Controls
>Manual Switches
>Pneumatic Products
>Sail Switches
>Sensors
>Submeters
>Timers
>Tools and Materials
>Valves
>Variable Frequency Drives
Training Materials & Product Literature


Loading ...
Environmental & Combustion Controls
C7041C2003
20K ohm NTC Temperature Sensor with 18 in. insertion

Locate Distributors Product Specifications   Literature and Documents
Overview
The C7041 Electronic Temperature Sensors are designed to be used with electronic controllers in domestic or commercial heating and cooling systems.

Loading ...
Features

• The C7041 series of electronic temperature sensors are designed for use with the Excel 10, Excel 15, or any controller requiring a 20K ohm NTC non-linearized sensor input.
• Various models are available for sensing duct air temperature, averaging air temperature, water temperature, outdoor air temperature, or water pipe temperature.
• All devices consist of a temperature sensitive element and leadwires enclosed for protection from physical damage.
• Sensor element enclosures are made of various lengths and configurations for the specific applications.
• All devices have a wiring box housing to enclose the field wiring connections. C7041F outdoor sensor design, made of aluminum and stainless steel, is waterproof, and includes a sunshield.
Product Specifications  Back To Top
Description 18 in. Duct Discharge Air Sensor
Application Duct Discharge
Sensor Type 20 K ohm NTC @ 77 F
Insertion Length (in.) 18 in.
Insertion Length (mm) 457 mm
Operating Temperature Range (F) -40 F to +250 F
Operating Temperature Range (C) -40 C to +121 C
Maximum Ambient Temperature (F) 302 F
Maximum Ambient Temperature (C) 150 C
Shipping Temperature Range (F) -30 F to +160 F
Shipping Temperature Range (C) -34 C to +71 C
Dimensions (in.) 4 3/16 in. high x 2 5/16 in. wide x 1 11/16 in. deep
Dimensions (mm) 107 mm high x 59 mm wide x 43 mm deep
Used With Excel 10, 50, 80, 100, 500

Literature and other Resources Download Back To Top
Brochure - (C7041 Sensors Product Overview)
Product Data - (C7041B Series 2000 Electronic Temperature Sensors)
Sell Sheet - (C7041 Electronic Temperature Sensors)
Installation Instructions - (C7041C C7031G, C7041B,C,F,K, T775-SENS-OAT STRAP Series 2000 Electronic Temperature Sensors C7031G, C7041F, T775-SENS-OAT OUTDOOR, STRAP-ON, C7041B,C DUCT, C7031D, C7041D IMMERSION)
Installation Instructions - (C7041J Averaging Sensors - C7031J, C7041J Cable; C7041R Rigid Copper)
Installation Instructions - (C7041P Button Probe Sensor 20K OHM NTC)
20K ohm NTC Temperature Sensors 3 inch Main(Photo_BW - Web Quality Image)
20K ohm NTC Temperature Sensors 3 inch Main(Photo_BW - Print Quality Image)
20K ohm NTC Temperature Sensors 6 inch Main(Photo_BW - Web Quality Image)
20K ohm NTC Temperature Sensors 6 inch Main(Photo_BW - Print Quality Image)
20K ohm NTC Temperature Sensors 3 inch Main(Photo_Color - Web Quality Image)
20K ohm NTC Temperature Sensors 3 inch Main(Photo_Color - Print Quality Image)
20K ohm NTC Temperature Sensors 6 inch Main(Photo_Color - Web Quality Image)
20K ohm NTC Temperature Sensors 6 inch Main(Photo_Color - Print Quality Image)
Temperature Sensor Dimension(LineArt)
Temperature Sensor Dimension(LineArt - Web Quality Image)
Temperature Sensor Dimension(LineArt)
Temperature Sensor Dimension(LineArt - Web Quality Image)
Temperature Sensor Dimension(LineArt)
Temperature Sensor Dimension(LineArt - Web Quality Image)
Temperature Sensor Dimension(LineArt)
Temperature Sensor Dimension(LineArt - Web Quality Image)
Temperature Sensor Dimension(LineArt)
Temperature Sensor Dimension(LineArt - Web Quality Image)
Strap on Electronic Water Temperature Sensor Main(Photo_BW - Web Quality Image)
Strap on Electronic Water Temperature Sensor Main(Photo_BW - Print Quality Image)
Strap on Electronic Water Temperature Sensor Main(Photo_Color - Web Quality Image)
Strap on Electronic Water Temperature Sensor Main(Photo_Color - Print Quality Image)
Electronic Water Temperature Sensor Main(Photo_BW - Web Quality Image)
Electronic Water Temperature Sensor Main(Photo_BW - Print Quality Image)
Electronic Water Temperature Sensor Main(Photo_Color - Web Quality Image)
Electronic Water Temperature Sensor Main(Photo_Color - Print Quality Image)
Weather Proof for outdoor use- Electronic Temperature Sensor Main(Photo_BW - Web Quality Image)
Weather Proof for outdoor use- Electronic Temperature Sensor Main(Photo_BW - Print Quality Image)
Weather Proof for outdoor use- Electronic Temperature Sensor Main(Photo_Color - Web Quality Image)
Weather Proof for outdoor use- Electronic Temperature Sensor Main(Photo_Color - Print Quality Image)
Electronic Temperature Sensor for average duct air Main(Photo_BW - Web Quality Image)
Electronic Temperature Sensor for average duct air Main(Photo_BW - Print Quality Image)
Electronic Temperature Sensor for average duct air Main(Photo_Color - Web Quality Image)
Electronic Temperature Sensor for average duct air Main(Photo_Color - Print Quality Image)
Duct Mounted Electronic Air Temperature Sensor Main(Photo_Color - Web Quality Image)
Duct Mounted Electronic Air Temperature Sensor Main(Photo_Color - Print Quality Image)
Duct Mounted Electronic Air Temperature Sensor Main(Photo_BW - Web Quality Image)
Duct Mounted Electronic Air Temperature Sensor Main(Photo_BW - Print Quality Image)
Duct Mounted Electronic Air Temperature Sensor Main(Photo_BW - Web Quality Image)
Duct Mounted Electronic Air Temperature Sensor Main(Photo_BW - Print Quality Image)
Duct Mounted Electronic Air Temperature Sensor Main(Photo_Color - Web Quality Image)
Duct Mounted Electronic Air Temperature Sensor Main(Photo_Color - Print Quality Image)
Duct Mounted Electronic Air Temperature Sensor Main(Photo_BW - Web Quality Image)
Duct Mounted Electronic Air Temperature Sensor Main(Photo_BW - Print Quality Image)
Duct Mounted Electronic Air Temperature Sensor Main(Photo_Color - Web Quality Image)
Duct Mounted Electronic Air Temperature Sensor Main(Photo_Color - Print Quality Image)
Dimensions for C7041P Temperature Sensor Dimension(LineArt)
Dimensions for C7041P Temperature Sensor Dimension(LineArt - Web Quality Image)
C7041R Temperature Averaging Sensor Dimensions Dimension(LineArt)
C7041R Temperature Averaging Sensor Dimensions Dimension(LineArt - Web Quality Image)
Sensor Dimension(LineArt)
Sensor Dimension(LineArt - Web Quality Image)
Sensor Dimension(LineArt)
Sensor Dimension(LineArt - Web Quality Image)
Sensor Dimension(LineArt)
Sensor Dimension(LineArt - Web Quality Image)
Sensor Dimension(LineArt)
Sensor Dimension(LineArt - Web Quality Image)
Sensor Dimension(LineArt)
Sensor Dimension(LineArt - Web Quality Image)
Sensor Dimension(LineArt)
Sensor Dimension(LineArt - Web Quality Image)
Sensor Dimension(LineArt)
Sensor Dimension(LineArt - Web Quality Image)
Sensor Dimension(LineArt)
Sensor Dimension(LineArt - Web Quality Image)
rigid copper averaging sensor Front(Photo_BW - Web Quality Image)
rigid copper averaging sensor Front(Photo_BW - Print Quality Image)
rigid copper averaging sensor Front(Photo_Color - Web Quality Image)
rigid copper averaging sensor Front(Photo_Color - Print Quality Image)
C7041B,C Duct Discharge Temperature Sensor Dimensions Dimension(LineArt)
C7041B,C Duct Discharge Temperature Sensor Dimensions Dimension(LineArt - Web Quality Image)
Electronic Temperature Sensor Main(Photo_BW - Web Quality Image)
Electronic Temperature Sensor Main(Photo_BW - Print Quality Image)
Electronic Temperature Sensor Main(Photo_Color - Web Quality Image)
Electronic Temperature Sensor Main(Photo_Color - Print Quality Image)
Series 2000 electronic temperature sensors Front(Photo_BW - Web Quality Image)
Series 2000 electronic temperature sensors Front(Photo_BW - Print Quality Image)
series 2000 electronic temperature sensors Front(Photo_Color - Web Quality Image)
series 2000 electronic temperature sensors Front(Photo_Color - Print Quality Image)
series 2000 electronic temperature sensors Front(Photo_BW - Web Quality Image)
series 2000 electronic temperature sensors Front(Photo_BW - Print Quality Image)
series 2000 electronic temperature sensors Front(Photo_Color - Web Quality Image)
series 2000 electronic temperature sensors Front(Photo_Color - Print Quality Image)
C7041K dimensions series 2000 electronic temperature sensors Dimension(LineArt)
C7041K dimensions series 2000 electronic temperature sensors Dimension(LineArt - Web Quality Image)
Strap on mounting of C7041K Sensor Callouts(LineArt)
Strap on mounting of C7041K Sensor Callouts(LineArt - Web Quality Image)
C7031J C7041J dimesions series 2000 electronic temperature sensors Dimension(LineArt)
C7031J C7041J dimesions series 2000 electronic temperature sensors Dimension(LineArt - Web Quality Image)
Series 2000 electronic temperature sensors Front(Photo_BW - Web Quality Image)
Series 2000 electronic temperature sensors Front(Photo_BW - Print Quality Image)
series 2000 electronic temperature sensors Front(Photo_Color - Web Quality Image)
series 2000 electronic temperature sensors Front(Photo_Color - Print Quality Image)
C7031G C7041F dimensions series 2000 electronic temperature sensors Dimension(LineArt)
C7031G C7041F dimensions series 2000 electronic temperature sensors Dimension(LineArt - Web Quality Image)
Series 2000 electronic temperature sensors Front(Photo_BW - Web Quality Image)
Series 2000 electronic temperature sensors Front(Photo_BW - Print Quality Image)
Series 2000 Electronic Temperature Sensors Front(Photo_Color - Web Quality Image)
Series 2000 Electronic Temperature Sensors Front(Photo_Color - Print Quality Image)
Series 2000 Electronic TEMPERATURE SENSORs Front(Photo_BW - Web Quality Image)
Series 2000 Electronic TEMPERATURE SENSORs Front(Photo_BW - Print Quality Image)
Series 2000 Electronic TEMPERATURE SENSORs Front(Photo_Color - Web Quality Image)
Series 2000 Electronic TEMPERATURE SENSORs Front(Photo_Color - Print Quality Image)
2000 series 2000 electronic temperature sensors Dimension(LineArt)
2000 series 2000 electronic temperature sensors Dimension(LineArt - Web Quality Image)
Series 2000 Electronic Temperature sensors Front(Photo_BW - Web Quality Image)
Series 2000 Electronic Temperature sensors Front(Photo_BW - Print Quality Image)
Series 2000 Electronic Temperature sensors Front(Photo_Color - Web Quality Image)
Series 2000 Electronic Temperature sensors Front(Photo_Color - Print Quality Image)
method of mounting C7031D C7041D sensor Callouts(LineArt)
method of mounting C7031D C7041D sensor Callouts(LineArt - Web Quality Image)
series 2000 electronic temperature sensors Dimension(LineArt)
series 2000 electronic temperature sensors Dimension(LineArt - Web Quality Image)
20K Ohm NTC Sensor for Duct with long sensor Main(Photo_BW - Web Quality Image)
20K Ohm NTC Sensor for Duct with long sensor Main(Photo_BW - Print Quality Image)
20K Ohm NTC Sensor for Duct with long sensor Main(Photo_Color - Web Quality Image)
20K Ohm NTC Sensor for Duct with long sensor Main(Photo_Color - Print Quality Image)
20K Ohm NTC Sensor for Duct Main(Photo_BW - Web Quality Image)
20K Ohm NTC Sensor for Duct Main(Photo_BW - Print Quality Image)
20K Ohm NTC Sensor for Duct Main(Photo_Color - Web Quality Image)
20K Ohm NTC Sensor for Duct Main(Photo_Color - Print Quality Image)
20K Ohm NTC Sensor for Immersion Main(Photo_BW - Web Quality Image)
20K Ohm NTC Sensor for Immersion Main(Photo_BW - Print Quality Image)
20K Ohm NTC Sensor for Immersion Main(Photo_Color - Web Quality Image)
20K Ohm NTC Sensor for Immersion Main(Photo_Color - Print Quality Image)
20K Ohm NTC Sensor for Outside Air Main(Photo_BW - Web Quality Image)
20K Ohm NTC Sensor for Outside Air Main(Photo_BW - Print Quality Image)
20K Ohm NTC Sensor for Outside Air Main(Photo_Color - Web Quality Image)
20K Ohm NTC Sensor for Outside Air Main(Photo_Color - Print Quality Image)
20K Ohm NTC Sensor for Duct Averaging Main(Photo_BW - Web Quality Image)
20K Ohm NTC Sensor for Duct Averaging Main(Photo_BW - Print Quality Image)
20K Ohm NTC Sensor for Duct Averaging Main(Photo_Color - Web Quality Image)
20K Ohm NTC Sensor for Duct Averaging Main(Photo_Color - Print Quality Image)
20K Ohm NTC Sensor for Strap On use Main(Photo_BW - Web Quality Image)
20K Ohm NTC Sensor for Strap On use Main(Photo_BW - Print Quality Image)
20K Ohm NTC Sensor for Strap On use Main(Photo_Color - Web Quality Image)
20K Ohm NTC Sensor for Strap On use Main(Photo_Color - Print Quality Image)
Download

Welcome

Login to My Account 
New User Registration


Dimensional Diagram
View Diagram