HOMEABOUT USPRODUCTSTRAININGNEWS & EVENTSSUPPORT & RESOURCESCONTACT USHELPVIEW QUOTE
Product SearchBuildingsHomesApplications & DownloadsCross ReferenceProduct Selection Tool
Air Quality
Building Automation
Combustion Products LAR
Commercial Combustion
>Boiler Controls
>Burner Controls
>Commercial Pilot Burners
>ControLinks
>Flame Detectors
>Gas Valves
>Hydronic Controllers
>Industrial Flame Monitoring
>Ignition Transformers
>Limits and Controllers
>Modulating Reset Temperature Controllers
>Motors and Linkages
>Network Communications
>Pre Mix Gas Fuel Systems
>Testers, Demonstrators and Accessories
>SOLA System
Commercial Components
Training Materials & Product Literature


Loading ...
Environmental & Combustion Controls
C7027A1049
Flame Sensor, Ultraviolet, Minipeeper

Locate Distributors Product Specifications   Literature and Documents
Overview
Compact flame detector for use with flame safeguard controls with ultraviolet amplifiers.

Loading ...
Features

• Use with Honeywell Flame Safeguard primary safety controls and burners requiring ultraviolet flame detection.
• C7027 mounts on a 1/2 in. sighting pipe by using an integral collar.
• Detectors can be wired in parallel for difficult sighting applications.
• C7027 seals against pressures up to 5 psi (34.5kPa) when correctly installed.
• Allows for blast tube mounting due to compact size.
• C7044 mounts with a two screw bracket.
• The C7044 UV sensor tube is enclosed in a stainless steel housing.
• C7044 has the capability of side or end viewing in flame monitoring applications.
Product Specifications  Back To Top
Description Minipeeper
Type Ultraviolet, Minipeeper
Application Coal fired burners
Application Gas fired burners
Application Oil fired burners
Lead Length (in.) 96 in.
Lead Length (mm) 2438 mm
Electrical Connections 2 NEC Class 1 leadwires
Ambient Temperature Range (F) 0 F to 215 F
Ambient Temperature Range (C) -18 C to 102 C
Vibration 0.5 G max
Mounting Integral nut for 1/2 in. sighting pipe.
Dimensions (in.) 1 1/16 in. diameter x 4 in. long
Dimensions (mm) 27 mm diameter x 102 mm long
Approvals, Underwriters Laboratories Inc Listed: File No. MP268, Guide No. MCCZ
Approvals, Canadian Standards Association Certified: Master Report LR95329-1
Approvals, Industrial Risk Insurers Acceptable
Approvals, Factory Mutual Approved: Report No. 24181.03
Includes 1/2 in. NPT threaded spud connector.
Comments Detects ultraviolet radiation in flames
Used With Flame Amplifiers: R7249A, B, R7849A, B, R7749B, R7259, R7290

Literature and other Resources Download Back To Top
Product Data - (C7027A Minipeeper Ultraviolet Flame Detectors)
flyer - (C7027 Flame Detectors Commercial/Industrial Combustion Product Overview)
Specification Data - (C7027A Minipeeper Ultraviolet Flame Detector)
Installation Instructions - (C7027A1080 Minipeeper Ultraviolet Flame Detector TRADELINE)
C7027/C7035/C7044 WIRING Wiring(LineArt)
C7027/C7035/C7044 WIRING Wiring(LineArt - Web Quality Image)
COMBUSTION CHAMBER Installation(LineArt)
COMBUSTION CHAMBER Installation(LineArt - Web Quality Image)
C7027 MINI-PEEPER 3 inch Main(Photo_BW - Web Quality Image)
C7027 MINI-PEEPER 3 inch Main(Photo_BW - Print Quality Image)
C7027 MINI-PEEPER 6 inch Main(Photo_BW - Web Quality Image)
C7027 MINI-PEEPER 6 inch Main(Photo_BW - Print Quality Image)
C7027 MINI-PEEPER 3 inch Main(Photo_Color - Web Quality Image)
C7027 MINI-PEEPER 3 inch Main(Photo_Color - Print Quality Image)
C7027 MINI-PEEPER 6 inch Main(Photo_Color - Web Quality Image)
C7027 MINI-PEEPER 6 inch Main(Photo_Color - Print Quality Image)
Flame detector Dimension(LineArt)
Flame detector Dimension(LineArt - Web Quality Image)
Minipeeper Ultraviolet Flame Detector Dimension(LineArt)
Minipeeper Ultraviolet Flame Detector Dimension(LineArt - Web Quality Image)
Relay Module Wiring(LineArt)
Relay Module Wiring(LineArt - Web Quality Image)
Relay Module Wiring(LineArt)
Relay Module Wiring(LineArt - Web Quality Image)
Flameguard Wiring(LineArt)
Flameguard Wiring(LineArt - Web Quality Image)
Ultraviolet Flame Detector Wiring(LineArt)
Ultraviolet Flame Detector Wiring(LineArt - Web Quality Image)
Ultraviolet Flame Detector Dimension(LineArt)
Ultraviolet Flame Detector Dimension(LineArt - Web Quality Image)
Ultraviolet Flame Detector Dimension(LineArt)
Ultraviolet Flame Detector Dimension(LineArt - Web Quality Image)
Ultraviolet Flame Detector Wiring(LineArt)
Ultraviolet Flame Detector Wiring(LineArt - Web Quality Image)
Ultraviolet Wiring(LineArt)
Ultraviolet Wiring(LineArt - Web Quality Image)
Relay Module Wiring(LineArt)
Relay Module Wiring(LineArt - Web Quality Image)
Relay Module Wiring(LineArt)
Relay Module Wiring(LineArt - Web Quality Image)
Relay Module Wiring(LineArt)
Relay Module Wiring(LineArt - Web Quality Image)
Download

Welcome

Login to My Account 
New User Registration


Dimensional Diagram
View Diagram