HOMEABOUT USPRODUCTSTRAININGNEWS & EVENTSSUPPORT & RESOURCESCONTACT USHELPVIEW QUOTE
Product SearchBuildingsHomesApplications & DownloadsCross ReferenceProduct Selection Tool
Air Quality
Building Automation
Commercial Combustion
>Boiler Controls
>Burner Controls
>Commercial Pilot Burners
>ControLinks
>Flame Detectors
>Gas Valves
>Hydronic Controllers
>Ignition Transformers
>Limits and Controllers
>Modulating Reset Temperature Controllers
>Motors and Linkages
>Network Communications
>Pre Mix Gas Fuel Systems
>Testers, Demonstrators and Accessories
>SOLA System
Commercial Components
Training Materials & Product Literature


Loading ...
Environmental & Combustion Controls
C7015A1126
Flame Sensor, Infrared (Lead Sulfide) with mount

Locate Distributors Product Specifications   Literature and Documents
Overview
The C7015A and C7915 Flame Detectors include a lead sulfide photocell that is sensitive to the infrared radiation emitted by the combustion of fuels such as natural gas, oil, and coal.

Loading ...
Features

• Used for combination or dual-fuel applications.
• Detects pilot and main flame.
• Mounts quickly and easily on a standard 3/4 in. sighting pipe.
• Works where flame rod or rectifying photocell mounts are difficult to apply.
• The C7015 includes 110634A Bushing with magnifying lens.
• The C7015 uses photoconductive lead sulfide cells 104662B and D.
• The C7915 includes 50019469-001 Bushing with magnifying lens.
• The C7915 uses photoconductive lead sulfide cells 32007255-001.
Product Specifications  Back To Top
Description Infrared (Lead Sulfide) Flame Detector
Type Infrared (Lead Sulfide)
Application Used for combination or dual-fuel applications
Lead Length (in.)