HOMEABOUT USPRODUCTSTRAININGNEWS & EVENTSSUPPORT & RESOURCESCONTACT USHELPVIEW QUOTE
Product SearchBuildingsHomesApplications & DownloadsCross ReferenceProduct Selection Tool
Air Quality
Building Automation
Combustion Products LAR
Commercial Combustion
>Boiler Controls
>Burner Controls
>Commercial Pilot Burners
>ControLinks
>Flame Detectors
>Gas Valves
>Hydronic Controllers
>Industrial Flame Monitoring
>Ignition Transformers
>Limits and Controllers
>Modulating Reset Temperature Controllers
>Motors and Linkages
>Network Communications
>Pre Mix Gas Fuel Systems
>Testers, Demonstrators and Accessories
>SOLA System
Commercial Components
Training Materials & Product Literature


Loading ...
Environmental & Combustion Controls
C7012A1145
120 Vac Flame Sensor, Ultraviolet, Purple Peeper

Locate Distributors Product Specifications   Literature and Documents
Overview
Solid state electronic flame detectors for use with Honeywell Flame Safeguard controls and amplifiers. Sense ultraviolet radiation produced by combustion of gas, oil, coal or other fuels.

Loading ...
Features

• Mount horizontally, vertically or at any angle in between.
• Provide quick electrical hookup with threaded conduit fitting and color-coded leadwires.
• Reduced nuisance shutdowns by wiring two in parallel.
• C7012E1278 5 pin Brad Harrison type (formally 41307N)mating connector not supplied nor available through Honeywell.
• C7012A,E meets NEMA 4 standards with viewing window rated to 20 psi.
• C7012C,F has an explosion-proof housing for use in hazardous atmospheres with a viewing windor rated to 100 psi.
Product Specifications  Back To Top
Description Ultraviolet Flame Detector (Purple Peeper)
Type Ultraviolet, Purple Peeper
Application Gas, Oil or Coal fired burners
NEMA Rating NEMA 4
Lead Length (in.) 96 in.
Lead Length (mm) 2438 mm
Electrical Connections 4 NEC Class 1 Color-coded leadwires.
Ambient Temperature Range (F) 25 F to 175 F
Ambient Temperature Range (C) -4 C to +79 C
Mounting 3/4 in. NPT
Electrical Ratings 120 Vac
Frequency 50 Hz; 60 Hz
Power Consumption 2.5 W
Dimensions (in.) 5 1/4 in. diameter (includes mounting flange) x 7 7/32 in. long
Dimensions (mm) 133 mm diameter (includes mounting flange) x 183 mm long
Weight (lb) 4.25 lb
Weight (kg) 1.9 kg
Approvals, Underwriters Laboratories Inc Listed: File No. MP268, Guide No. MCCZ
Approvals, Canadian Standards Association Certified: Master Report LR95329-1
Approvals, Industrial Risk Insurers Acceptable
Approvals, Factory Mutual Approved: Report No. 14740.01
Includes Cast case and cover
Comments For use with rectification flame signal amplifiers
Used With Flame Amplifiers: R7247A, R7847A, R7257
Used With Flame Amplifiers: R7247A,B; R7847A,B; R7257

Literature and other Resources Download Back To Top
Product Data - (C7012A Solid State Purple Peeper Ultraviolet Flame Detectors)
Certificate - (C7012G Declaration of Conformity)
Dimensions for C7012 Purple Peeper Ultraviolet Flame Detector Dimension(LineArt)
Dimensions for C7012 Purple Peeper Ultraviolet Flame Detector Dimension(LineArt - Web Quality Image)
C7012 U.V. FLAME DETECTOR 3 inch Main(Photo_BW - Web Quality Image)
C7012 U.V. FLAME DETECTOR 3 inch Main(Photo_BW - Print Quality Image)
C7012 U.V. FLAME DETECTOR 6 inch Main(Photo_BW - Web Quality Image)
C7012 U.V. FLAME DETECTOR 6 inch Main(Photo_BW - Print Quality Image)
C7012 U.V. FLAME DETECTOR 3 inch Main(Photo_Color - Web Quality Image)
C7012 U.V. FLAME DETECTOR 3 inch Main(Photo_Color - Print Quality Image)
C7012 U.V. FLAME DETECTOR 6 inch Main(Photo_Color - Web Quality Image)
C7012 U.V. FLAME DETECTOR 6 inch Main(Photo_Color - Print Quality Image)
Mounting C7012A E or G Callouts(LineArt)
Mounting C7012A E or G Callouts(LineArt - Web Quality Image)
Detector sighting angle Callouts(LineArt)
Detector sighting angle Callouts(LineArt - Web Quality Image)
Example of Flame Discrimination problem Callouts(LineArt)
Example of Flame Discrimination problem Callouts(LineArt - Web Quality Image)
Solid State Purple Peeper(R) Ultraviolet Flame Dectector Dimension(LineArt)
Solid State Purple Peeper(R) Ultraviolet Flame Dectector Dimension(LineArt - Web Quality Image)
Solid State Purple Peeper(r) Ultraviolet Flame Detector Dimension(LineArt)
Solid State Purple Peeper(r) Ultraviolet Flame Detector Dimension(LineArt - Web Quality Image)
Ultraviolet Flame Detector Installation(LineArt)
Ultraviolet Flame Detector Installation(LineArt - Web Quality Image)
Ultraviolet Flame Detector Installation(LineArt)
Ultraviolet Flame Detector Installation(LineArt - Web Quality Image)
Ultraviolet Flame Detector Callouts(LineArt)
Ultraviolet Flame Detector Callouts(LineArt - Web Quality Image)
Ultraviolet Flame Detector Wiring(LineArt)
Ultraviolet Flame Detector Wiring(LineArt - Web Quality Image)
Ultraviolet Flame Detector Exploded(LineArt)
Ultraviolet Flame Detector Exploded(LineArt - Web Quality Image)
Ultraviolet Flame Detector Main(LineArt)
Ultraviolet Flame Detector Main(LineArt - Web Quality Image)
Ultraviolet Wiring(LineArt)
Ultraviolet Wiring(LineArt - Web Quality Image)
Wiring for Flame Detectors Wiring(LineArt)
Wiring for Flame Detectors Wiring(LineArt - Web Quality Image)
Dimensions for C7012 Purple Peeper Ultraviolet Flame Detector Dimension(LineArt)
Dimensions for C7012 Purple Peeper Ultraviolet Flame Detector Dimension(LineArt - Web Quality Image)
Ultraviolet Flame Detector Wiring(LineArt)
Ultraviolet Flame Detector Wiring(LineArt - Web Quality Image)
Relay Module Wiring(LineArt)
Relay Module Wiring(LineArt - Web Quality Image)
Flame Detector Wiring(LineArt)
Flame Detector Wiring(LineArt - Web Quality Image)
Flame Detector Wiring(LineArt)
Flame Detector Wiring(LineArt - Web Quality Image)
Flame Detector Wiring(LineArt)
Flame Detector Wiring(LineArt - Web Quality Image)
Flame Detector Wiring(LineArt)
Flame Detector Wiring(LineArt - Web Quality Image)
Flame Detector Dimension(LineArt)
Flame Detector Dimension(LineArt - Web Quality Image)
Flame Detector Ad Slick(LineArt)
Flame Detector Ad Slick(LineArt - Web Quality Image)
Download

Welcome

Login to My Account 
New User Registration


Dimensional Diagram
View Diagram