Quality & Safety
Our Company
Our History
Homes
Buildings University
Press Releases
Communications
Product Information
Upcoming Events
Homes
Buildings
Bulletins
Links
Point of Purchase Items
General
Catalog
Account
Ordering
Demo
HOME
ABOUT US
PRODUCTS
TRAINING
NEWS & EVENTS
SUPPORT & RESOURCES
CONTACT US
HELP
VIEW QUOTE
Product Search
Buildings
Homes
Applications & Downloads
Cross Reference
Product Selection Tool
Air Quality
Building Automation
Combustion Products LAR
Commercial Combustion
>
Boiler Controls
>
Burner Controls
>
Commercial Pilot Burners
>
ControLinks
>
Flame Detectors
>
Gas Valves
>
Hydronic Controllers
>
Industrial Flame Monitoring
>
Ignition Transformers
>
Limits and Controllers
>
Modulating Reset Temperature Controllers
>
Motors and Linkages
>
Network Communications
>
Pre Mix Gas Fuel Systems
>
Testers, Demonstrators and Accessories
>
SOLA System
Commercial Components
Training Materials & Product Literature
Loading ...
Tradeline Catalog Printed Version (66 MB)
Tradeline Catalog CD-ROM version (66 MB)
ACI Contractor
Residential Contractor
Distributor
> Flame Rod
> C7009
C7009A1025
Flame Sensor, 12 in. (305 mm) flame rod
Locate Distributors
Product Specifications
Literature and Documents
Overview
The small size of these devices enable their application to flame detection in installations where space is limited. The holder and flame rod assemblies facilitate flame proving on gas burners or gas ignited oil burners which are controlled by electronic flame safeguard systems.
Loading ...
Features
• Use on industrial flame-retention gas burner nozzles.
• Works with Honeywell Flame Safeguard controls requiring rectification type flame detector.
• Mounts in areas with limited space because flame rod can be cut to desired length.
• Uses Rajah electrical connector.
Product Specifications
Back To Top
Description
Flame Rod Assembly
Type
Flame Rod
Application
Gas fired pilot or gas fired system.
Electrical Connections
Rajah electrical connector
Mounting
1/8 in. NPT male
Dimensions (in.)
Holder: 3/8 in. diameter x 2 3/8 in. long
Dimensions (mm)
Holder: 10 mm diameter x 60 mm long
Approvals, Underwriters Laboratories Inc
Listed: File No. MP268, Guide No. MCCZ
Approvals, Canadian Standards Association
Certified: File No. L95329-1
Approvals, Industrial Risk Insurers
Acceptable
Approvals, Factory Mutual
Approved: Report No. 24181.03
Includes
Flame rod and holder
Comments
12 in. (305 mm) flame rod
Used With
Flame Amplifiers: R7247A, B, R7847A, B, R7257, R7289
Literature and other Resources Download
Back To Top
Product Data - (C7009A Flame Rod Holder & Flame Rod Assemblies)
Download
Welcome
Login to My Account
New User Registration
Find Quote