HOMEABOUT USPRODUCTSTRAININGNEWS & EVENTSSUPPORT & RESOURCESCONTACT USHELPVIEW QUOTE
Product SearchBuildingsHomesApplications & DownloadsCross ReferenceProduct Selection Tool
Air Quality
Building Automation
Combustion Products LAR
Commercial Combustion
>Boiler Controls
>Burner Controls
>Commercial Pilot Burners
>ControLinks
>Flame Detectors
>Gas Valves
>Hydronic Controllers
>Industrial Flame Monitoring
>Ignition Transformers
>Limits and Controllers
>Modulating Reset Temperature Controllers
>Motors and Linkages
>Network Communications
>Pre Mix Gas Fuel Systems
>Testers, Demonstrators and Accessories
>SOLA System
Commercial Components
Training Materials & Product Literature


Loading ...
Environmental & Combustion Controls
C7005B1050
Flame Rectifier Pilot with a 0.028 in. dia. Orifice

Locate Distributors Product Specifications   Literature and Documents
Overview
Gas Pilot Burner Assemblies include a flame rod to prove the pilot flame. The assemblies are used with a suitable flame safeguard control on industrial or commercial gas burners or oil burners with gas pilots.

Loading ...
Features

• Used with Honeywell controls using the flame rectification principle.
• C7005A is for continuous pilot applications.
• It includes an insulated flame rod, properly positioned relative to the flame retention type nozzle. C7005B is similar to C7005A, but includes an ignition electrode suitable for automatic, electric-spark ignition, gas pilot applications.
• Individually mounted flame rod and ignition electrode in ceramic insulators allow the head assembly to fit inside a 3-inch pipe.
• Stainless steel fins on the flame retention type pilot head provide the correct ratio of flame rod area to ground area for maximum flame signal, and are beneficial in stabilizing the pilot flame.
• Pilot flame retention nozzle and mixing tube are threaded internally, 1/2-14 NPT and 3/8-18 NPT, respectively, and can be assembled with standard pipe fittings.
• Pilot can be installed in vertical, horizontal, or inclined position.
• Rajah connectors facilitate electrical connections.
Product Specifications  Back To Top
Description Flame Rectifier Pilot with a 0.028 in. dia. Orifice
Application For automatic electrically ignited pilot
Type of Gas LP
Orifice 0.028 in. dia. (0.711 mm dia.)
Gas Fitting 1/2 in. NPT male thread
Dimensions (in.) 3 in. diameter x 3 1/2 in. deep
Dimensions (mm) 76 mm diameter x 343 mm deep x
Approvals, Underwriters Laboratories Inc Listed: File No. MP268, Guide No. MCCZ
Approvals, Canadian Standards Association Certified: File No. LR1620, Guide No. 140-A-2
Approvals, Factory Mutual Approved: Report No. 24181.04
Approvals, Industrial Risk Insurers Acceptable
Includes Ignition electrode
Used With Q624 or other suitable ignition transformer.
Wiring Terminal Type Rajah

Literature and other Resources Download Back To Top
Product Data - (C7005A Gas Pilot & Flame Rod Assemblies)
IGNITION ELECTRODE Wiring(LineArt)
IGNITION ELECTRODE Wiring(LineArt - Web Quality Image)
FLAME ROD ASSEMBLY Installation(LineArt)
FLAME ROD ASSEMBLY Installation(LineArt - Web Quality Image)
FLAME ROD ASSEMBLY Installation(LineArt)
FLAME ROD ASSEMBLY Installation(LineArt - Web Quality Image)
FLAME ROD LOCATION Installation(LineArt)
FLAME ROD LOCATION Installation(LineArt - Web Quality Image)
GAS PILOT AND FLAME ROD Installation(LineArt)
GAS PILOT AND FLAME ROD Installation(LineArt - Web Quality Image)
FLAME ROD ASSEMBLY Dimension(LineArt)
FLAME ROD ASSEMBLY Dimension(LineArt - Web Quality Image)
Wiring for Flame Detectors Wiring(LineArt)
Wiring for Flame Detectors Wiring(LineArt - Web Quality Image)
Download

Welcome

Login to My Account 
New User Registration