HOMEABOUT USPRODUCTSTRAININGNEWS & EVENTSSUPPORT & RESOURCESCONTACT USHELPVIEW QUOTE
Product SearchBuildingsHomesApplications & DownloadsCross ReferenceProduct Selection Tool
Thermostats
Whole House Air Quality
HVAC Zoning
Residential Combustion
>Contactors
>Defrost Controls
>Electronic Timer Boards
>Flue Dampers
>Pilots, Thermocouples and Ignition
>Gas Ignition Controls
>Gas Valves for Residential
>Aquastats (OTC Aquatrols)
>Integrated Furnace Controls
>Oil Heating Valves
>Oil Primary Controls
>Pressure Switches
>Relays and Controls
>Transformers
EnviraCOM Communications
Water Control
Training Materials & Product Literature


Loading ...
Environmental & Combustion Controls
AT88A1047
Foot mounted 480 Vac Transformer with 12 in. lead wires and internally fused secondary for overload protection.

Locate Distributors Product Specifications   Literature and Documents
Overview
Powers 24 Vac air conditioning circuits and other applications that do not exceed the listed ratings.

Loading ...
Features

• Meets NEC Class 2 not wet, Class 3 wet and U.L. 1585 requirements.
• Overload protection provided.
• Color-coded leadwires for primary connections.
Product Specifications  Back To Top
Description Foot mounted 480 Vac Transformer with 12 in. lead wires and internally fused secondary for overload protection.
Electrical Ratings -Primary Voltage 480 Vac
Electrical Ratings -Secondary Voltage 26.5 V.O.C.
Frequency 60 Hz
Frequency 50 Hz
Mounting Foot-mounted
Electrical Connections (Primary)(in.) 12 in. leadwires
Electrical Connections (Primary)(mm) 305 mm leadwires
Electrical Connections (Secondary)(in.) 12 in. leadwires
Electrical Connections (Secondary)(mm) 305 mm leadwires
Electrical Ratings -Output 24 Vac at 75 VA
Dimensions (in.) 2 15/16 in. high x 2 3/16 in. wide x 3 5/16 in. deep
Dimensions (mm) 75 mm high 56 mm wide x 84 mm deep
Temperature Ratings (F) -20 F to +105 F
Temperature Ratings (C) -29 C to +41 C
Approvals, Canadian Standards Association Certified
Includes Internally fused secondary for overload protection.

Literature and other Resources Download Back To Top
Installation Instructions - (AT88 AT Transformers)
Product Data - (AT88 Transformers)
Dimensions for AT88 Transformer Dimension(LineArt)
Dimensions for AT88 Transformer Dimension(LineArt - Web Quality Image)
Transformer Dimension(LineArt)
Transformer Dimension(LineArt - Web Quality Image)
AT88 Transformer Ad Slick(LineArt)
AT88 Transformer Ad Slick(LineArt - Web Quality Image)
Download

Welcome

Login to My Account 
New User Registration


Dimensional Diagram
View Diagram