HOMEABOUT USPRODUCTSTRAININGNEWS & EVENTSSUPPORT & RESOURCESCONTACT USHELPVIEW QUOTE
Product SearchBuildingsHomesApplications & DownloadsCross ReferenceProduct Selection Tool
Thermostats
Whole House Air Quality
HVAC Zoning
Residential Combustion
>Contactors
>Defrost Controls
>Electronic Timer Boards
>Flue Dampers
>Pilots, Thermocouples and Ignition
>Gas Ignition Controls
>Gas Valves for Residential
>Aquastats (OTC Aquatrols)
>Integrated Furnace Controls
>Oil Heating Valves
>Oil Primary Controls
>Pressure Switches
>Relays and Controls
>Transformers
EnviraCOM Communications
Water Control
Training Materials & Product Literature


Loading ...
Environmental & Combustion Controls
AT150B1252
Foot mounted 277 Vac Transformer with 9 in. leadwires and plastic end caps

Locate Distributors Product Specifications   Literature and Documents
Overview
Provide power to 24 Vac circuits in heating/cooling control systems. Intended for use in systems with predictable, uniform loads. Can be used in any application that does not exceed the listed ratings.

Loading ...
Features

• Rated at 50 VA.
• Color-coded leadwires for primary connections and screw terminals for secondary connections, fixed 1/4 inch (6 mm) male quick-connects or color-coded leadwires for both primary and secondary, are standard.
• Meet NEC Class 2 requirements.
• Meet Underwriters Laboratories Inc. Standard UL 1585 and are identified. Class 2 not wet, Class 3 wet.
Product Specifications  Back To Top
Description Foot mounted 277 Vac Transformer with 9 in. leadwires and plastic end caps
Electrical Ratings -Primary Voltage 277 Vac
Electrical Ratings -Secondary Voltage 27.5 V.O.C.
Frequency 60 Hz
Frequency 50 Hz
Mounting Foot-mounted
NEMA Rating No
Electrical Connections (Primary)(in.) 9 in. leadwires with 1/4 in. male quick-connects
Electrical Connections (Primary)(mm) 229 mm leadwires with 1/4 in. male quick-connects with plastic (2) end covers
Electrical Connections (Secondary)(in.) 9 in. leadwires with 1/4 in. male quick-connects with plastic (2) end covers
Electrical Connections (Secondary)(mm) 229 mm leadwires with 6.4 mm male quick-connects with plastic (2) end covers
Electrical Ratings -Output 24 Vac at 50 VA
Dimensions (in.) 1 11/16 in. high x 3 1/2 in. wide x 1 3/4 in. deep
Dimensions (mm) 43 mm high x 89 mm wide x 75 mm deep
Temperature Ratings (F) -20 F to +105 F
Temperature Ratings (C) -29 C to +41 C
Approvals, Underwriters Laboratories Inc UL Component Recognized: B, D, E models. File# E14881
Approvals, Canadian Standards Association CSA Certified: A & B models.
Includes Plastic end caps

Literature and other Resources Download Back To Top
Installation Instructions - (AT150A Universal Transformers)
Installation Instructions - (AT150F Universal Circuit Breaker Transformers -TRADELINE)
Product Data - (AT150B Transformers)
Circuit Breaker Transformer for heating/cooling systems 3 inch Main(Photo_BW - Web Quality Image)
Circuit Breaker Transformer for heating/cooling systems 3 inch Main(Photo_BW - Print Quality Image)
Circuit Breaker Transformer for heating/cooling systems 6 inch Main(Photo_BW - Web Quality Image)
Circuit Breaker Transformer for heating/cooling systems 6 inch Main(Photo_BW - Print Quality Image)
Circuit Breaker Transformer for heating/cooling systems 3 inch Main(Photo_Color - Web Quality Image)
Circuit Breaker Transformer for heating/cooling systems 3 inch Main(Photo_Color - Print Quality Image)
Circuit Breaker Transformer for heating/cooling systems 6 inch Main(Photo_Color - Web Quality Image)
Circuit Breaker Transformer for heating/cooling systems 6 inch Main(Photo_Color - Print Quality Image)
Transformer conduit/panel mounting Installation(LineArt - Web Quality Image)
Securing the mounting screw and tab plate on transformer with Installation(LineArt)
Securing the mounting screw and tab plate on transformer with Installation(LineArt - Web Quality Image)
General Purpose Transformer Dimension(LineArt)
General Purpose Transformer Dimension(LineArt - Web Quality Image)
AT150 AT175 Circuit Breaker Transformer Ad Slick(LineArt)
AT150 AT175 Circuit Breaker Transformer Ad Slick(LineArt - Web Quality Image)
AT140B AT 150B General Purpose Transformer Trade model Ad Slick(LineArt)
AT140B AT 150B General Purpose Transformer Trade model Ad Slick(LineArt - Web Quality Image)
Oil & Hydronic Training Aquastat Wiring(LineArt)
Oil & Hydronic Training Aquastat Wiring(LineArt - Web Quality Image)
Oil & Hydronic Training Wiring(LineArt)
Oil & Hydronic Training Wiring(LineArt - Web Quality Image)
Oil & Hydronic Training Wiring(LineArt)
Oil & Hydronic Training Wiring(LineArt - Web Quality Image)
Oil & Hydronic Training Wiring(LineArt)
Oil & Hydronic Training Wiring(LineArt - Web Quality Image)
B and E model transformer dimensions Dimension(LineArt)
B and E model transformer dimensions Dimension(LineArt - Web Quality Image)
Schematic for single and multitap transformers Wiring(LineArt)
Schematic for single and multitap transformers Wiring(LineArt - Web Quality Image)
Transformer plate mounting Callouts(LineArt)
Transformer plate mounting Callouts(LineArt - Web Quality Image)
F model transformer dimensions Dimension(LineArt)
F model transformer dimensions Dimension(LineArt - Web Quality Image)
C and D model transformer dimensions Dimension(LineArt)
C and D model transformer dimensions Dimension(LineArt - Web Quality Image)
A model transformer dimensions Dimension(LineArt)
A model transformer dimensions Dimension(LineArt - Web Quality Image)
Transformer mounting plate dimensions Dimension(LineArt)
Transformer mounting plate dimensions Dimension(LineArt - Web Quality Image)
Tightening the clamp to hold the plate into Transformer Installation(LineArt)
Tightening the clamp to hold the plate into Transformer Installation(LineArt - Web Quality Image)
Mounting E model transformer in a panel cutout Installation(LineArt)
Mounting E model transformer in a panel cutout Installation(LineArt - Web Quality Image)
Download

Welcome

Login to My Account 
New User Registration


Dimensional Diagram
View Diagram