HOMEABOUT USPRODUCTSTRAININGNEWS & EVENTSSUPPORT & RESOURCESCONTACT USHELPVIEW QUOTE
Product SearchBuildingsHomesApplications & DownloadsCross ReferenceProduct Selection Tool
Thermostats
Whole House Air Quality
HVAC Zoning
>Networked Zoning
>Conventional Zoning
>Zoning Dampers
Residential Combustion
EnviraCOM Communications
Water Control
Training Materials & Product Literature


Loading ...
Environmental & Combustion Controls
ARD12
12 in. Round Automatic Damper

Locate Distributors Product Specifications   Literature and Documents
Overview
Round damper with 24-volt, spring return damper motor used to control volume of circulating air in heating, cooling, and ventilating systems.

Loading ...
Features

• Galvanized steel.
• Single-blade damper.
• Shipped as power closed/spring return open damper, for use with Honeywell Zoning Systems.
• Can be field-converted to power open/spring return closed damper when used as an independent zone or for fresh air intake.
• Blade closes off tightly against gasket for minimal leakage.
•  Rated to operate up to 1 in. wc.
• Available in 5, 6, 7, 8, 9, 10, 12, 14, 16, 18, and 20 in. diameter sizes.
Product Specifications  Back To Top
Description Spring Return Round Damper
Application Zone Damper
Shape Round
Motor Mount Side
Motor Mount Top
Motor Type Power closed, spring open, reversible
Motor Timing 30 seconds power open/10 seconds spring return
Wires to Motor 2
Other Motor Information Range stops
Voltage 24V
Size (in.) 12 in.

Literature and other Resources Download Back To Top
Product Data - (ARD Automatic Round Damper)
Download

Welcome

Login to My Account 
New User Registration