Loading ...
|
Features |
|
|
• Displays outdoor temperature on all thermostats when used with an AQ12C10 outdoor sensor (included).. • Intuitive programming interface and armchair programming (can be programmed at your desk and taken to the job site "ready-to-install") • Customizable control settings and schedules allow for greater level of control and comfort. • Central programming of zone set points and setback. • 1-stage zoning. • Zoning Control for one zone or four zones as shipped; can be expanded to a total of 16 zones with AQ255 or AQ257 zoning expansion panels, and up to 64 zones by using AQ254 Add-a-Temperature expansion panels. • Outdoor temperature compensation (reset), or Load reset based on indoor temperature feedback. • Zone synchronization through Zone of Greatest Demand control. • Domestic hot water priority and priority override protection. • Line or low-voltage output for zoning equipment (pumps or valves). • Boiler short cycling protection. • Boiler post purge. • Freeze protection. • Pump/valve exercise. • Automated test and purge feature for quick start-up and simplified troubleshooting. • Integral 38 VA transformer with self resetting electronic fuse. • 2 hour power supply (super-capacitor) to retain day and time settings during power outage. • Non-volatile EPROM memory retains program settings during power outage. |
|
Product Specifications |
Back To Top |
|
|
|
Application |
Boiler reset control for hydronic zoning system |
|
Thermostat Compatibility |
AQ1000 Series 2-wire communicating thermostats |
|
Setback Program |
7 day, up to 2 setback periods/day. |
|
User Interface (Setting, Programming) |
LCD Display and a 7 button Key Pad |
|
Boiler (Supply) Max. Control Temperature (F) |
OFF, 120F to 225 F |
|
Boiler (Supply) Max. Control Temperature (C) |
OFF, 49C to 107 C |
|
Boiler Min. Control Temperature (F) |
OFF, 59F to 180F |
|
Boiler Min. Control Temperature (C) |
OFF, 15C to 82C |
|
Outdoor Low Design Control Temperature (F) |
-60F to 32F |
|
Outdoor Low Design Control Temperature (C) |
-51C to 0C |
|
Return Min. Control Temperature (F) |
80 F to 180 F |
|
Return Min. Control Temperature (C) |
27C to 82C |
|
Boiler Differential |
2F to 41F (1C to 23C), or Auto (minimum 2 minutes on time) |
|
Boiler Heat Post Purge |
Off, 10 seconds to 30 minutes (factory default is 30 seconds) |
|
Pump/Valve exercise |
30 seconds per 2 weeks of space heating inactivity |
|
R-C Output (on transformer) |
38 VA, 24 Vac Class II |
|
R-C Input (on Control and Zoning Modules) |
24 Vac Class II (input on Control and Zoning Modules) |
|
Supply/Return Sensor |
Lead Length: 10 ft. (3050 mm). 10 kilohm NTC thermistor at 25 C (77 F) +/- 0.5F (+/-0.3C) up to 500 ft (150 M) using 18 AWG or larger wire, beta=3892. |
|
Auxiliary (Demand) Input |
External dry contacts connection only |
|
Heat Demand (Thermostat R-W) Input |
External dry contacts connection only |
|
DHW Demand Input |
External dry contacts connection only |
|
Boiler (T-T) Output Rating |
24Vac, 0.5A, 12VA |
|
Auxiliary Low Voltage Output Rating |
24Vac, 0.5A, 12VA |
|
B-B Communication Bus Terminals |
Low voltage, Class II, 2-wire polarity-insensitive, digital communicating link to other Control or Zoning modules. |
|
Boiler Pump (C1-C2) Output Rating |
120 Vac/250 Vac 5A, 1/3HP |
|
DHW Pump/Valve Output Rating |
120 Vac/250 Vac 5A, 1/3HP |
|
Auxiliary Pump Output Rating |
Dry contact output, 120 Vac/250 Vac 5A, 1/3 HP |
|
Control and Zoning Panel Temperature Rating (F) |
32 F to 130 F |
|
Control and Zoning Panel Temperature Rating (C) |
0 C to 55 C |
|
Operating Humidity Range (% RH) |
5 to 90% RH, non-condensing |
|
Sensor Temperature Rating (F) |
-58 F to +230 F |
|
Sensor Temperature Rating (C) |
-50 C to +110 C |
|
Dimensions (in.) |
13 in wide x 8 in. high x 3 3/8 in deep |
|
Dimensions (mm) |
33 cm wide x 20.3 cm high x 8.5 cm deep |
|
Tradeline Value |
Tradeline |
|
Number of Non-communicating Zone(s) Controlled |
1 |
|
Type of Zoning Devices Controlled |
Pump |
|
Boiler Design Temperature (F) |
80F to 210F |
|
Boiler Design Temperature (C) |
26C to 99C |
|
WWSD (Warm Weather Shut Down) Temperature (F) |
Off, 35 F to 100 F |
|
WWSD (Warm Weather Shut Down) Temperature (C) |
Off, 1 C to 38 C |
|
Electrical Connections (Line Voltage) |
Wire-clamp screw terminals, Maximum 2 x 14 AWG each on line voltage terminals |
|
Replacement Parts |
AQ10X38 24 Vac 38 VA transformer |
|
Replacement Parts |
AQ12C10 outdoor sensor |
|
Replacement Parts |
AQ12C11 supply/return sensor |
|
Replacement Parts |
AQ1510B0 boiler reset module |
|
Outdoor Sensor |
Lead Length: 10 ft. (3050 mm). 10 kilohm NTC thermistor at 25 C (77 F) +/- 0.5F (+/-0.3C) up to 500 ft (150 M) using 18 AWG or larger wire, beta=3892. |
|
Approvals, Canadian Standards Association |
Certified |
|
Approvals, Underwriters Laboratories Inc |
File No. LR76030 |
|
|
Literature and other Resources Download
|
Back To Top
|
|
|
|
direct mail postcard - (AQ251 AQ251 Heating System Control)
|
|
bill stuffer - (AQ251 AQ251 Heating System Control)
|
|
Quick Installation Guide - (AQ251 AQ251 Series Hydronic Control Panels)
|
|
CD ROM - (AQ2000, AQ2504B2, AQ2504B4, AQ2511B0, AQ2514B2, AQ2514B4, AQ2554P2X, AQ2554V2, AQ2558P2X, AQ2574V4 AQ2000 Product Selection Tool CD)
|
|
Mounting Template - (AQ2514B2, AQ2514B4, AQ25A4B2, AQ25A4B4, AQ2524M2, AQ2524M4 Control Panel Mounting)
|
|
Installation Job Record - (AQ2514B4 Boiler Reset Zone Synchronizing Control Panel)
|
|
User Operation and Maintenance - (AQ251 AQUATROL Zone Synchronizing Boiler Reset Controls)
|
|
Installation Job Record - (AQ2511B0 Outdoor Reset Zone Synchronizing Boiler Control)
|
|
Installation Job Record - (AQ2514B2 Boiler Reset Zone Synchronizing Control Panel)
|
|
Mounting Template - (AQ2504B2, AQ2504B4, AQ2511B0, AQ2521M0 Control Panel Mounting)
|
|
|
|
Download
|
|
|