HOMEABOUT USPRODUCTSTRAININGNEWS & EVENTSSUPPORT & RESOURCESCONTACT USHELPVIEW QUOTE
Product SearchBuildingsHomesApplications & DownloadsCross ReferenceProduct Selection Tool
Thermostats
Whole House Air Quality
HVAC Zoning
Residential Combustion
EnviraCOM Communications
Water Control
>Hydronic Heating
>Water Flow Controls
>Water Quality
Training Materials & Product Literature


Loading ...
Environmental & Combustion Controls
AM101-US-1
3/4 inch Sweat Union Mixing Valves

Locate Distributors Product Specifications  
Overview
The Honeywell AM-1 series accurately adjusts, maintains and limits the hot water temperature to a desired setting selected by the user. In domestic water applications it offers scalding protection and bacteria growth control. By installing a Honeywell AM-1 mixing valve and raising water heater storage temperature setting and limiting mixed outlet water temperature to safe temperature more usable hot water is available. In heating applications it provides comfort and protects the equipment.

Loading ...
Features

• Dual purpose mixing or diverting valves
• Constant water temperature under changing operating conditions
• Reliable performance at minimum flow of 0.5 gpm
• Proportional valve (simultaneous control of hot and cold water)
• Temperature limit at any point
• Flow reduction in seconds if cold water supply is interrupted
• Nickel-plated brass construction, EPDM O-rings
• All brass proportioning shuttle
• Straight through design (hot and cold at the same level)
• Max. pressure 150 psi (1034 kPa)
• Max temperature 212 F (100 C)
• Designed for easy maintenance and element replacement. Teflon® coated to prevent mineral build-up and extend life.
• Tamper resistent design
• Valve trapping not required
• AM-1 Union STD & C and AM1070 Models include check valves(hot/cold ports)
• ASSE, CSA and IAPMO listed
• U.S. Patent No. 6,079,625
Product Specifications  Back To Top
Description 3/4 inch Sweat Union Mixing Valves
Application Heat Pump Systems
Application Domestic water
Application Nursing homes
Application Public facilities
Application Automatic faucets
Application Radiant floor heating
Application Space heating
Application Combo systems
Application Solar hot water
Application Greenhouses
Application Industrial applications
Application Photo processing
Connection Type Union Sweat
Pipe Size (inch) 3/4 in.
Pipe Size (DN) DN20
Operating Temperature Range (F) 100 F to 145 F
Operating Temperature Range (C) 38 C to 63 C
Capacity (Cv) 3.9 Cv
ASSE 1017

Welcome

Login to My Account 
New User Registration