HOMEABOUT USPRODUCTSTRAININGNEWS & EVENTSSUPPORT & RESOURCESCONTACT USHELPVIEW QUOTE
Product SearchBuildingsHomesApplications & DownloadsCross ReferenceProduct Selection Tool
Thermostats
Whole House Air Quality
HVAC Zoning
Residential Combustion
EnviraCOM Communications
Water Control
>Hydronic Heating
>Water Flow Controls
>Water Quality
Training Materials & Product Literature


Loading ...
Environmental & Combustion Controls
802360NA
220V/50 Hz; 240V/60 Hz Replacement motor for V4043, V4044 Zone Valves

Locate Distributors Product Specifications  


Loading ...
Product Specifications  Back To Top
Description 220V/50Hz; 240V/60Hz replacement motor for V4043, V4044 zone valves.
Application Replacement Part for V Series Zone Valves
Voltage 220V
Voltage 240V
Frequency 60 Hz
Frequency 50 Hz
Electrical Connections (in.) 6 in. leads
Electrical Connections (mm) 152 mm leads
Includes Motor mounting screw and lead connectors
Used With Valve V4043, V4044

Welcome

Login to My Account 
New User Registration