HOMEABOUT USPRODUCTSTRAININGNEWS & EVENTSSUPPORT & RESOURCESCONTACT USHELPVIEW QUOTE
Product SearchBuildingsHomesApplications & DownloadsCross ReferenceProduct Selection Tool
Thermostats
Whole House Air Quality
HVAC Zoning
Residential Combustion
EnviraCOM Communications
Water Control
>Hydronic Heating
>Water Flow Controls
>Water Quality
Training Materials & Product Literature


Loading ...
Environmental & Combustion Controls
802360LA
120V, 60 Hz Replacement motor for V4043, V4044 Zone Valves

Locate Distributors Product Specifications  


Loading ...
Product Specifications  Back To Top
Description 120V, 60Hz replacement motor for V4043, V4044 zone valves
Application Replacement Part for V Series Zone Valves
Voltage 120V
Frequency 60 Hz
Electrical Connections (in.) 6 in. leads
Electrical Connections (mm) 152 mm leads
Includes Motor mounting screw and lead connectors
Used With Valve V4043, V4044

Welcome

Login to My Account 
New User Registration