HOMEABOUT USPRODUCTSNEWS & EVENTSSUPPORT & RESOURCESCONTACT USHELPVIEW QUOTE
Product SearchBuildingsHomesApplications & DownloadsCross ReferenceProduct Selection Tool
Thermostats
>Programmable Thermostats
>Non-Programmable Thermostats
>Thermostat Parts and Accessories
Whole House Air Quality
HVAC Zoning
Residential Combustion
EnviraCOM Communications
Water Control
Training Materials & Product Literature


Loading ...
Environmental & Combustion Controls
50002883-001
FocusPRO 5000/6000 and PRO 3000/4000 Cover Plate Assembly

Locate Distributors Product Specifications   Literature and Documents


Loading ...
Product Specifications  Back To Top
Description Coverplate assembly for use with FocusPRO™ 6000/5000 and PRO 4000/3000 thermostats. Includes one medium and one large coverplate, bracket for j-boxes and mounting hardware. Medium coverplate is 5 in. x 6 7/8 in. Large coverplate is 6 in. x 8 5/16 in.
Size Medium Cover Plate 5 in. high, 6 7/8 in. wide. Large Cover Plate 6 in. high, 8 5/16 in. wide.
Color Premier White®
Used With FocusPRO 6000, 5000; PRO 4000, 3000

Literature and other Resources Download Back To Top
Installation Instructions - (50002883-001, TH5110, RTH5100 Cover Plate Assembly - English, French, Spanish)
Download

Welcome

Login to My Account 
New User Registration