HOMEABOUT USPRODUCTSTRAININGNEWS & EVENTSSUPPORT & RESOURCESCONTACT USHELPVIEW QUOTE
Product SearchBuildingsHomesApplications & DownloadsCross ReferenceProduct Selection Tool
Thermostats
Whole House Air Quality
HVAC Zoning
Residential Combustion
EnviraCOM Communications
Water Control
>Hydronic Heating
>Water Flow Controls
>Water Quality
Training Materials & Product Literature


Loading ...
Environmental & Combustion Controls
40003916-548
24 Vac, 50/60 Hz Replacement head with End Switch, for V8043F "5000" series.

Locate Distributors Product Specifications  


Loading ...
Product Specifications  Back To Top
Description 24 Vac, 50/60 Hz Replacement head for V8043F, With End Switch
Application Replacement Head for V Series Zone Valve
Voltage 24 Vac
Frequency 50 Hz
Frequency 60 Hz
Electrical Connections (in.) screw terminal block
Electrical Connections (mm) screw terminal block
Electrical Connection Location Same side of manual lever
Aux Switch Ratings 4.4 A running @ 120 V
Aux Switch Ratings 50 VA pilot duty @ 24 V
Maximum Ambient Temperature (F) 125 F
Maximum Ambient Temperature (C) 52 C
Used With Valve Two-way
Used With Valve Action Spring return to close

Welcome

Login to My Account 
New User Registration