HOMEABOUT USPRODUCTSTRAININGNEWS & EVENTSSUPPORT & RESOURCESCONTACT USHELPVIEW QUOTE
Product SearchBuildingsHomesApplications & DownloadsCross ReferenceProduct Selection Tool
Thermostats
Whole House Air Quality
HVAC Zoning
Residential Combustion
EnviraCOM Communications
Water Control
>Hydronic Heating
>Water Flow Controls
>Water Quality
Training Materials & Product Literature


Loading ...
Environmental & Combustion Controls
40003916-031
120 Vac, 60 Hz, N.O. Replacement head for V4043B

Locate Distributors Product Specifications  


Loading ...
Product Specifications  Back To Top
Description 120 Vac, 60 Hz, N.O. Replacement head for V4043B
Application Replacement Head for V Series Zone Valve
Voltage 120 Vac
Frequency 60 Hz
Electrical Connections (in.) 18 in. leads
Electrical Connections (mm) 457 mm leads
Electrical Connection Location Same side of manual lever
Maximum Ambient Temperature (F) 125 F
Maximum Ambient Temperature (C) 52 C
Used With Valve Two-way
Used With Valve Action Spring return to open

Welcome

Login to My Account 
New User Registration