HOMEABOUT USPRODUCTSTRAININGNEWS & EVENTSSUPPORT & RESOURCESCONTACT USHELPVIEW QUOTE
Product SearchBuildingsHomesApplications & DownloadsCross ReferenceProduct Selection Tool
Thermostats
Whole House Air Quality
HVAC Zoning
Residential Combustion
EnviraCOM Communications
Water Control
>Hydronic Heating
>Water Flow Controls
>Water Quality
Training Materials & Product Literature


Loading ...
Environmental & Combustion Controls
40003916-025
24 Vac, 50/60 Hz Replacement head with End Switch for V8044E

Locate Distributors Product Specifications  


Loading ...
Product Specifications  Back To Top
Description 24 Vac, 50/60 Hz Replacement head with End Switch for V8044E
Application Replacement Head for V Series Zone Valve
Voltage 24 Vac
Frequency 50 Hz
Frequency 60 Hz
Electrical Connections (in.) 18 in. leads
Electrical Connections (mm) 457 mm leads
Electrical Connection Location Same side of manual lever
Aux Switch Ratings 4.4 A running @ 120 V
Aux Switch Ratings 50 VA pilot duty @ 24 V
Maximum Ambient Temperature (F) 125 F
Maximum Ambient Temperature (C) 52 C
Used With Valve Diverting
Used With Valve Action Spring return to close "A" port

Welcome

Login to My Account 
New User Registration