|
Description |
Aux switch assembly |
|
Application Type |
Internal Auxiliary Switch Kits |
|
Control Signal |
SPDT, On/Off switch |
|
Power Consumption Driving (VA) |
20 VA |
|
Electrical Connections |
15 in (381 mm) Lead Wires |
|
Temperature Range, Ambient (F) |
0 F to 131 F |
|
Temperature Range, Ambient (C) |
-18 C to +55 C |
|
Auxiliary Switch Ratings AFL - 120 Vac |
7.2 A |
|
Auxiliary Switch Ratings AFL - 240 Vac |
3.6 A |
|
Auxiliary Switch Ratings ALR- 120 Vac |
43.2A |
|
Auxiliary Switch Ratings ALR- 240 Vac |
21.6 A |
|
Includes |
Two Micro Switch V3 precision switches, which are actuated by adjustable cams inside the motor. |
|
Used With |
TRADELINE Modutrol IV Motors |
|