HOMEABOUT USPRODUCTSTRAININGNEWS & EVENTSSUPPORT & RESOURCESCONTACT USHELPVIEW QUOTE
Product SearchBuildingsHomesApplications & DownloadsCross ReferenceProduct Selection Tool
Air Quality
Building Automation
Combustion Products LAR
Commercial Combustion
Commercial Components
>Actuators and Motors
>Commercial Thermostats
>Controllers
>Dampers
>Economizers
>Lighting Controls
>Manual Switches
>Pneumatic Products
>Sail Switches
>Sensors
>Submeters
>Timers
>Tools and Materials
>Valves
>Variable Frequency Drives
Training Materials & Product Literature


Loading ...
Environmental & Combustion Controls
220736A
Internal Auxilliary Switch Assembly - 1 Switch

Locate Distributors Product Specifications   Literature and Documents


Loading ...
Product Specifications  Back To Top
Description Aux switch assembly
Application Type Internal Auxiliary Switch Kits
Control Signal SPDT, On/Off switch
Power Consumption Driving (VA) 20 VA
Electrical Connections 15 in (381 mm) Lead Wires
Weight (lb) 0.3 lb
Temperature Range, Ambient (F) 0 F to 131 F
Temperature Range, Ambient (C) -18 C to +55 C
Auxiliary Switch Ratings AFL - 120 Vac 7.2A
Auxiliary Switch Ratings AFL - 240 Vac 3.6A
Auxiliary Switch Ratings ALR- 120 Vac 43.2A
Auxiliary Switch Ratings ALR- 240 Vac 21.6A
Includes One Micro Switch V3 precision switch, which is actuated by adjustable cams inside the motor.
Used With TRADELINE Modutrol IV Motors

Literature and other Resources Download Back To Top
Installation Instructions - (220736A Internal Auxiliary Switches)
Auxiliary switch adjustment Callouts(LineArt)
Auxiliary switch adjustment Callouts(LineArt - Web Quality Image)
Auxiliary switch adjustment for M6285 motors Callouts(LineArt)
Auxiliary switch adjustment for M6285 motors Callouts(LineArt - Web Quality Image)
Position of auxiliary switch(es) in motor. Callouts(LineArt)
Position of auxiliary switch(es) in motor. Callouts(LineArt - Web Quality Image)
Auxiliary switch wiring diagram Wiring(LineArt)
Auxiliary switch wiring diagram Wiring(LineArt - Web Quality Image)
Internal Auxiliary Switch Kit Main(Photo_BW - Web Quality Image)
Internal Auxiliary Switch Kit Main(Photo_BW - Print Quality Image)
Internal Auxiliary Switch Kit Installation(Photo_BW - Web Quality Image)
Internal Auxiliary Switch Kit Installation(Photo_BW - Print Quality Image)
Internal Auxiliary Switch Kit Installation(Photo_BW - Web Quality Image)
Internal Auxiliary Switch Kit Installation(Photo_BW - Print Quality Image)
Download

Welcome

Login to My Account 
New User Registration