HOMEABOUT USPRODUCTSTRAININGNEWS & EVENTSSUPPORT & RESOURCESCONTACT USHELPVIEW QUOTE
Product SearchBuildingsHomesApplications & DownloadsCross ReferenceProduct Selection Tool
Air Quality
Building Automation
Combustion Products LAR
Commercial Combustion
Commercial Components
>Actuators and Motors
>Commercial Thermostats
>Controllers
>Dampers
>Economizers
>Lighting Controls
>Manual Switches
>Pneumatic Products
>Sail Switches
>Sensors
>Submeters
>Timers
>Tools and Materials
>Valves
>Variable Frequency Drives
Training Materials & Product Literature


Loading ...
Environmental & Combustion Controls
198162GA
Transformer used with Mod IV Series 1 actuators

Locate Distributors Product Specifications   Literature and Documents

Loading ...
Product Specifications  Back To Top
Description Transformer used with Mod IV Series 1 Actuators. Primary voltage 220 Vac, secondary voltage 24 Vac. Mounts internally -- under the cover of the actuator.
Application Type Internal Transformer
Control Signal SPST, On/Off switch
Voltage 220 Vac at 50 or 60 Hz
Power Consumption Driving (VA) 40 VA
Temperature Range, Ambient (F) 0 F to 131 F
Temperature Range, Ambient (C) -18 C to +55 C
Includes Transformer, screws, instructions for mounting internally in Modutrol IV Series 1 motors
Comments For Mod IV Series 2 actuator, use 50017460-001

Literature and other Resources Download Back To Top
Installation Instructions - (198162GA Internally Mounted Motor Transformers-Modutrol IV)
Download

Welcome

Login to My Account 
New User Registration