HOMEABOUT USPRODUCTSNEWS & EVENTSSUPPORT & RESOURCESCONTACT USHELPVIEW QUOTE
Product SearchBuildingsHomesApplications & DownloadsCross ReferenceProduct Selection Tool
Thermostats
Whole House Air Quality
HVAC Zoning
Residential Combustion
EnviraCOM Communications
Water Control
>Hydronic Heating
>Water Flow Controls
>Water Quality
Training Materials & Product Literature


Loading ...
Environmental & Combustion Controls
121371P
Copper Well Assembly with 1 1/2 insulation depth and 3 in. insertion length and 1/2 in. spud thread

Locate Distributors Product Specifications  


This product is obsolete. It can be purchased while supply lasts, or you can look for a replacement in the cross-reference.
Loading ...
Product Specifications  Back To Top
Description Copper Well Assembly with 1 1/2 insulation depth and 3 in. insertion length and 1/2 in. spud thread
Materials Copper
Spud Thread Size 1/2 in. x 14 NPT
Insertion Length 3 1/2 in.
Insulation Depth (in.) 1 1/2 in.
Shell (internal diameter) 3/8 in.
Capillary Diameter 5/64 in.
Includes 121371 Mounting Clamp

Welcome

Login to My Account 
New User Registration


Dimensional Diagram
View Diagram