Quality & Safety
Our Company
Our History
Homes
Buildings University
Press Releases
Communications
Product Information
Upcoming Events
Homes
Buildings
Bulletins
Links
Point of Purchase Items
General
Catalog
Account
Ordering
Demo
HOME
ABOUT US
PRODUCTS
TRAINING
NEWS & EVENTS
SUPPORT & RESOURCES
CONTACT US
HELP
VIEW QUOTE
Product Search
Buildings
Homes
Applications & Downloads
Cross Reference
Product Selection Tool
Thermostats
>
Programmable Thermostats
>
Non-Programmable Thermostats
>
Wireless Thermostats
>
Thermostat Parts and Accessories
>
Heating Relays
>
Residential Switches and Timers
Whole House Air Quality
HVAC Zoning
Residential Combustion
EnviraCOM Communications
Water Control
Training Materials & Product Literature
Loading ...
Tradeline Catalog Printed Version (66 MB)
Tradeline Catalog CD-ROM version (66 MB)
ACI Contractor
Residential Contractor
Distributor
Programmable Thermostats
Honeywell Programmable Thermostats provide the ability to automatically adjust for unique lifestyles, controlling home comfort to the desired temperature at the desired time. They do the work for the homeowner automatically when they are away or asleep. And the big benefit is energy savings - up to 33% on home heating and cooling costs - by adjusting the temperature up or down, thereby reducing equipment run-time. Honeywell combines the convenience of schedule selection with precise temperature control to deliver superior programmable thermostats.
Digital Programmable
Our Digital Programmable Thermostats provide a variety of useful features that improves thermostat performance and makes them easy to use -- Large, bright displays, EnergyStar rating and menu-driven scheduling.
Prestige™ Comfort System
,
VisionPRO® IAQ
,
VisionPRO®
,
Communicating Thermostats
,
FocusPRO
,
PRO
,
Line Volt PRO™
,
Electric Heat Programmable
,
Line Volt Electric Floor Heating Programmable
,
Low Volt Electric Floor Heating Programmable
,
Hydronic Heating Programmable
,
Chronotherm Deluxe Programmable
,
Standard Programmable
,
Economy Programmable
,
Perfect Climate Comfort Center
,
Digital System Accessories
,
Master/Slave System for Floor Heating over 15 A
Learn More
Mechanical-Programmable
Mechanical Programmable Thermostats offer proven reliability and accurate perfromance, while delivering energy savings via setback capability.
Electro-Mechanical Chronotherm Thermostat
Learn More
Search By Specification
Search
Clear Search Criteria
Application
1-,2- or 3-zone Pilot Wire System
24 Vac heating and cooling systems
Baseboard heater
Baseboards
Central Heating (Conventional)
Central Heating (Conventionnal)
Convector
Convector or Fan-forced Heater
Convectors
Conventional and Heat Pump systems
Conventional Multistage System
Conventional systems
Electric (Conventional)
Electric Baseboard Heat
Electric baseboards, convectors and fan forced heaters (resistive rated loads).
Electric Heating
Electric Multistage with Reheat Humidity Control
Electric Radiant Floor
Electric Systems
Electric Systems and Heat Pump with no Aux. Heat
Energy Management
Fan-forced Heaters
Forced warm air
Gas
Gas, oil, electric, heat pump, forced warm air, hot water, steam or gravity
Heat Only
Heat Pump Systems
Heat/Cool Conventional Systems
Heat/Cool Conventionnal systems
Heat/Cool or Heat Pump with Auxiliary Heat
Heat/Cool or Heat Pump without Auxiliary Heat
Heating and Cooling systems
Linked unit for radiant floor
Master unit for radiant floor
Mount on return duct for backup control of non-zoned systems
Outdoor Sensor
Outdoor sensor for Chronotherm IV thermostats and TZ-4 Zone Panel
Outdoor sensor for PC8900/W8900 Perfect Climate Comfort Control Center
Outdoor sensor for VisionPRO and VisionPRO IAQ Thermostats
Perfect Climate Confort Center
Radiant ceiling
Radiant Ceilings
Radiant floor
Radiant floor, Radiant ceiling
Remote Indoor Temperature Sensor for PC8900/W8900
Remote Indoor Temperature Sensor for VisionPRO and VisionPRO IAQ Thermostats
See W8900
Sensor
Sensor for Series 800 Comfort Controls
Up to 2 Heat/2 Cool Conventional Systems
Up to 3 Heat/2 Cool Heat Pumps
Used with PC8900; W8900 Comfort Control Center to allow telephone communication.
Wireless Panel for 1 Zone
Wireless Panel for up to 3 Zones
Zoned and Non-Zoned Applications
Programmability
1 DAY PROGRAM
5-1-1 Day Program
5-1-1 Day Program or 5-2 Day Program
5-2 Day Program
5-2 Program
5-2 Program OR 7-Day Program (per user's choice)
7 Day Multiple Day Programming or Non-Programmable
7 Day Program
7-Day Multiple Day Programming or Non-Programmable
7-Day Program
Daily Programming
Daily Programming, up to 24 settings/day
On Master Thermostat
See PC8900
Universal Programming from 7 Day to Non-Programmable
Changeover
Auto
Auto or Manual
Auto/Manual Selectable
Manual
See PC8900
Color
Almond
Arctic White
Beige
Gray
Gray; use with Premier White Thermostat.
Premier White®
Taupe
Taupe, Charcoal or Titanium (3 interchangeable faceplates included)
Taupe, Charcoal, Titanium (3 interchangeable faceplates included)
White
White, Curaçao, Vanilla (3 interchangeable faceplates included)
Switch Positions (System)
1 and 2: Cycle length (PIA) or Temperature span (Conventional control): 0.5 C; 3: Time display: 12 h or 24 h; 4: temperature display: °C/°F; 5: Control type: PIA/Conventional; 6: Pump protection: Enabled/Disabled
1: Early Start: On/Off; 2: Temperature display: °C/°F
1: Keypad lock: On/Off; 2: Cycle length: Short (15 sec.)/Long (15 min.); 3: Temp. Display format: °C/°F;4: Time display format: 24-hour/12-hour
1: Master/Slave Selection
2: Floor type selection: Tile or Wood
AF (ambient+floor)/ F (floor only)
Display format: °F/12 h or °C/24h
Display format: F/12 h or C/24h
Display: °F/12 h or °C/24 h
Early Start function: Enabled or Disabled
Early Start: On or Off
HEAT(heat pump only)-OFF-AUTO-COOL-EM. HT
HEAT-AUTO-COOL
HEAT-COOL-AUTO
HEAT-OFF
HEAT-OFF-COOL
HEAT-OFF-COOL-AUTO
HEAT-OFF-COOL-AUTO-EM.HEAT
HEAT-OFF-COOL-EM. HT
None, use Q682 for switching
SW1: Early Start: On/Off; SW@: Display formatL °C/24 h or °F/12h; SW3: Cycle length: Short (15 sec.) or Long (15 min.); SW4: Keypad lock: Off/On
SW1: Not used; SW2: Early Start: Enable/Disable; SW3: Time format: 12-hour/24-hour; SW4: Temperature format: °F/°C
SW1: Temperature format: °F/°C; SW2: Early Start: Disabled/Enabled; SW3: Time format: 12-hour/24-hour
Temperature display: °C or °F
Temperature Display:°C/°F
Temperature limit: Normal (for ceramic and concrete floors) OR limited (for laminate and engineered wood floors)
Switch Positions (Fan)
AUTO-ON
AUTO-ON-CIRC
None, use Q682 for switching
Search
Welcome
Login to My Account
New User Registration
Find Quote