HOMEABOUT USPRODUCTSTRAININGNEWS & EVENTSSUPPORT & RESOURCESCONTACT USHELPVIEW QUOTE
Product SearchBuildingsHomesApplications & DownloadsCross ReferenceProduct Selection Tool
Thermostats
Whole House Air Quality
HVAC Zoning
Residential Combustion
>Contactors
>Defrost Controls
>Electronic Timer Boards
>Flue Dampers
>Pilots, Thermocouples and Ignition
>Gas Ignition Controls
>Gas Valves for Residential
>Aquastats (OTC Aquatrols)
>Integrated Furnace Controls
>Oil Heating Valves
>Oil Primary Controls
>Pressure Switches
>Relays and Controls
>Transformers
>Electronic Aquastat and Outdoor Reset
EnviraCOM Communications
Water Control
Training Materials & Product Literature


Loading ...
Environmental & Combustion Controls
Oil Primary Controls
  
Flame Detector
Cad cell for oil flame detection. Various cable lengths.
Primary Controls
Both electromechanical and electronic oil primary controls with non-volatile lockout. Configurations include interrupted and intermittent ignition, oil valve control. Electronic versions have EnviraCOM communications as standard.
Oil Primary Control Parts
Search By Specification
Search Clear Search Criteria
Ignition Type
IntermittentInterrupted
Lead Length (in.)
10 in.12 in.
15 in.18 in.
30 in.6 in.
60 in.
CAD Cells
120320 Replacement Cad Cell. 7.5 mA minimum sensitivity at 2 ft candles.130367 Cad Cell
130367 Cell & 5/32 in. orifice130367 High Sensitivity CAD Cell 12 MA minimum sensitivity at 2 ft. candles
130367 Replacement Cad Cell
Timing, Safety Switch
15 sec.30 sec.
45 sec.75 sec. Nominal
Mounting Bracket
For IRD1010For mounting on a standard 4 in. X 4 in. junction box or direct mounting on burner housing.
For mounting on a standard 4 X 4 in. junction box or direct mounting to on burner hsg.Junction box on main burner
Mount with flange for mounting on curved or flat surfaces.Mounts on standard 4 x 4 in. junction box
Mounts on standard 4X 4 in. junction box.Oil Burner Control: For mounting on a standard 4 in. X 4 in. junction box or direct mounting on burner housing, Flame Detector: Type S w/ higher sensitivity cell
Oil Burner Control: For mounting on a standard 4 in. X 4 in. junction box or direct mounting on burner housing, Flame Detector: Type VType A
Type BType E
Type GType J
Type PType R
Type S w/ higher sensitivity cellType T
Type V
Approvals, Underwriters Laboratories Inc
Listed: File Number MP268, Guide Number MCCZListed: Pending
Oil Burner Control: UL Component Recognized; File no. MP268, Vol. 35 Sec. 1,3, Flame Detector: UL Listed: File no. MP268, Vol. 39, Sec. 1, Guide MCCZOil Burner Control: UL Component Recognized; File no. MP268, Vol. 35 Sec. 3, Flame Detector: UL Listed: File no. MP268, Vol. 39, Sec. 1, Guide MCCZ
UL and cUL Component RecognizedUL Component Recognized; File no. MP268, guide no. MCCZ2
UL Component Recognized; File no. MP268, Vol. 35 Sec. 1,3UL Component Recognized; File no. MP268, Vol. 35 Sec. 3
UL Listed, cUL ApprovedUL Listed: File no. MP268, Vol. 39, Sec. 1, Guide MCCZ
UL Listed: File no. MP268, Vol. 46, Sec. 1, Guide MCCZ2UL Listed; File no.MP268, Guide no. MCCZ
Approvals, Canadian Standards Association
Certified: Pending CSD-1 AcceptableCSA Certified; File no. LR95329-1
CSA Component Listed: File no. LR95329-1Listed: File Number LR1620, Guide Number 300-1-0.2
Oil Burner Control: CSA Certified; File no. LR95329-1, Flame Detector: CSA Component Listed: File no. LR95329-1
Application
Heat control, flame supervision, circulation pump control, and fan control.
Input
4 to 20 Milliamps Remote
Corrosion
R7910B should not be used in a corrosive environment. The device meets NEMA 1 Standards.
Electrical Ratings
24 Vac- 16.6%/+25% (20 to 30 Vac); Line Frequency: 60 Hertz, +/-5% (57 to 63 Hz)
Operating Temperature (F)
-4 F to 150 F
Operating Temperature (C)
-20 C to 66 C
Storage/Shipping Temperature (F)
-40 F to 150 F
Storage/Shipping Temperature (C)
-40 C to 66 C
Approvals, Federal Communications Commission
FCC Part 15, Class B, Emissions.
Search

Welcome

Login to My Account 
New User Registration