| | |
|
|
|
|
Copper. Bulb size: 3/8 in. x 3 in. (10 mm x 76 mm). Well size: 3 in. (76 mm) insertion, 1 1/2 in. NPT. Includes mounting clamp.
|
|
View Product Information
|
 |
|
|
|
|
|
|
|
Copper. Bulb size: 3/8 in. x 3 in. (10 mm x 76 mm). Well size:3 in. (76 mm) insertion, 1 1/2 in. (38 mm) insulation, 3/4 in. NPT. Includes mounting clamp.
|
|
View Product Information
|
 |
|
|
|
|
|
Stainless steel. Bulb size: 3/8 in. x 3 in. (10 mm x 76 mm). Well size: 3 in. (76 mm) insertion, 1 1/2 in. (38 mm) insulation, 1/2 in. (13 mm) NPT. Includes mounting clamp.
|
|
View Product Information
|
 |
|
|
|
|
|
Copper. Bulb size: 3/8 in. x 3 in. (10 mm x 76 mm). Well size:3 in. (76 mm) insertion, 3 in. (76 mm) insulation, 1/2 in. NPT. Includes mounting clamp.
|
|
View Product Information
|
 |
|
|
|
|
|
Copper. Bulb size: 3/8 in. x 3 in. (10 mm x 76 mm). Well size:3 in. (76 mm) insertion, 1 1/2 in. (38 mm) insulation, 3/4 in. NPT. Includes mounting clamp.
|
|
View Product Information
|
 |
|
|
|
|
|
Copper Well Assembly with 1 1/2 insulation depth and 3 in. insertion length and 1/2 in. spud thread
|
|
View Product Information
|
 |
|
|
|
|
|
Copper. Bulb size: 3/8 in. x 3 in. (10 mm x 76 mm). Well size: 3 in. (76 mm) insertion, 1 1/2 in. (38 mm) insulation, 1/2 in. NPT.
|
|
View Product Information
|
 |
|
|
|
|
|
Copper. Bulb size: 3/8 in. x 3 in. (10 mm x 76 mm). Well size: 3 in. (76 mm) insertion, 1 1/2 in. (38 mm) insulation, 3/4 in. NPT.
|
|
View Product Information
|
 |
|
|
|
|
|
Copper. Bulb size: 3/8 in. x 3 in. (10 mm x 76 mm). Well size: 3 in. (76 mm) insertion, 3 in. (76 mm) insulation, 3/4 in. NPT.
|
|
View Product Information
|
 |
|
|
|
|
|
Copper. Bulb size: 3/8 in. x 3 in. (10 mm x 76 mm). Well size: 3 in. (76 mm) insertion, 3 in. (76 mm) insulation, 1/2 in. NPT
|
|
View Product Information
|
 |
|
|
|
|
|
|
|
Copper. Bulb size: 3/8 in. (10 mm). Well size: 3 in. (76 mm) insertion, 1 1/2 in. (38 mm) insulation, 3/4 in. NPT. Includes set screw with spud for armored capillary with plug.
|
|
View Product Information
|
 |
|
|
|