HOMEABOUT USPRODUCTSTRAININGNEWS & EVENTSSUPPORT & RESOURCESCONTACT USHELPVIEW QUOTE
Product SearchBuildingsHomesApplications & DownloadsCross ReferenceProduct Selection Tool
Thermostats
Whole House Air Quality
HVAC Zoning
Residential Combustion
>Contactors
>Defrost Controls
>Electronic Timer Boards
>Flue Dampers
>Pilots, Thermocouples and Ignition
>Gas Ignition Controls
>Gas Valves for Residential
>Aquastats (OTC Aquatrols)
>Integrated Furnace Controls
>Oil Heating Valves
>Oil Primary Controls
>Pressure Switches
>Relays and Controls
>Transformers
>Electronic Aquastat and Outdoor Reset
EnviraCOM Communications
Water Control
Training Materials & Product Literature


Loading ...
Environmental & Combustion Controls
AT150
General purpose transformers provide power to 24 Vac circuits. They are typically used in heating/cooling control systems, but can be used in any application that doesn’t exceed the load ratings.
Compare Select and Compare the Product Models below.  Limited to five.  Some groupings may not be comparable.
  
AT150A1007
Foot mounted, plate mounted, clamp mounted or panel mounted 120/208/240 Vac Transformer with 9 in. leadwires and metal end bells
View Product Information
AT150B1146
Foot mounted 120/208/240 Vac Transformer with 9 in. lead wires
View Product Information
AT150B1237
Foot mounted 120/208/240 Vac Transformer with 9 in. lead wires and plastic end caps
View Product Information
AT150B1252
Foot mounted 277 Vac Transformer with 9 in. leadwires and plastic end caps
View Product Information
AT150F1022
Plate or panel mounted 120/208/240 Vac Transformer with 9 in. lead wires and metal end bells
View Product Information
AT150F1030
Plate or panel mounted 208/277/480 Vac Transformer with 9 in. lead wires, button for manually resetting the circuit breaker and metal end bells.
View Product Information
Compare Select and Compare the Product Models above.  Limited to five.  Some groupings may not be comparable.

Welcome

Login to My Account 
New User Registration