HOMEABOUT USPRODUCTSTRAININGNEWS & EVENTSSUPPORT & RESOURCESCONTACT USHELPVIEW QUOTE
Product SearchBuildingsHomesApplications & DownloadsCross ReferenceProduct Selection Tool
Air Quality
Building Automation
Combustion Products LAR
Commercial Combustion
>Boiler Controls
>Burner Controls
>Commercial Pilot Burners
>Fuel/Air Ratio System
>Flame Detectors
>Gas Valves
>Hydronic Controllers
>Industrial Flame Monitoring
>Ignition Transformers
>Limits and Controllers
>Modulating Reset Temperature Controllers
>Motors and Linkages
>Network Communications
>Pre Mix Gas Fuel Systems
>Testers, Demonstrators and Accessories
>SOLA System
Commercial Components
Training Materials & Product Literature


Loading ...
Environmental & Combustion Controls
V4943A/V8943A
V4943A/V8943A are on/off diaphram gas valve used on boilers, unit heaters, duct furnaces, makeup air and rooftop heaters.
Compare Select and Compare the Product Models below.  Limited to five.  Some groupings may not be comparable.
  
V4943A1011
Diaphragm Gas Valve, Normally Closed, 1 in. NPT pipe size, 1/2 max. psi
View Product Information
V4943A1029
Diaphragm Gas Valve, Normally Closed, 1 1/4 in. NPT pipe size, 1/2 max. psi
View Product Information
V4943A1037
Diaphragm Gas Valve, Normally Closed, 1 1/2 in. NPT pipe size, 1/2 max. psi
View Product Information
V4943A1045
Diaphragm Gas Valve, Normally Closed, 2 in. NPT pipe size, 1/2 max. psi
View Product Information
V8943A1012
Diaphragm Gas Valve, Normally Closed, 1 in. NPT pipe size, 1/2 max. psi, 24 Vac
View Product Information
V8943A1020
Diaphragm Gas Valve, Normally Closed, 1 1/4 in. NPT pipe size, 1/2 max. psi, 24 Vac
View Product Information
V8943A1038
Diaphragm Gas Valve, Normally Closed, 1 1/2 in. NPT pipe size, 1/2 max. psi, 24 Vac
View Product Information
V8943A1046
Diaphragm Gas Valve, Normally Closed, 2 in. NPT pipe size, 1/2 max. psi, 24 Vac
View Product Information
Compare Select and Compare the Product Models above.  Limited to five.  Some groupings may not be comparable.

Welcome

Login to My Account 
New User Registration