HOMEABOUT USPRODUCTSTRAININGNEWS & EVENTSSUPPORT & RESOURCESCONTACT USHELPVIEW QUOTE
Product SearchBuildingsHomesApplications & DownloadsCross ReferenceProduct Selection Tool
Air Quality
Building Automation
Combustion Products LAR
Commercial Combustion
Commercial Components
>Actuators and Motors
>Commercial Thermostats
>Controllers
>Dampers
>Economizers
>Lighting Controls
>Manual Switches
>Pneumatic Products
>Sail Switches
>Sensors
>Submeters
>Timers
>Tools and Materials
>Valves
>Variable Frequency Drives
Training Materials & Product Literature


Loading ...
Environmental & Combustion Controls
M4185
Series 41 Modutrol IV motors are 2-position line-voltage spring-return motors. They are used to operate dampers or valves in applications where it is necessary or desirable to have the controlled element return to the starting position in the event of power failure or interruption.
Compare Select and Compare the Product Models below.  Limited to five.  Some groupings may not be comparable.
  
M4185A1001
120V Spring Return Foot Mounted Actuator with 60 lb-in. torque
View Product Information
M4185B1009
120V Spring Return Foot Mounted Actuator with 60 lb-in. torque
View Product Information
M4185B1058
24/120/230 V Spring Return Foot Mounted Actuator with 60 lb-in. torque
View Product Information
M4185C1007
120V Spring Return Foot Mounted Actuator with 60 lb-in. torque
View Product Information
Compare Select and Compare the Product Models above.  Limited to five.  Some groupings may not be comparable.

Welcome

Login to My Account 
New User Registration