- Component
HOMEABOUT USPRODUCTSTRAININGNEWS & EVENTSSUPPORT & RESOURCESCONTACT USHELPVIEW QUOTE
Product SearchBuildingsHomesApplications & DownloadsCross ReferenceProduct Selection Tool
Air Quality
Building Automation
Combustion Products LAR
Commercial Combustion
Commercial Components
>Actuators and Motors
>Commercial Thermostats
>Controllers
>Dampers
>Economizers
>Lighting Controls
>Manual Switches
>Pneumatic Products
>Sail Switches
>Sensors
>Submeters
>Timers
>Tools and Materials
>Valves
>Variable Frequency Drives
Training Materials & Product Literature


Loading ...
Environmental & Combustion Controls
Temperature Sensors

Compare Select and Compare the Product Models below.  Limited to five.  Some groupings may not be comparable.
  
TR20 Series Wireless Sensors
Wireless Wall Sensors
TR70
Zio™ LCD Wall Modules
TR20 Series
Direct wired wall modules for use with full programmable controllers
T7560
Networked Digital wall Module, use with Excel 600,500,100 and Excel 10 Series 2000 controller
T7770
C7041
20K ohm NTC Temperature Sensors
C7770
Excel 10 non-linearized remote temperature sensor (probe) for use in the duct
C7772
Wall plate temperature sensor for low-profile or tamper proof applications
T775 Series 2000 Sensors
For use with the T775 electronic stand-alone temperature controllers
C7031
Remote temperature sensors for use with Heating and Cooling controls
C7043
Remote temperature sensors for use with Chiller controls
C7046
Discharge air sensor (probe)
C7056
Indoor Temperature Sensor for W7000
C7068
Temperature sensor used in the CXCLL-IRC system use in air terminal units
C7100
Remote mount averaging sensor for discharge, hot deck, cold deck, or return air
C7130
Wall mount temperature sensors for use with Heating and Cooling controls
C7170
Encapsulated remote sensor for surface mounting or insertion into a well
L7022
Electronic Averaging Sensor with Balco sensor
L7025
Moisture Proof Electronic Insertion Sensor
L7092
Duct Insertion Transmitter for Delta 1000 and 2000 Systems
L7093
Transmitter for Delta 1000 and 2000 Systems
L7095
Low Temperature Chilled Water Sensor that converts temperature to period (Delta)
T7005
Platinum (1000 Ohm RTD) Space Sensor
T7006
Platinum (3000 Ohm RTD) Duct Sensor
T7007
Platinum (3000 Ohm RTD) Remote Bulb Sensor
T7008
Platinum (3000 Ohm RTD) Immersion Sensor
T7022
Electronic return air temperature sensor. Commonly used with M7034, T7067B, W927, T7300, and T7100.
T7047
Electronic space Thermostat/Sensor, 2 or 3 wire sensor. Commonly used with the T7300 or T7100 Thermostat.
T7147
Remote Sensor and Override Module for use with the T7300/Q7300 thermostat system to provide space temperature sensing, and indication of overrides from a remote location.
T7771
Temperature Sensor for use with T7350
T7412
Room Temperature Sensor for wall mounting in a decorative housing.
T7515
M-Cel Space Temperature Sensors
T7750
Wall Module, use with Excel 10 Series 1000 controller
C7750
Excel 10 linearized remote temperature sensor (probe) for use in the duct
Temperature Sensor Parts and Accessories
Compare Select and Compare the Product Models above.  Limited to five.  Some groupings may not be comparable.
Search By Specification
Search Clear Search Criteria
Application Type
DuctDuct Discharge
Hot or chilled waterImmersion
Wall ModuleWall mount or 2 x 4 in. vertical outlet box
Wireless Receiver
Sensor Type
10-20 mA inversely proportional1000 ohm @ 77 F NTC
1000 ohm @ 77F NTC1097 K ohm PTC @ 77 F
1097 ohm @ 77 F PTC10K ohm NTC @ 77F
1420 ohms @ 75 F1420 ohms nominal @ 75 F
1715 @ 90F NTC1772 ohm NTC
20 K ohm NTC20 K ohm NTC @ 77 F
20 K ohm NTC linear20 K ohm NTC non-linear
20K ohm NTC non-linear22.8 K ohm @ 77 F NTC
22.8 K ohm NTC @ 77 F22800 ohms nominal @ 77 F
3000 ohm Platinum PTC3K ohm @ 77 F NTC
500 ohm560 ohm
710 ohm @ 75F947 ohm NTC @ 74 F
Balco 500Balco 500, 500 ohms @ 74 F
Enclosure without sensorPT1000, 1097 ohms @ 77 F
PT1000, 1097 ohms @ 77 F PTCPT3000, 3484 ohms @ 25C PTC
PT3000, 3484 ohms @ 75 F PTCPT3000, 3484 ohms @ 77 F
PT3000, 3484 ohms @ 77 F PTCspecial
Thermistor sensorUnique 10K ohm non-linear
Unique 10K ohm non-linear, two 20Ks in parallel
Network Communications
Sylk Bus and Network Jack
Insertion Length (in.)
12 ft.12 in.
13 in.144 in.
18 in.2 3/4 in.
2.625 in.24 ft.
3 5/8 in.3 in.
3 in. sensor, 3 inch insulation depth324 in.
36 in.4 in.
4 in. (use 5" specs)5 in.
5.3 in.6 in.
6 in., includes 3 inch insulation depth6 in., includes 5 inch insulation depth
8 in.
Color
BeigeGray
Makrolon 2605, Color code 90/180Premier White®
SpecialTaupe
WhiteWhite Sensor
White with blue knobWhite with white knob
Mounting
1/2 in. NPSC straight pipe threads into wellCeiling mount
Discharge Duct Discharge side of the chiller
Duct mountDuct mount, supply or discharge
Immersion or strap-on dischargeImmersion or Surface
Internal Wall MountMounted directly in the water supply
Mounted on a standard 2 x 4 inch junction box or on a 60 mm diameter junction box.Mounts on flat duct or plenum surface with integral mounting flange or in a 2 in. x 4 in. (51 mm x 102 mm) junction box.
Mounts on wall or 2 x 4 inch vertical outlet boxReadily accessible location where it will sense average temperatures
Strap-onSun Shield/Bulb Holder or Strap-on
UniversalVertical Mount
Vertical wall or electrical boxWall mount
Walll Mount SensorWell
Operating Humidity Range (% RH)
100% RH5 to 90% RH, non-condensing
5 to 95% RH, non-condensing6 to 95% RH, non-condensing
90% RH at 90 F, non-condensing95% RH at 100 F
95% RH, non-condensing
Setpoint Temperature Range (F)
35 F to 55 F55 F to 85 F
56 F to 85F60 F to 90 F
Adjustment by remote setpoint deviceDefault range is 55 F to 85 F; configurable for other ranges
offset +/- 3FRelative
Network Jack
LonWorks BusNone
Yes
Accuracy (% RH)
±5% RH from 20% to 80% RH
Accuracy (C)
(± 0.5 C) across 12 C to 30 C±0.2 C at 25 C
Accuracy (F)
± 1 F across 53.6 F to 86 F±0.36 F at 77 F
±1 F
Search

Welcome

Login to My Account 
New User Registration


Related Information
Sensor Promo
Our newly updated, lower priced C7041 and T7770 sensor line makes Honeywell your best sensor source!