- Component
HOMEABOUT USPRODUCTSTRAININGNEWS & EVENTSSUPPORT & RESOURCESCONTACT USHELPVIEW QUOTE
Product SearchBuildingsHomesApplications & DownloadsCross ReferenceProduct Selection Tool
Air Quality
Building Automation
Combustion Products LAR
Commercial Combustion
>Boiler Controls
>Burner Controls
>Commercial Pilot Burners
>Fuel/Air Ratio System
>Flame Detectors
>Gas Valves
>Hydronic Controllers
>Industrial Flame Monitoring
>Ignition Transformers
>Limits and Controllers
>Modulating Reset Temperature Controllers
>Motors and Linkages
>Network Communications
>Pre Mix Gas Fuel Systems
>Testers, Demonstrators and Accessories
>SOLA System
Commercial Components
Training Materials & Product Literature


Loading ...
Environmental & Combustion Controls
Solenoid

Compare Select and Compare the Product Models below.  Limited to five.  Some groupings may not be comparable.
  
V4046
Pilot Solenoid Gas Valve
V4295
Solenoid Gas Valves
V4297A
Solenoid Safety Shut-Off Valves for IVT
v4297S
Normally Open Vent Valve for IVT
V8046
Pilot Solenoid Gas Valve
V8295
Solenoid Safety Shut-Off Valves
VE4040
Solenoid Gas Valve Replacement Parts and Accessories
Compare Select and Compare the Product Models above.  Limited to five.  Some groupings may not be comparable.
Search By Specification
Search Clear Search Criteria
Type of Gas
Air, natural, manufactured, and LPAir, natural, manufactured, mixed, and LP
Pipe Size (inch)
1 1/2 in.1 1/2 in., less flange
1 1/4 in.1 in.
1/2 in.1/4 in.
1/8 in.2 1/2 in.
2 in.2 in. or 2 1/2 in. or 3 in.
24 Vac DN40 Electro Gas Valve3 in.
3/4 in.3/4 in. or 1 in.
3/4 in. or 1 in. or 1 1/4 in.3/4 in. or 1 in. or 1 1/4 in. or 1 1/2 in. or 2 in.
3/4 in. to 1 1/4 in.3/4 in. to 2 in.
3/8 in.3/8 in. or 1/2 in. or 3/4 in. or 1 in.
Integrated Valve Train Body Size
Large bodySmall body
Small body, large flowSmall body, small flow
Capacity (cfh)
1100 cfh1115 cfh
1190 cfh1450 cfh
1460 cfh1950 cfh
20 cfh210 cfh
2190 cfh2260 cfh
2270 cfh230 cfh
250 cfh2735 cfh
290 cfh3060 cfh
3465 cfh350 cfh
3740 cfh420 cfh
5070 cfh55 cfh
610 cfh6100 cfh
645 cfh650 cfh
67 cfh700 cfh
714 cfh780 cfh
790 cfh825 cfh
Valve Opening Time
1 sec maxless than 1 sec
Pressure Ratings (psi)
10 psi2 psi
5 psi
Vent Pipe Size
1 1/4 in.1 in.
Search

Welcome

Login to My Account 
New User Registration