- Component
HOMEABOUT USPRODUCTSTRAININGNEWS & EVENTSSUPPORT & RESOURCESCONTACT USHELPVIEW QUOTE
Product SearchBuildingsHomesApplications & DownloadsCross ReferenceProduct Selection Tool
Air Quality
Building Automation
Combustion Products LAR
Commercial Combustion
Commercial Components
>Actuators and Motors
>Commercial Thermostats
>Controllers
>Dampers
>Economizers
>Lighting Controls
>Manual Switches
>Pneumatic Products
>Sail Switches
>Sensors
>Submeters
>Timers
>Tools and Materials
>Valves
>Variable Frequency Drives
Training Materials & Product Literature


Loading ...
Environmental & Combustion Controls
Programmable Commercial Thermostats
Our Commercial Thermostats are so easy to use that energy-saving features and customized applications like occupancy schedules, setpoints, and more can be programmed in minutes, or can be programmed via a hand-held device (T7350 only). NOTE: The T7350 is only available to T7350 Distributors.

Compare Select and Compare the Product Models below.  Limited to five.  Some groupings may not be comparable.
  
TB7100
MultiPRO Thermostat
TB7220
TB8220
The revolutionary Honeywell Commercial VisionPRO™ 8000 has features tailored specifically for commercial applications.
T7350
The T7350 Commercial Programmable Thermostat controls 24 Vac commercial single zone heating, ventilating and air conditioning (HVAC) equipment.
T7351
Q7300
Q7300 thermostat subbase, use with T7300 programmable commercial thermostat
T7300
Programmable Commercial Thermostats used for single zone heating, ventilating, air conditioning (HVAC) equipment. Single stage heat/cool, two-stage heat/cool, three-stage heat/cool and heat pump subbases (Q7300) are available. Remote sensing is optional
Y7355
The Y7355 Programmable Thermostat and Sensor Package controls 24 Vac commercial single zone heating, ventilating and air conditioning (HVAC) equipment.
Programmable Thermostat Accessories
Compare Select and Compare the Product Models above.  Limited to five.  Some groupings may not be comparable.
Search By Specification
Search Clear Search Criteria
Application
24 Vac heating and cooling systemsConventional and Heat Pump systems
Conventional systemsConventional, Heat Pump, Fan Coil, and PTAC Systems
Heat Pump SystemsModulating Systems
Packaged RTU
Part
subbasethermostat
thermostat + subbaseThermostat, Subbase, Sensor
Stages
1 Heat / 1 Cool1 Stage Compressor Heat Pump with Auxiliary Heat
1 Stage compressor heat pump with auxiliary heat and emergency heat1 Stage Compressor Heat Pump with Auxiliary Heat, Emergency Heat and Conventional Terminals
2 Heat / 1 Cool2 Heat / 2 Cool
2 Mod (4-20mA)/ 2 Relay2 Stage Compressor Heat Pump with Auxiliary Heat
2 Stage compressor heat pump with auxiliary heat and emergency heat3 Heat / 2 Cool
3 Heat / 3 CoolDetermined by subbase (Q7300)
Determined by subbase (unique) 2-heat / 4-cool 7 day conventionalDetermined by subbase (unique) 3-heat / 2-cool 7 day conventional
For Conventional: 1H/1C, For Heat Pump: up to 2H/1C, For Fan Coil: 2 or 4 pipe, For PTAC: Up to 2H/1C
Network Communications
LonWorks BusNone
PDA Serial port
Switch Positions (System)
AutoDetermined by the chosen thermostat
HEAT-OFF-COOL-AUTOHEAT-OFF-COOL-AUTO-EM.HEAT
Switch Positions (Fan)
AutoAUTO-ON
AUTO-ON; Fan Coil: HI-MED-LO; PTCA: HI-LODetermined by the chosen thermostat
Color
BeigeBrown
Premier White®Taupe
Trident WhiteWhite
Dimensions (in.)
6 in. wide x 3 3/4 in. high x 1 3/8 in. deep6 in. wide x 4 9/16 in. high x 1 3/8 in. deep
Dimensions (mm)
152 mm wide x 116 mm high x 35 mm deep152 mm wide x 96 mm high x 35 mm deep
Search

Welcome

Login to My Account 
New User Registration