- Component
HOMEABOUT USPRODUCTSTRAININGNEWS & EVENTSSUPPORT & RESOURCESCONTACT USHELPVIEW QUOTE
Product SearchBuildingsHomesApplications & DownloadsCross ReferenceProduct Selection Tool
Air Quality
Building Automation
Combustion Products LAR
Commercial Combustion
Commercial Components
>Actuators and Motors
>Commercial Thermostats
>Controllers
>Dampers
>Economizers
>Lighting Controls
>Manual Switches
>Pneumatic Products
>Sail Switches
>Sensors
>Submeters
>Timers
>Tools and Materials
>Valves
>Variable Frequency Drives
Training Materials & Product Literature


Loading ...
Environmental & Combustion Controls
Logic Modules
Using a combination of sensors and actuators, Honeywell's Solid State Economizer Logic Modules determine whether or not Free-Cooling can be used by bringing in outdoor air instead of energizing a compressor. Some Logic Modules control based upon DCV using a CO2 sensor.

Compare Select and Compare the Product Models below.  Limited to five.  Some groupings may not be comparable.
  
H205
Electro-mechanical Enthalpy Sensor with SPDT switch
H705
Provides solid state enthalpy changeover control in economizer systems.
W7210
Solid State Economizer Logic Modules. Use with 2 to 10 Vdc actuators.
W7212
Demand Control Ventilation Economizer Logic Modules
W7213
Demand Control Ventilation Economizer Logic Modules
W7214
Demand Control Ventilation Economizer Logic Modules
W7215
Enhanced Solid State Economizer Logic Modules with inputs for IAQ from a Carbon Dioxide Sensor (C7232). Use with 2 to 10 Vdc actuators.
W7459
Solid State Economizer Control Packages. Models available for use with T7300 (2-stage cooling thermostat) and W7401/7411 Direct Digital Control.
W7499
Consists of a W7459 Solid State Economizer Logic Module with a M7415 actuator.
W859
Economizer Control Packages. Models available with dry-bulb or enthalpy changeover. Contain all the controls require to operate an outdoor return air damper system when used with the M91xx Modutrol Motor.
Logic Modules Parts and Accessories
Compare Select and Compare the Product Models above.  Limited to five.  Some groupings may not be comparable.
Search By Specification
Search Clear Search Criteria
Output
2-10 Vdc to actuatorOutput for M7415
Resistive output to M7415 motor or contact output to unit for mechanical coolingSeries 90
Two SPDT one 2-10VdcTwo SPDT, one floating.
Input
Air Quality SensorDischarge Air Temperature controller: T675 or T6031
Discharge Air Temperature sensor: C7150 or C7046Dry Bulb Temperature sensor C7660, or Enthalpy sensor C7400A, or Mixed Air Temperature sensor C7150
Dry Bulb Temperature sensor: C7660Dry Bulb Temperature sensor: C7660; Mixed Air Temperature sensor: C7150
Dry Bulb Temperature sensor: C7660; Mixed Air Temperature sensor: C7150; CO2 sensor: C7232Dry Bulb Temperature sensor: C7660; Mixed Air Temperature sensor: C7150; CO2 sensor: C7232; B-B1 terminals for heat pump
Dry Bulb Temperature sensor: C7660; Mixed Air Temperature sensor: C7150; CO2 sensor: C7233Enthalpy Sensor: C7400
Enthalpy Sensor: C7400AEnthalpy Sensor: C7400C
See commentsY1 and Y2 from thermostat
Use with Sensor
C7046C7150
C7232C7400
C7400AC7660
May add a second C7400 sensor for differential control
Differential Temperature (F)
2 degrees F at 50% RH, 10% RH at 60 degrees F2%RH at the following conditions: Diff. 6% max. when measured at 12%RH/hr. when RH control midpoint is 45% to 55% RH and temperature is constant between 70 and 80 degrees F.
Operating Humidity Range (% RH)
10 to 80% RH20 to 90% RH
5 to 95% RH5 to 95% RH, non-condensing
6 to 95% RH, non-condensing
Search

Welcome

Login to My Account 
New User Registration


Related Information
Check out Economizer Simulator
Click the link, then navigate to the "Economizer Logic Module (W7212) Simulator and Demand Control Ventilation Savings-Estimator" page