- Component
HOMEABOUT USPRODUCTSTRAININGNEWS & EVENTSSUPPORT & RESOURCESCONTACT USHELPVIEW QUOTE
Product SearchBuildingsHomesApplications & DownloadsCross ReferenceProduct Selection Tool
Air Quality
Building Automation
Combustion Products LAR
Commercial Combustion
Commercial Components
>Actuators and Motors
>Commercial Thermostats
>Controllers
>Dampers
>Economizers
>Lighting Controls
>Manual Switches
>Pneumatic Products
>Sail Switches
>Sensors
>Submeters
>Timers
>Tools and Materials
>Valves
>Variable Frequency Drives
Training Materials & Product Literature


Loading ...
Environmental & Combustion Controls
Kit-Mounted Motors

Compare Select and Compare the Product Models below.  Limited to five.  Some groupings may not be comparable.
  
M436
Damper Motors are spring return (SR) motors used for residential and light commercial applications in Series 40 and Series 80 circuits.
M835
Two-Position zone motor, 4 lb-in or 400 sq-in, 24 Vac
M836
Damper Motors, foot-mounted, two-position, spring-return, 24 Vac
M847
Two-position Draft Damper Actuator, 30 in-oz at the wheel, 45 degree stroke, 24 Vac,
Kit-Mounted Motor Accessories
Compare Select and Compare the Product Models above.  Limited to five.  Some groupings may not be comparable.
Search By Specification
Search Clear Search Criteria
Fail Safe Mode
Non-Spring ReturnPower Failure Return-to-Closed
Spring Return
Control Signal
135 ohm potentiometerSPST, On/Off switch
Three position, SPDTTwo position, SPST
Torque Rating (lb-in.)
1.9 lb-in.15 lb-in.
20 lb-in.3 lb-in.
4 lb-in.45 lb-in.
6 lb-in.
Torque Rating (Nm)
0.21 Nm0.33 Nm
0.45 Nm0.67 Nm
1.7 Nm2.3 Nm
5 Nm
Torque Rating, Breakaway (lb-in.)
30 lb-in.
Torque Rating, Breakaway (Nm)
3.3 Nm
Timing Opening, Nominal (sec)
Open: 25 secOpen: 30 sec
Open: 30 sec, Close: 25 sec
Run Time (Maximum (sec))
20 sec40 sec
50 sec55 sec
Open: 80 sec, Close: 160 sec
Spring Return Timing (Maximum (sec))
18 sec25 sec
Angle of Rotation (Stroke Min (deg))
75
Angle of Rotation (Stroke Max (deg))
160360
4560
7590
Search

Welcome

Login to My Account 
New User Registration