- Component
HOMEABOUT USPRODUCTSTRAININGNEWS & EVENTSSUPPORT & RESOURCESCONTACT USHELPVIEW QUOTE
Product SearchBuildingsHomesApplications & DownloadsCross ReferenceProduct Selection Tool
Air Quality
Building Automation
Combustion Products LAR
Commercial Combustion
Commercial Components
>Actuators and Motors
>Commercial Thermostats
>Controllers
>Dampers
>Economizers
>Lighting Controls
>Manual Switches
>Pneumatic Products
>Sail Switches
>Sensors
>Submeters
>Timers
>Tools and Materials
>Valves
>Variable Frequency Drives
Training Materials & Product Literature


Loading ...
Environmental & Combustion Controls
Foot-Mounted Motors
Spring return and Non-Spring return, foot-mounted actuators provide two-position, SPDT floating, or modulating control of Globe valves and HVAC dampers.

Compare Select and Compare the Product Models below.  Limited to five.  Some groupings may not be comparable.
  
M4185
Series 40 Modutrol Motor, 120 Vac, two-position, 60 lb-in, spring-return, dual shafted
M6184
Series 60 Modutrol Motor, SPDT/Floating Control, 150 lb in, non-spring return, dual shafted
M6194
Series 60 Modutrol Motor, SPDT/Floating Control, 300 lb in, non-spring return, dual shafted
M6284-F
Series 60 Modutrol Motor, SPDT/Floating Control with feedback, 150 lb in, non-spring return, dual shafted with linear feedback
M6284-S
Series 60 Modutrol Motor, SPDT/Floating Control 150 lb in, non-spring return, dual shafted for Slaving Applications
M6285
Series 60 Modutrol Motor, SPDT/Floating Control with feedback, 60 lb-in, spring-return, dual shafted
M6294-F
Series 60 Modutrol Motor, SPDT/Floating Control with feedback, 150 lb in, non-spring return, dual shafted with linear feedback
M6294-S
Series 60 Modutrol Motor, SPDT/Floating Control 150 lb in, non-spring return, dual shafted for Slaving Applications
M7164
Series 70 Modutrol Motor, 4-7, 6-9 or 10.5-13.5 Vdc Control, 35 lb in, non-spring return, dual shafted
M7274
Series 70 Modutrol Motor, 4-20 mA or 2-10 Vdc Control, 75 lb in, non-spring return, dual shafted
M7284
Series 70 Modutrol Motor, 4-20 mA or 2-10 Vdc Control, 150 lb in, non-spring return, dual shafted
M7285
Series 70 Modutrol Motor, 4-20 mA or 2-10 Vdc Control, 60 lb-in, spring-return, dual shafted
M7286
Series 70 Modutrol Motor, 4-20 mA or 2-10 Vdc Control, 60 lb-in, spring-return, dual shafted
M7294
Series 70 Modutrol Motor, 4-20 mA or 2-10 Vdc Control, 300 lb in, non-spring return, dual shafted
M7685
Series 70 Modutrol Motor, 14-17 Vdc Control with minimum position, 60 lb-in, spring-return, dual shafted
M8185
Series 80 Modutrol Motor, 24 Vac, two-position, 60 lb-in, spring-return, dual shafted
M6274
M9164
Series 90 Modutrol Motor, proportioning Control, 35 lb in, non-spring return, dual shafted
M9174
Series 90 Modutrol Motor, proportioning Control, 75 lb in, non-spring return, dual shafted
M9182
Series 90 Modutrol Motor, proportioning Control, 60 lb in, spring return, single shafted
M9184
Series 90 Modutrol Motor, proportioning Control, 150 lb in, non-spring return, dual shafted
M9185
Series 90 Modutrol Motor, proportional Control, 60 lb-in, spring-return, dual shafted
M9194
Series 90 Modutrol Motor, proportioning Control, 300 lb in, non-spring return, dual shafted
Q181
Auxiliary Potentiometer, control one to four Series 90 Modutrol motor from one master motor
Q209
Manual Potentiometer, 150 or 300 Ohm, use with Modutrol motors, internal or external mounting
Q607
Auxiliary Switch, 1 or 2 SPDT, use with Modutrol III or IV motors
Q7130
Interface module, for converting Series 90 Modutrol motors to Series 70 control, 4-7 Vdc, 6-9 Vdc 10.5-13.5 Vdc, use with M9164D1009, M9184D1013, M9186G1006, M9185D1004
Q7230
Interface module, for converting Series 90 Modutrol motors to Series 70 control, adjustable zero and span, voltage or current control, use with M9164D1013, M9185D1004
Q7330
Interface module to W936, for converting Series 90 Modutrol motors to Series 70 control, use with M9164D1009, M9184D1013, M9185D1004
Q7630
Interface module, for converting Series 90 Modutrol motors to Series 70 control, 3-wire 14-17 Vdc with minimum position, use with M9164D1004, M9185D1004
S443
Manual potentiometer, 135 Ohm, use with Modutrol Motors, automatic or manual Dpst toggle switch
Foot Mounted Parts and Accessories
Potentiometers
Manual Switches
Compare Select and Compare the Product Models above.  Limited to five.  Some groupings may not be comparable.
Search By Specification
Search Clear Search Criteria
Application Type
Damper and ValveE
ElectricElectro-mechanical
Internal Auxiliary Switch KitsInternal Transformer
proportioning amplifierResistor Board
Internal Auxiliary Switch
01
23
Fail Safe Mode
Non-Spring ReturnSpring Return
Control Signal
2 to 10 VdcFloating
Modulating, 10.5-13.5 VdcModulating, 14-17 Vdc
Modulating, 2-10 VdcModulating, 4-20 mA
Modulating, 4-7 VdcModulating, 6-9 Vdc
Proportional, 135 ohmProvides 3-wire 14 to 17 Vdc control with a minimum position capability. Adapts M91XX to function as M76XX model.
Provides adjustable zero & span, voltage or current control (includes 2-10 Vdc or 4-20 mA). Adapts M91XX to function as M72XX model.Provides interface to W936 Control. Adapts M91XX to function as M73XX model.
Provides selectable voltage ranges: 4 to 7, 6 to 9, or 10.5 to 13.5 Vdc. Adapts M91XX to function as M71XX modelSeries 80
SPDT, On/Off switchSPST, On/Off switch
ThermistorTwo position, SPST
W936
Feedback
NoYes
Motor shaft
Dual-ended shaftSingle-ended shaft
Torque Rating (lb-in.)
150 lb-in.25 lb-in.
300 lb-in.60 lb-in.
75 lb-in.
Torque Rating (Nm)
17 Nm2.8 Nm
34 Nm4 Nm
6.8 Nm8.5 Nm
Search

Welcome

Login to My Account 
New User Registration


Related Information
Modutrol Motor Cross-Reference for Honeywell and Competitive Foot-Mounted Motors
Mod Motor Cross Reference Tool
Find the Mod Motor replacement replacement you need, easily.
Series 1 and Series 2 Transformers for Modutrol Motors
Which transformer do you use for the Series 1 Modutrol IV motors and which one for the Series 2 Modutrol Motors
Download the Damper, Actuator & Valve (DAV) Catalog