- Component
HOMEABOUT USPRODUCTSTRAININGNEWS & EVENTSSUPPORT & RESOURCESCONTACT USHELPVIEW QUOTE
Product SearchBuildingsHomesApplications & DownloadsCross ReferenceProduct Selection Tool
Air Quality
Building Automation
Combustion Products LAR
Commercial Combustion
Commercial Components
>Actuators and Motors
>Commercial Thermostats
>Controllers
>Dampers
>Economizers
>Lighting Controls
>Manual Switches
>Pneumatic Products
>Sail Switches
>Sensors
>Submeters
>Timers
>Tools and Materials
>Valves
>Variable Frequency Drives
Training Materials & Product Literature


Loading ...
Environmental & Combustion Controls
Economizer Motors
Spring return, 25 lb-in. damper actuators provide SPDT floating, two-position, three-position or modulating control of economizer systems, ventilation dampers.

Compare Select and Compare the Product Models below.  Limited to five.  Some groupings may not be comparable.
  
M6415
Damper Actuator, SPDT/Floating Control, 25 lb-in, spring-return, for DDC system
M7215
Economizer Damper Actuators
M7415
Damper Actuator, Modulating Control, 25 lb-in, spring-return, use with mixed-air, discharge sens.
M8405
Damper Actuator, Three-position Control, 25 lb-in, spring-return, adjustable min. position control
M8415
Damper Actuator, Two-position Control, 25 lb-in, spring-return, adjustable auxiliary switch
Q769
Adapter, input signal: 6-9 Vdc, 0-10 Vdc, 2-10Vdc or 4-20 mA, use with M7405, M7415 or C7150B
Economizer Motor Accessories
Compare Select and Compare the Product Models above.  Limited to five.  Some groupings may not be comparable.
Search By Specification
Search Clear Search Criteria
Control Signal
0 to 10 Vdc2 to 10 Vdc
4 to 20 mA6 to 9 Vdc
Floating, SPDTSPST, On/Off switch
Thermistor, ModulatingThree position
Two position, SPST
Fail Safe Mode
Spring Return
Rotation to Open
CCWCW
Torque Rating (lb-in.)
25 lb-in.
Torque Rating, Breakaway (lb-in.)
40 lb-in.
Search

Welcome

Login to My Account 
New User Registration