HOMEABOUT USPRODUCTSTRAININGNEWS & EVENTSSUPPORT & RESOURCESCONTACT USHELPVIEW QUOTE
Product SearchBuildingsHomesApplications & DownloadsDemosProduct Selection ToolCross Reference
Thermostats
Whole House Air Quality
HVAC Zoning
>Networked Zoning
>Conventional Zoning
>Zoning Dampers
Residential Combustion
EnviraCOM Communications
Water Control
Training Materials & Product Literature


Processing ...
Environmental & Combustion Controls
ZD26X20
26 in. x 20 in. Rectangular Parallel Blade Damper

Locate Distributors Product Specifications   Literature and Documents
Overview
The ZD is a power close and spring open damper. It has a 24-volt motor used to control circulating air in heating, cooling and ventilating systems. It is used when a normally-open damper is required. The ZD is typically used with the TrueZONE systems and other electronic zoning systems.

Processing ...
Product Prices
U

Features

• Kevlar gearing reduces wear, more than doubling damper life.
• Adjustable range stops.
• Mechanical visual position indicator for damper status.
• Solid construction using extruded aluminum frame and blades.
• Parallel blade design for low leakage performance.
• Simple, easy-to-wire, two-wire installation.
• Reliable, strong, 24-volt spring-return motor.
• Fail-safe, normally open operation.
• Compatible with conventional and networked zoning.
• Ordering Instructions: Order ZD (dimension 1) x (dimension 2). (Motor is always mounted on dimension 2 side.) For example, ZD10x8 is a 10 in. x 8 in. damper with the motor on the 8 in. side; but a ZD8x10 is a 8 in. x 10 in. damper that has the motor on the 10 in. side.
• Damper can be installed in any orientation (mounting side can be on either the bottom or the side of the duct).
Product Specifications  Back To Top
Application Parallel Blade Damper
Shape Rectangular
Motor Mount Side
Motor Type power closed, spring open
Motor Timing 30 seconds power open/10 seconds spring return
Wires to Motor 2
Other Motor Information Range stops
Voltage 24V
Used With Honeywell zoning systems
Size (in.) 26 in. x 20 in.

Literature and other Resources Download Back To Top
Product Data - (ZD Direct Drive Damper Actuator)
Catalog - (ZD Zoning Systems)
Product Data - (ZD ZD Series Dampers)
ZDS Damper Main(Photo_BW - Web Quality Image)
ZDS Damper Main(Photo_BW - Print Quality Image)
ZD Series Dampers Main(Photo_BW - Web Quality Image)
ZD Series Dampers Main(Photo_BW - Print Quality Image)
ZD Series Dampers Main(Photo_Color - Web Quality Image)
ZD Series Dampers Main(Photo_Color - Print Quality Image)
Twelve by eight Zone Damper Main(Photo_BW - Web Quality Image)
Twelve by eight Zone Damper Main(Photo_BW - Print Quality Image)
Twelve by eight Zone Damper Side(Photo_BW - Web Quality Image)
Twelve by eight Zone Damper Side(Photo_BW - Print Quality Image)
Twelve by eight Zone Damper Main(Photo_Color - Web Quality Image)
Twelve by eight Zone Damper Main(Photo_Color - Print Quality Image)
Twelve by eight Zone Damper Side(Photo_Color - Web Quality Image)
Twelve by eight Zone Damper Side(Photo_Color - Print Quality Image)
ZD Series Dampers - Bottom Mount Main(Photo_BW - Web Quality Image)
ZD Series Dampers - Bottom Mount Main(Photo_BW - Print Quality Image)
ZD Series Dampers Side Mount Main(Photo_BW - Web Quality Image)
ZD Series Dampers Side Mount Main(Photo_BW - Print Quality Image)
Download

Welcome

Login to My Account 
New User Registration